Transponders
bus Transponder IQ8FCT LP
The IQ8FCT LP (loop powered) can be used as FCT (fire control transponder) to control and monitor external fire protection devices like fire dampers or as a technical alarm module (TAL) to monitor an external contact.
The IQ8FCT LP (loop powered) can be used as FCT (fire control transponder) to control and monitor external fire protection devices like fire dampers or as a technical alarm module (TAL) to monitor an external contact. The transponder is connected on the esserbus / esserbus-PLus loop of fire control system FlexES Control, IQ8Control and Compact.
The IQ8FCT LP provides an integrated loop isolator, contact input as well as a potential free relay output, with which the mains voltage 230 V AC / 16 A can be switched directly. The module is powered by the field bus and does not require external voltage supply. In the FCT functionality a fire control device e.g. fire damper will be connected to the relay output of the IQ8FCT LP and controlled. Via the input the end positions of this external device are monitored according to the programming with configured runtime. The IQ8FCT LP is also equipped with configurable fail save functionality. If enabled, a communication loss with control panel or failure of the esserbus operating voltage results in automatic self-activation of relay output.
Features & Benefits:- Intelligent fire event controls via programmable logics of the input and output of the FCT
- Programmable time-limited impulse controls for relay output
- Configurable fail safe functionality for relay output
- Contact input for monitoring fire event controls
- Output switching load up to 230 V AC / 16 A
- Up to 127 devices per esserbus loop
- Power supply via the field bus esserbus-PLus
- Integrated loop isolator
- Robust IP 65 protected surface mount housing
- Vds
Others
- Maximum Operating Voltage
- 42
- Overall Width
- 116 Millimeter-PRD
- Overall Height
- 150 Millimeter-PRD
- Minimum Operating Ambient Temperature
- -20 Degrees Celsius
- Maximum Operating Ambient Temperature
- 70 Degrees Celsius
- Overall Depth
- 67 Millimeter-PRD
- Minimum Storage Temperature
- -30 Degrees Celsius
- Maximum Storage Temperature
- 75 coulomb
- Housing Color
- Grey
- Brand
- Esser
- Maximum Operating Humidity
- <95 Percentage
- Regulatory Approvals
- Vdc Watt
- Quiescent current range
- 45 milliampere
Others
- Maximum Operating Voltage
- 42
- Overall Width
- 116 Millimeter-PRD
- Overall Height
- 150 Millimeter-PRD
- Minimum Operating Ambient Temperature
- -20 Degrees Celsius
- Maximum Operating Ambient Temperature
- 70 Degrees Celsius
- Overall Depth
- 67 Millimeter-PRD
- Minimum Storage Temperature
- -30 Degrees Celsius
- Maximum Storage Temperature
- 75 coulomb
- Housing Color
- Grey
- Brand
- Esser
- Maximum Operating Humidity
- <95 Percentage
- Regulatory Approvals
- Vdc Watt
- Quiescent current range
- 45 milliampere
- Maximum Operating Voltage : 42
- Overall Width : 116 Millimeter-PRD
- Overall Height : 150 Millimeter-PRD
- Minimum Operating Ambient Temperature : -20 Degrees Celsius
- Maximum Operating Ambient Temperature : 70 Degrees Celsius
- Overall Depth : 67 Millimeter-PRD
- Minimum Storage Temperature : -30 Degrees Celsius
- Maximum Storage Temperature : 75 coulomb
- Housing Color : Grey
- Brand : Esser
- Maximum Operating Humidity : <95 Percentage
- Regulatory Approvals : Vdc Watt
- Quiescent current range : 45 milliampere