/content/hbtbt/ae/en/search-results.html

    Transponders

    Esserbus Transponder RTZ

    Esserbus transponder is a refurbishment zone transponder for the fire alarm system 8000, IQ8Control and FlexES Control FACPs. Transponder generates 24V DC detector zone voltage inside the module.

    Overview

    Esserbus transponder is a refurbishment zone transponder for the fire alarm system 8000, IQ8Control and FlexES Control FACPs. Individual automatic fire detectors and manual call points (conventional technology) from other manufacturers can be connected to the 4 zone inputs of transponder. The voltage of all 4 zones can be configured to 24 V via the internal DC/DC module. An additional reset module is not required to operate third-party detectors. It has two relay outputs for general control purposes.

    Features & Benefits:
    • For connection of 3rd party detectors
    • Only one loop address is needed per transponder
    • Max. 100 transponders per FACP
    • Max. 31 transponders per loop
    • Output current max. 125 mA per detector zone
    • Variable reset delay of the detector zone (0 to 15 seconds)
    Certifications:
    • VdS
    Specifications

    Others

    • Brand
      • ESSER

    Others

    • Brand
      • ESSER
    • Brand : ESSER