/content/hbtbt/ae/en/search-results.html

    transponders

    Radio Interface Module

    The IDP-RM1 loop powered radio interface module is designed for use with the Notifier range of analogue addressable control panels. Radio detection interface module. Accepts up to 32 radio analogue addressable devices. One required per zone.

    Overview

    The IDP-RM1 loop powered radio interface module is designed for use with the Notifier range of analogue addressable control panels. Radio detection interface module. Accepts up to 32 radio analogue addressable devices. One required per zone. It provides a direct translation from a standard Notifier analogue addressable loop to the Hyfire range of analogue addressable radio field devices. With a range of up to 200m in free air, the module offers an easy and convenient solution to applications where the use of wired devices is prohibitive in certain areas. The module provides a transparent communication path between the control panel and the radio devices, passing all analogue information back to the control panel. Up to 32 Hyfire radio devices may be configured to a single IDP-RM1.

    Features & Benefits:
    • Supports up to 32 radio devices
    • Loop powered
    • Fully analogue addressable devices
    • Up to 200m coverage (free space)
    • Two way communication with radio devices
    • 7 channels
    • 868MHz
    • Frequency hopping
    • Site specific code
    • Designed to meet the requirements of prEN54-25 & BS5839 Pt.1 2002
    Certifications:
    • ISO9001:1994
    Specifications

    Others

    • Brand
      • NOTIFIER

    Others

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER