/content/hbtbt/ae/en/search-results.html

    Zone Splitters

    EVCS 4-Way Splitter Unit

    The EVCS 4-Way Splitter Units have been designed to monitor 4 stand alone disabled toilets in one specific area.

    Overview

    The Emergency Voice Communication System provides 4- Way Splitter Units that have been designed to monitor up to 4 stand alone disabled toilets in a specific area. Staff can then at the designated area such as a reception or security desk react to an alarm swiftly and efficiently. They have small compact design and uses blue LEDs to avoid conffusions.

    Features & Benefits:
    • High visibility
    • More than one 4 way splitter can be used
    • Small compact design
    • Up to 4 disabled toilets monitored in one area
    • Uses blue LEDs to avoid confusion
    • Visibility to remote staffed areas
    • No mains or Power Supply Unit (PSU) required at each disabled toilet
    Specifications

    Others

    • Zones
      • 4 Zones
    • Brand
      • NOTIFIER

    Others

    • Zones
      • 4 Zones
    • Brand
      • NOTIFIER
    • Zones : 4 Zones
    • Brand : NOTIFIER
    Others
    Name
    Description
    File Size
    Date
    Size
    4 Way Splitter Unit Data Sheet
    application/pdf 197.34 KB
    10/1/2015
    197.34 KB
    4 WAY SPLITTER UNIT Data Sheet
    application/pdf 438.73 KB
    3/1/2020
    438.73 KB
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    4 Way Splitter Unit Datasheet
    application/pdf 438.73 KB
    5/14/2023
    438.73 KB
    Name
    Description
    File Size
    Date
    Size
    4 Way Splitter Unit Datasheet
    application/pdf 438.73 KB
    5/14/2023
    438.73 KB
    4 Way Splitter Unit Data Sheet
    application/pdf 197.34 KB
    10/1/2015
    197.34 KB
    4 WAY SPLITTER UNIT Data Sheet
    application/pdf 438.73 KB
    3/1/2020
    438.73 KB
    Name
    Description
    File Size
    Date
    Size
    4 Way Splitter Unit Data Sheet
    197.34 KB
    10/1/2015
    4 WAY SPLITTER UNIT Data Sheet
    438.73 KB
    3/1/2020
    4 Way Splitter Unit Datasheet
    438.73 KB
    5/14/2023
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    EVCS-TASP4
    4 Way Splitter Emergency Assist
    EVCS-TASP4
    4 Way Splitter Emergency Assist