/content/hbtbt/ae/en/search-results.html

    Controller Licenses

    IQ X Energy Manager License

    ENERGYMANAGER CONTR BASE LIC 12 METER PTS

    Overview

    The IQ™X controller uses the powerful Niagara N4 platform for plant room and unitary control and advanced integration. The integrated 4-port gigabit Ethernet switch enables fast, easy communication with other IQX controllers and IP-enabled devices, together with easy integration with third party OT (operational technology) networks and cloud-based solutions.

    The onboard inputs/outputs (3 universal inputs, 3 universal inputs/outputs and 6 digital output channels) allow interfacing to traditional sensors, actuators, etc., and can be easily expanded up to 172 channels (i.e. physical points) using IQXIO Expansion Modules. Sylk™ bus connectivity is also provided for room control devices. System programming is accomplished using IQ™VISION, and a feature-rich HTML5 interface can be fully customized to provide end users with web-enabled monitoring and control.

    Features & Benefits:
    • Suitable for both plant and unitary applications
    • Integrated 4-port gigabit Ethernet switch
    • Daisy chain networking with fault tolerance using RSTP
    • BACnet B-BC and AMEV AS-B compliant
    • IOT ready JSON, MQTT & Honeywell Forge Cloud connections
    • Cyber security based on ISA 62443-3-3 SL4
    • 12 points of onboard I/O expandable up to 172 channels
    • Built-in HOA (hand, off, auto) control functionality
    • Integral differential pressure sensor (IQX12P only)
    • HTML5 views and analytics from any level of the system
    Certifications:
    • CE
    Specifications

    Others

    • Brand
      • Trend

    Others

    • Brand
      • Trend
    • Brand : Trend