/content/hbtbt/ae/en/search-results.html

    Expansion Modules

    BACtalk® Building Security Reader Module

    The Alerton® BACtalk® Building Security Remote 2 Reader (R2R) module provides a Wiegand interface for two additional card readers. It has the capacity for four supervised inputs, two digital inputs and two relay outputs, supporting up to two readers.

    Overview

    The Alerton® BACtalk® Building Security Remote 2 Reader (R2R) module provides a Wiegand interface for two additional card readers. It has the capacity for four supervised inputs, two digital inputs and two relay outputs, supporting up to two readers.

    One can add up to 15 reader modules to an Alerton BACtalk Building Security network to increase system capacity to 32 card readers. The Alerton BACtalk Building Security reader module is part of an overall security system that is ideal for small to mid-size facilities.

    Features & Benefits:
    • Economical
    • Flexible
    • Adaptable
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list