/content/hbtbt/ae/en/search-results.html

    Expansion Modules

    Galaxy Four way relay interface

    Four way relay interface is I/F Plastic Box with maximum operating Voltage 125 Va.c. or 150 Vd.c.

    Overview

    Four way relay interface is I/F Plastic Box with maximum operating Voltage 125 Va.c. or 150 Vd.c.

    Features & Benefits:
    • Operating Voltage is 8.5 - 16V
    • Resistance is 280 - (42mA)
    • Rated current is 1.25mA
    • Maximum operating Voltage is 125 V a.c. or 150 V d.c