Expansion Modules
Galaxy One Way Relay Interface
Galaxy Module A060 are One Way Relay Interface One way general purpose relay interface.
Galaxy Module A060 are One Way Relay Interface One way general purpose relay interface.
Features & Benefits:- Operating Voltage 8.5 to 16V
- Resistance 280 - (42mA)
- Rated current 1.25mA
- Maximum operating Voltage 125V AC or 150V DC
- EN50131-1 Security Grade 3
- Environmental Class II
Others
- Maximum Operating Voltage
- 8.5 - 16 volt
- Maximum Resistance
- 280 ?
Others
- Maximum Operating Voltage
- 8.5 - 16 volt
- Maximum Resistance
- 280 ?
- Maximum Resistance : 280 ?
- Maximum Operating Voltage : 8.5 - 16 volt