/content/hbtbt/ae/en/search-results.html

Expansion Modules

INNCOM I5RF Radio

INNCOM I5RF radio modules offers the INNCOM e528 with a common radio platform. The I5RF radios are used in point to point in-room networks and in mesh network topologies at 2.4 GHz.

Overview

INNCOM I5RF radio modules offers the INNCOM e528 with a common radio platform. The I5RF radios are used in point to point in-room networks and in mesh network topologies at 2.4 GHz.

Features & Benefits:
  • Footprint compatible with the IR5 eye
  • Adapts to an e528 or an e528.4G
  • 2.4Ghz IEEE 802.15.4 compliant RF transceiver (CC2430 radio core)
  • Low power and long range variants available
  • Industrial temperature ratings 0–65 C°
Certifications:
  • FCC Part 15C
Specifications

Others

  • Brand
    • Honeywell Hospitality
  • Signal to noise ratio 
    • 20 dB decibel
  • Device Type
    • Zigbee PCB Module
  • Communications Protocol
    • Zigbee

Others

  • Brand
    • Honeywell Hospitality
  • Signal to noise ratio 
    • 20 dB decibel
  • Device Type
    • Zigbee PCB Module
  • Communications Protocol
    • Zigbee
  • Brand : Honeywell Hospitality
  • Signal to noise ratio  : 20 dB decibel
  • Device Type : Zigbee PCB Module
  • Communications Protocol : Zigbee