/content/hbtbt/ae/en/search-results.html

Expansion Modules

X05B Controller Card

X05B Controller Cards are a universal, multi‐functional controller device used with the X06 Remote HVAC Controller and in other applications

Overview

X05B Controller Cards are component of the guestroom Energy Management System, the X05B Controller Card receives control signals from the guestroom’s e528 Smart Digital Thermostat or other in‐room control devices through a low‐voltage wired connection or through an infrared (IR) wireless connection when used in conjunction with the INNCOM Eye5 IR transceiver. The control signal triggers the X05B Controller Card to open or close the appropriate relay contact on the X06 Controller, with a corresponding response from the guestroom’s HVAC unit or other devices

Features & Benefits:
  • Reliable and flexible operation
  • Wide range of applications
  • Eight LEDs indicate X05B status
  • High build quality
Certifications:
  • FCC Part 15
Specifications

Others

  • Standby Current
    • 70 milliampere
  • Maximum Operating Ambient Temperature
    • 65 degree Celsius
  • Maximum Operating Humidity
    • 99 Percentage
  • Overall Width
    • 63 millimetre
  • Overall Height
    • 76 millimetre
  • Output Type
    • Relay
  • Overall Depth
    • 12 millimetre
  • Compatible Mounts & Enclosures
    • 76 mm mounting rail
  • Device Type
    • Multi‐functional controller
  • Number of Inputs
    • 7 volt
  • Regulatory Approvals
    • FCC Part 15 ampere
  • Number of Outputs
    • 5
  • Communications Protocol
    • Multi‐drop data
  • Application
    • HVAC
  • Product Type
    • Controller Card Degrees Celsius
  • Networkable or Standalone
    • Yes
  • Compatible Intelligent Devices
    • e528 Smart Digital Thermostat
  • Brand
    • Inncom

Others

  • Standby Current
    • 70 milliampere
  • Maximum Operating Ambient Temperature
    • 65 degree Celsius
  • Maximum Operating Humidity
    • 99 Percentage
  • Overall Width
    • 63 millimetre
  • Overall Height
    • 76 millimetre
  • Output Type
    • Relay
  • Overall Depth
    • 12 millimetre
  • Compatible Mounts & Enclosures
    • 76 mm mounting rail
  • Device Type
    • Multi‐functional controller
  • Number of Inputs
    • 7 volt
  • Regulatory Approvals
    • FCC Part 15 ampere
  • Number of Outputs
    • 5
  • Communications Protocol
    • Multi‐drop data
  • Application
    • HVAC
  • Product Type
    • Controller Card Degrees Celsius
  • Networkable or Standalone
    • Yes
  • Compatible Intelligent Devices
    • e528 Smart Digital Thermostat
  • Brand
    • Inncom
  • Standby Current : 70 milliampere
  • Maximum Operating Ambient Temperature : 65 degree Celsius
  • Maximum Operating Humidity : 99 Percentage
  • Overall Width : 63 millimetre
  • Overall Height : 76 millimetre
  • Output Type : Relay
  • Overall Depth : 12 millimetre
  • Compatible Mounts & Enclosures : 76 mm mounting rail
  • Device Type : Multi‐functional controller
  • Number of Inputs : 7 volt
  • Regulatory Approvals : FCC Part 15 ampere
  • Number of Outputs : 5
  • Communications Protocol : Multi‐drop data
  • Application : HVAC
  • Product Type : Controller Card Degrees Celsius
  • Networkable or Standalone : Yes
  • Compatible Intelligent Devices : e528 Smart Digital Thermostat
  • Brand : Inncom