/content/hbtbt/ae/en/search-results.html

Humidistats

Room and duct hygrostats ; Type series H6045/H6120 ; Single-stage

The H6045A1002 single-stage duct hygrostat and the H6120A1000 single-stage room hygrostat are designed to monitor relative humidity in AC systems,climatic chambers & for controlling air humidifiers & dehumidifiers in indoor swimming pool buildings.

Overview

The H6045A1002 single-stage duct hygrostat and the H6120A1000 single-stage room hygrostat are designed for monitoring relative humidity in air conditioning systems and climatic chambers and for controlling air humidifiers and dehumidifiers in indoor swimming pool buildings. Further applications include air humidity regulation in food storage premises, the textile and paper industries, printing works, the optical and chemical industries, greenhouses, hospitals and wherever relative air humidity levels need to be measured, controlled and monitored.Both devices have a dustproof encapsulated microswitch with high switching capacity. Thanks totheir simple and robust construction, they offer a low-cost solution for heating, ventilation andair-conditioning systems.

Specifications

Others

  • Humidity Setpoint Range
    • 35 ... 100 %rh percentage relative humidity
  • Setpoint Device
    • knob
  • Brand
    • Honeywell

Others

  • Humidity Setpoint Range
    • 35 ... 100 %rh percentage relative humidity
  • Setpoint Device
    • knob
  • Brand
    • Honeywell
  • Humidity Setpoint Range : 35 ... 100 %rh percentage relative humidity
  • Setpoint Device : knob
  • Brand : Honeywell
Others
Name
Description
File Size
Date
Size
H6045-6120 SINGLE-STAGE ROOM & DUCT HYGROSTATS
application/pdf 165.98 KB
9/19/2023
165.98 KB
H6045-6120 EGYFOKOZATÚ HELYISÉG & LÉGCSATORNA PÁRATARTALOM KAPCSOLÓ
application/pdf 211.65 KB
4/5/2023
211.65 KB
SINGLE-STAGE ROOM & DUCT HYGROSTATS
application/pdf 267.44 KB
4/5/2023
267.44 KB
Room Hygrostat
application/pdf 1.1 MB
5/14/2023
1.1 MB
Duct Hygrostat
application/pdf 1.1 MB
5/14/2023
1.1 MB
H6045-6120 HYGROSTATS D’AMBIANCE ET DE GAINE SIMPLE ETAGE
application/pdf 588.15 KB
5/14/2023
588.15 KB
Name
Description
File Size
Date
Size
H6045-6120 SINGLE-STAGE ROOM & DUCT HYGROSTATS
165.98 KB
9/19/2023
165.98 KB
H6045-6120 EGYFOKOZATÚ HELYISÉG & LÉGCSATORNA PÁRATARTALOM KAPCSOLÓ
211.65 KB
4/5/2023
211.65 KB
SINGLE-STAGE ROOM & DUCT HYGROSTATS
267.44 KB
4/5/2023
267.44 KB
Room Hygrostat
1.1 MB
5/14/2023
1.1 MB
Duct Hygrostat
1.1 MB
5/14/2023
1.1 MB
H6045-6120 HYGROSTATS D’AMBIANCE ET DE GAINE SIMPLE ETAGE
588.15 KB
5/14/2023
588.15 KB
Name
Description
File Size
Date
Size
H6045-6120 SINGLE-STAGE ROOM & DUCT HYGROSTATS
165.98 KB
9/19/2023
H6045-6120 EGYFOKOZATÚ HELYISÉG & LÉGCSATORNA PÁRATARTALOM KAPCSOLÓ
211.65 KB
4/5/2023
SINGLE-STAGE ROOM & DUCT HYGROSTATS
267.44 KB
4/5/2023
Room Hygrostat
1.1 MB
5/14/2023
Duct Hygrostat
1.1 MB
5/14/2023
H6045-6120 HYGROSTATS D’AMBIANCE ET DE GAINE SIMPLE ETAGE
588.15 KB
5/14/2023
Product Number
Image
SKU
Description
alt
H6045A1002
Single stage duct hygrostat; 35… 100% r.h. ; 15(8)A 250VAC, IP65; SPCO
alt
H6120A1000
Single stage space hygrostat; 35… 100% r.h. ; 5(0.2)A 250VAC, IP30 SPCO
Image
SKU
Description
alt
H6045A1002
Single stage duct hygrostat; 35… 100% r.h. ; 15(8)A 250VAC, IP65; SPCO
alt
H6120A1000
Single stage space hygrostat; 35… 100% r.h. ; 5(0.2)A 250VAC, IP30 SPCO