/content/hbtbt/ae/en/search-results.html

I/O Modules

6N1-ISO Microprocessor Controlled Interface

6N1-ISO is a Microprocessor Controlled Interface designed to provide maximum flexibility with a minimum cost. With a variety of standard inputs, the 6N1-ISO provides the user with the ability to interface several devices to a single analog output.

Overview

6N1-ISO is a Microprocessor Controlled Interface designed to provide maximum flexibility with a minimum cost. With a variety of standard inputs, the 6N1-ISO provides the user with the ability to interface several devices to a single analog output. The 6N1-ISO can average two to six inputs, output the highest of two to six inputs, output the lowest of two to six inputs, output the sum of 2 inputs, or output the di erence of two inputs. Input ranges are jumper selectable and all modes and analog outputs are DIP switch selectable. The output signal is optically isolated from the input signals. The 6N1-ISO also accepts up to 6 digital inputs (binary sequence) and outputs a proportional analog signal. The power output terminal can be used for power if the inputs are contact closures only.