/content/hbtbt/ae/en/search-results.html

    I/O Modules

    Case Input Module

    Case Input Module is a unique input device that provides case temperature and defrost information to a refrigeration controller.

    Overview

    Case Input Module is a unique input device that provides case temperature and defrost information to a refrigeration controller. Each Case Input Module has 8 Input for refrigeration case temperature sensor and ninth input for a switch closure from a dual temperature case. A LED displays the temperature and status of each input. The metal enclosure protects the electronics from some environmental condition. It can be mounted on the exterior of the refrigerator or on a control panel.

    Features & Benefits:
    • It has metal enclosure to protect from environment
    • It can be mounted on wall
    • Displays the status of input
    Certifications:
    • CUL/UL E90949
    • UL 916
    • CSA C22.2
    Specifications

    Others

    • Product Type
      • Module
    • Brand
      • Alerton
      • Honeywell Multisite

    Others

    • Product Type
      • Module
    • Brand
      • Alerton
      • Honeywell Multisite
    • Product Type : Module
    • Brand : Alerton|Honeywell Multisite