/content/hbtbt/ae/en/search-results.html

    I/O Modules

    Conventional IK3 Evaluating Unit

    The Conventional IK3 Evaluation Unit is a BUS-2 system enables the use of almost all common RFID technologies for arming/disarming and for access control.

    Overview

    The Conventional IK3 Evaluation Unit is a BUS-2 system enables the use of almost all common RFID technologies for arming/disarming and for access control. Depending on the object requirement and safety level, from proxy to LEGIC (advant) to mifare DESFire EV1/EV2 can be used. Compatibility with encrypted Honeywell application with different keys per disk (diversified keys), encoding is done by IQ Multi-access/System Control, only with luminAXS readers. The conventional IK3-evaluating unit can be used for control panels equipped with block lock connection.

    Up to four readers can be connected to the evaluating unit via the RS-485 interface. The IDENT-KEY system allows an allocation to time zones and recording of the locking times and key numbers. In the disarmed state, a door locked by a door strike can be released via the operating unit and/or a key (access control function). The programming of the application-specific data (e.g. key numbers, time-dependent entitlements, etc.) can be done directly at the evaluating unit via WINFEM Advanced). Both arming and access control functions can be carried out by pin, card or the pin/card combination.

    Features & Benefits:
    • Arming/disarming of an intrusion detection system
    • Access control functions
    • Operation via data carrier and/or pin code
    • Unambiguous identification and recording
    • Contactless and thus wear-resistant data, information and energy transmission
    • Maximum safety through mifare DESFire EV1/EV2
    • Individual pin for each data carrier/user
    • Management of access control functions, such as the allocation of user entitlements in time zones
    • Alarm in case of threat through hold-up code
    Certifications:
    • G106073, class C
    • RoHS 2011/65/EU
    • EMC 2014/30/EU
    • EN 55022:2010
    • EN 50581:2012
    Specifications

    Others

    • Product Type
      • Evaluation Unit
    • Brand
      • Honeywell Security

    Others

    • Product Type
      • Evaluation Unit
    • Brand
      • Honeywell Security
    • Product Type : Evaluation Unit
    • Brand : Honeywell Security
    Others
    Name
    Description
    File Size
    Date
    Size
    RUcertificateMBPOCC
    application/pdf 132.27 KB
    5/14/2023
    132.27 KB
    IK3-Auswerteeinheit konventionell
    application/pdf 255.54 KB
    5/14/2023
    255.54 KB
    Name
    Description
    File Size
    Date
    Size
    RUcertificateMBPOCC
    application/pdf 132.27 KB
    5/14/2023
    132.27 KB
    IK3-Auswerteeinheit konventionell
    application/pdf 255.54 KB
    5/14/2023
    255.54 KB
    Name
    Description
    File Size
    Date
    Size
    RUcertificateMBPOCC
    132.27 KB
    5/14/2023
    IK3-Auswerteeinheit konventionell
    255.54 KB
    5/14/2023