/content/hbtbt/ae/en/search-results.html

    I/O Modules

    DUO Extension Relay Module

    The DUO relay module can be used for extension of a DUO I/O Module BUS-2/BUS-1 s. m.

    Overview

    The DUO relay module can be used for extension of a DUO I/O Module BUS-2/BUS-1 s. m. The DUO I/O module BUS-2/BUS-1 has the function to extend the MB-Secure- or MB12/24/48/100/256 plus intrusion panel with control and power supply via the BUS. The two relays can be activated via the outputs of the DUO I/O module or, alternatively, via any other control voltage with active low potential. For tamper detection a lid switch is integrated.

    Features & Benefits:
    • Both relays are activated via the DUO I/O module or an independent control voltage active low
    • 2 relay outputs each having a potential-free switchover contact
    • Wide range of switching capacities 5V DC/10 mA to 250V AC/5 A
    • Tamper detection switch
    Certifications:
    • G114051, Class C
    • EN 50131-3, Grade 3, Class II
    • SES-EMA-RL-T2:2010-08
    Specifications

    Others

    • Brand
      • Honeywell Security
    • Product Type
      • Relay Module

    Others

    • Brand
      • Honeywell Security
    • Product Type
      • Relay Module
    • Brand : Honeywell Security
    • Product Type : Relay Module