I/O Modules
DUO Module
The DUO relay module and DUO I/O module for flush mounting.
The DUO relay module and DUO I/O module for flush mounting. The DUO relay module has the function of switching modules. The DUO I/O module BUS-2/BUS-1 has the function to extend the MB-Secure or MB12/24/48/100/256 plus intrusion panel with control and power supply via the BUS.
Features & Benefits:- 2 control devices, each with potential-free switch contact
- Wide switching capacity range
- 2 LEDs for status indication, visible from the outside or with single cover on request
- Both relays are triggered via the DUO I/O module or an independent control voltage
- Easy installation in flush-mounted installation box or in hollow-wall box
- VdS Approval