/content/hbtbt/ae/en/search-results.html

    I/O Modules

    Easy IO Bacnet Controller

    The EasyIO-30P Controllers are rugged, network centric, multi-protocols input/output controllers to accommodate general and specific applications featuring Bacnet IP, Bacnet Ethernet, Bacnet MSTP, Modbus serial (RS485) and Modbus TCP/IP protocols.

    Overview

    The EasyIO-30P Controllers are rugged, network centric, multi-protocols input/output controllers to accommodate general and specific applications, featuring Bacnet IP, Bacnet Ethernet, Bacnet MSTP, Modbus serial (RS485) and Modbus TCP/IP protocols. It also has a built-in web server for easy configuration. The EasyIO-30P supports the newest Sedona Framework, which is the industry’s first, open source development framework that provides a complete software platform for developing, deploying, integrating, and managing pervasive device applications at the lowest level.

    A system integrator is able to develop his own applications based on the Sedona Framework. The built-in web server enables configuration with popular web browser over an Ethernet connection. The I/O status can also be monitored over the internet connection. Multiple serial communication (RS485) speed selection from 9.6kbps to 115.2kbps. Supports Ethernet 10BaseT/100Base-T interface, half or full duplex. The controller can be configured as bridge controller providing a network bridge for Ethernet and serial communication (RS485) via built-in protocol converter (for Modbus only). This will reduce wiring cost, simplify network implementation and significant cost.

    Certifications:
    • CE
    • UL
    Specifications

    Others

    • Product Type
      • Controller
    • Brand
      • EASYIO

    Others

    • Product Type
      • Controller
    • Brand
      • EASYIO
    • Product Type : Controller
    • Brand : EASYIO