/content/hbtbt/ae/en/search-results.html

    I/O Modules

    I/O module

    The CLAXHAWKIO34 is a compact direct I/O module for auxiliary monitoring and control when used with a HAWK2 or HAWK6 series controller providing an option to expands the HAWK by an additional 34 logic-controlled points.

    Overview

    The CLAXHAWKIO34 is a compact direct I/O module for auxiliary monitoring and control when used with a HAWK2 or HAWK6 series controller providing an option to expands the HAWK by an additional 34 logic-controlled points.

    The I/O module is included with 16 universal inputs, 10 relay outputs, and 8 analog outputs. This expands the HAWK’s monitoring and control capabilities with fast, reliable, direct inputs and outputs for monitoring power, temperature, humidity, and status. The on-board I/O can be used to monitor pulse contacts from power/demand meters, analog sensors, or transducers, as well as to control energy-consuming devices such as fans, lights, or pumps with digital relay outputs. Also included are four analog outputs to proportionally control dampers, valves, and other devices.

    Certifications:
    • UL listed
    Specifications

    Others

    • Brand
      • Honeywell

    Others

    • Brand
      • Honeywell
    • Brand : Honeywell