/content/hbtbt/ae/en/search-results.html

    I/O Modules

    I/O Remote Expansion Module

    Discontinued

    I/O remote expansion modules are designed for remote monitoring and control applications that enables end-to-end automation and device-to-enterprise integration.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    I/O remote expansion modules are designed for remote monitoring and control applications that enables end-to-end automation and device-to-enterprise integration. These modules expand the controller by adding additional logic-controlled points. This greatly expands the controllers monitoring and control capabilities with fast, reliable, and direct I/O for monitoring power, temperature, humidity and status. The on board I/O can be used to monitor pulse contacts from power/demand meters, analog sensors, or transducers. Additionally they can be used to control energy-consuming devices such as fans, lights or pumps with their digital relay outputs.

    Certifications:

    C-UL

    Certifications:
    • C-UL
    Specifications

    Others

    • Brand
      • Alerton
      • Honeywell BMS NA
      • Tridium

    Others

    • Brand
      • Alerton
      • Honeywell BMS NA
      • Tridium
    • Brand : Alerton|Honeywell BMS NA|Tridium