/content/hbtbt/ae/en/search-results.html

    I/O Modules

    IB2 16 I/O Expander

    The IB2 16 I/O Expanders are intended to expand a MB-Secure series intruder panel with additional detector group inputs and outputs. The connection to the MB-Secure panel is established via BUS-2(1000m) or the IB2-Bus (2000m).

    Overview

    The IB2 16 I/O Expanders are intended to expand a MB-Secure series intruder panel with additional detector group inputs and outputs. The connection to the MB-Secure panel is established via BUS-2(1000m) or the IB2-Bus (2000m), whilst the module can be operated in in the panel housing as well as in a separate housing. For connection of hardwired detectors there are 16 deletable inputs in double-balanced technology available. By this up to 3 contacts of a detector can be connected in series and supervised by various resistor values. With this each input can handle all signals of a detector (alarm, fault, tamper and line break) in an efficient and economical way.

    For operation of latching sensors e.g. passive glass break sensors each input provides a reset function. For connection of hardwired detectors there are 16 inputs in EOL or double-balanced technology. Also the detector group inputs can be programmed and operated as active-low outputs. Additional to these the module provides 16 free programmable active high outputs with 12 V 50 mA, which can be also used for operation of the relays like on the 013941.

    Features & Benefits:
    • 1 IB2-BUS or BUS-2 line to MB-Secure
    • Maximum distance with IB2-BUS up to 2000m, with BUS-2 up to 1000m
    • 16 hardwired detector group inputs in double balanced technology, all resettable
    • Detector group inputs alternatively configurable as active low outputs, each separately
    • 16 outputs active high 12V DC
    • 1 input for tamper contact
    • Auxiliary power supply input 12V
    • 3 LEDs to display system status
    Certifications:
    • G115068, Class C
    • EN 50131-1 Grade 3
    Specifications

    Others

    • Brand
      • Honeywell Security
    • Product Type
      • I/O Expander

    Others

    • Brand
      • Honeywell Security
    • Product Type
      • I/O Expander
    • Brand : Honeywell Security
    • Product Type : I/O Expander
    Brochure
    Name
    Description
    File Size
    Date
    Size
    MB-Secure
    application/pdf 1.3 MB
    5/11/2023
    1.3 MB
    MB-Secure
    application/pdf 657.61 KB
    5/11/2023
    657.61 KB
    Product Bulletins
    Name
    Description
    File Size
    Date
    Size
    4.12.2014 - December edition
    application/pdf 166.94 KB
    5/16/2023
    166.94 KB
    26.1.2015 - January edition
    application/pdf 262.84 KB
    5/16/2023
    262.84 KB
    Name
    Description
    File Size
    Date
    Size
    4.12.2014 - December edition
    application/pdf 166.94 KB
    5/16/2023
    166.94 KB
    MB-Secure
    application/pdf 1.3 MB
    5/11/2023
    1.3 MB
    26.1.2015 - January edition
    application/pdf 262.84 KB
    5/16/2023
    262.84 KB
    MB-Secure
    application/pdf 657.61 KB
    5/11/2023
    657.61 KB
    Name
    Description
    File Size
    Date
    Size
    MB-Secure
    1.3 MB
    5/11/2023
    MB-Secure
    657.61 KB
    5/11/2023
    4.12.2014 - December edition
    166.94 KB
    5/16/2023
    26.1.2015 - January edition
    262.84 KB
    5/16/2023