/content/hbtbt/ae/en/search-results.html

I/O Modules

IQVIEW4 SM Box

IQVIEW4 SM Box provides fully protection against damage and comes in compact design

Overview

IQVIEW4 SM Box is a surface mounting box providing enclosure for IQ View4 Touch Screen Display for protection against damage

Features & Benefits:
  • IQVIEW4 SM Box is a surface mounting box providing enclosure for IQ View4 Touch Screen Display for protection against damage
Specifications

Others

  • Maximum Operating Humidity
    • 80 (Non-condensing) percentage relative humidity
  • Maximum Operating Ambient Temperature
    • 113 degree Fahrenheit
    • 45 degree Celsius
  • Minimum Operating Ambient Temperature
    • 0 degree Celsius
    • 32 degree Fahrenheit
  • Maximum Power Consumption
    • 3 watt
    • 8 voltage alternating current
  • Approved Location
    • TBA ampere
    • UL 916 ampere
  • Product Type
    • Touchscreen Display Degrees Celsius
  • Type
    • Touchscreen Display
  • Brand
    • Trend
  • Mounting Type
    • Surface inch

Others

  • Maximum Operating Humidity
    • 80 (Non-condensing) percentage relative humidity
  • Maximum Operating Ambient Temperature
    • 113 degree Fahrenheit
    • 45 degree Celsius
  • Minimum Operating Ambient Temperature
    • 0 degree Celsius
    • 32 degree Fahrenheit
  • Maximum Power Consumption
    • 3 watt
    • 8 voltage alternating current
  • Approved Location
    • TBA ampere
    • UL 916 ampere
  • Product Type
    • Touchscreen Display Degrees Celsius
  • Type
    • Touchscreen Display
  • Brand
    • Trend
  • Mounting Type
    • Surface inch
  • Maximum Operating Humidity : 80 (Non-condensing) percentage relative humidity
  • Maximum Operating Ambient Temperature : 113 degree Fahrenheit|45 degree Celsius
  • Minimum Operating Ambient Temperature : 0 degree Celsius|32 degree Fahrenheit
  • Maximum Power Consumption : 3 watt|8 voltage alternating current
  • Approved Location : TBA ampere|UL 916 ampere
  • Product Type : Touchscreen Display Degrees Celsius
  • Type : Touchscreen Display
  • Brand : Trend
  • Mounting Type : Surface inch