/content/hbtbt/ae/en/search-results.html

    I/O Modules

    MB Secure 2 Relay Module

    The MB Secure 2-Relay 2-Input Module BUS-2 is intended for extension of a MB-Secure- or MB12/24/48/100/256 plus series intruder panel with control and power supply over BUS-2.

    Overview

    The 2-Relay 2-Input Module BUS-2 is intended for extension of a MB-Secure- or MB12/24/48/100/256 plus series intruder panel with control and power supply over BUS-2. When operated at the MB-Secure panel two relays and two free programmable detector group inputs are available. Also there is a compatibility mode provided for operation at MB12/24/48/100/256 panels as 5-output-module BUS-2. In this case the first two outputs control the relays, the inputs are not supported in compatibility mode.

    Features & Benefits:
    • Operation at BUS-2
    • 2 relays each with a potential-free changeover contact
    • Wide switching capacity range (5V DC/10 mA to 250V AC/5 A)
    • 2 detector group inputs free programmable (only MB-Secure)
    • Detection range 4k 14k and 20%/30%/40%
    • Cover tamper and pry-off-tamper detection
    • Firmware update over BUS-2 supported
    Certifications:
    • VdS Approval G14022 (Class C, IDS)
    • EN 50131-3, Grade 3, Class II
    • SES-EMA-RL-T2:2010-08
    Specifications

    Others

    • Product Type
      • 2-Relay 2-Input Module
    • Brand
      • Honeywell Security

    Others

    • Product Type
      • 2-Relay 2-Input Module
    • Brand
      • Honeywell Security
    • Product Type : 2-Relay 2-Input Module
    • Brand : Honeywell Security
    Others
    Name
    Description
    File Size
    Date
    Size
    POCCUSA86B00407
    application/pdf 6.14 MB
    5/10/2023
    6.14 MB
    2-Relais 2MG Modul BUS-2, aP
    application/pdf 266.75 KB
    5/14/2023
    266.75 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    MB-Secure
    application/pdf 657.61 KB
    5/11/2023
    657.61 KB
    Name
    Description
    File Size
    Date
    Size
    POCCUSA86B00407
    application/pdf 6.14 MB
    5/10/2023
    6.14 MB
    2-Relais 2MG Modul BUS-2, aP
    application/pdf 266.75 KB
    5/14/2023
    266.75 KB
    MB-Secure
    application/pdf 657.61 KB
    5/11/2023
    657.61 KB
    Name
    Description
    File Size
    Date
    Size
    POCCUSA86B00407
    6.14 MB
    5/10/2023
    2-Relais 2MG Modul BUS-2, aP
    266.75 KB
    5/14/2023
    MB-Secure
    657.61 KB
    5/11/2023