/content/hbtbt/ae/en/search-results.html

    I/O Modules

    MB Secure Relay Module

    Discontinued

    The MB Secure Relay module 4 x 230 V/8 A and 8 x 24 V/1A is intended to expand a intruder panel with additional relays.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    MB Secure Relay module consists of 4 x 230 V/8 A and 8 x 24 V/1A and is intended to expand an intruder panel with additional relays. The relays are operated with active 12 V signals, e.g. driven from a 013940 16 I/O expander modules or from the intruder panel main board itself. The module contains 8 relays with 24 V/1 A load capacity, and for large loads 4 relays with 230 V/8 A load capacity are provided. Each relay is equipped with the connection for potential-free changeover contact.

    Features & Benefits:
    • 8 relays with 24 V/1 A
    • 4 relays with 250V AC/8 A
    • Each relay with potential-free changeover contact
    • Control signal 12V 50 mA
    • Compatible to all MB panels
    Certifications:
    • EMC 2004/108/EG
    • RoHS 2011/65/EU
    • LVD 2006/95/EG
    Specifications

    Others

    • Brand
      • Honeywell Security
    • Product Type
      • Relay Module

    Others

    • Brand
      • Honeywell Security
    • Product Type
      • Relay Module
    • Brand : Honeywell Security
    • Product Type : Relay Module