I/O Modules
MB Secure Siren Module
MB Secure Siren Module is a BUS-2 module in housing for connection of acoustic signaling devices and flashlights, to be installed within the panel housing or decentralized near to the corresponding alarm device.
MB Secure Siren Module is a BUS-2 module in housing for connection of acoustic signaling devices and flashlights, to be installed within the panel housing or decentralized near to the corresponding alarm device. 2 freely programmable analogue inputs, with reset function, Cover tamper, Pry-off tamper Up to 4 freely programmable outputs (active high) when using 048720.17
Features & Benefits:- Operation on BUS-2
- 2 freely programmable analogue inputs, with reset function, e.g. for tamper output
- Up to 4 freely programmable outputs (active high) when using 048720.17
- Easy mounting on the bottom of the panel housing or in a separate box
- Cover tamper
- Pry-off tamper
- G114026, class C
- EN50131-3, Grad 3, Class II
- SES-EMA-RL-T2:2010-08
Others
- Product Type
- Siren Module
- Brand
- Honeywell Security
Others
- Product Type
- Siren Module
- Brand
- Honeywell Security
- Product Type : Siren Module
- Brand : Honeywell Security