/content/hbtbt/ae/en/search-results.html

    I/O Modules

    MINio Input/Output Module

    Discontinued

    MINio is a distributed I/O module capable of interfacing a large variety of analog and digital input or output loads. It has 6 user definable inputs, 2 digital inputs and 6 digital relay outputs with optional Enclosure.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    MINio is a distributed I/O module capable of interfacing a large variety of analog and digital input or output loads. It has 6 user definable inputs, 2 digital inputs and 6 digital relay outputs with optional Enclosure. When combined with Novar’s OpusTM Executive Controllers, MINio delivers the most flexible, efficient and reliable I/O solution for monitoring and controlling refrigeration, HVAC and other building equipment.

    Features & Benefits:
    • Six relay outputs (form C) for switching (240V AC max) line voltage loads
    • Six user-definable inputs for interfacing Thermistor, 4-20mA, 0-10V DC or digital signals
    • Two digital inputs for dry contacts or 10Hz pulse meters
    • Two analog 0-10V DC outputs
    • Surge suppression protection on all input and output points
    • MINio Optional Enclosure also available
    Certifications:
    • FCC, Part 15, Class B
    • Industry Canada ICES-003, Class B
    • UL 873
    • UL 916
    Specifications

    Others

    • Brand
      • Alerton
      • Honeywell Multisite
    • Product Type
      • Module

    Others

    • Brand
      • Alerton
      • Honeywell Multisite
    • Product Type
      • Module
    • Brand : Alerton|Honeywell Multisite
    • Product Type : Module