/content/hbtbt/ae/en/search-results.html

    I/O Modules

    PCD1 E-Line Input/Output modules

    The remote I/O modules are controlled via RS-485 and enable decentralised automation using industrial quality components.

    Overview
    TThe remote I/O modules are controlled via RS-485 and enable decentralised automation using industrial quality components. The data point mix is specifically designed for applications in
    the HVAC sector. Moreover, the compact design enables the use of electrical distribution boxes alongside installations even in confined spaces. Commissioning and servicing are facilitated due to the local override operating level for each output. Remote maintenance is also possible using the optional access to the override operating level via the web interface in the Saia PCD controller. Programming is also very efficient and fast using a comprehensive FBox library with web templates.
    Specifications

    Others

    • Brand
      • Saia Burgess Controls (SBC)

    Others

    • Brand
      • Saia Burgess Controls (SBC)
    • Brand : Saia Burgess Controls (SBC)
    Others
    Name
    Description
    File Size
    Date
    Size
    PCD7.LRxx-P5 Saia PG5 programmable room controller
    application/pdf 12.8 MB
    5/11/2023
    12.8 MB
    PCD E-Line系列 I/O模块 用户手册
    application/pdf 429.17 KB
    11/16/2022
    429.17 KB
    Statement
    application/pdf 26.45 KB
    5/14/2023
    26.45 KB
    PCD7.LRxx-P5 Saia PG5 programmierbarer Raumregler
    application/pdf 12.78 MB
    5/11/2023
    12.78 MB
    Statement
    application/pdf 95.62 KB
    5/14/2023
    95.62 KB
    PCD7.LRxx-P5 Regolatore di camera programmabile Saia PG5
    application/pdf 12.74 MB
    5/11/2023
    12.74 MB
    Statement
    application/pdf 133.44 KB
    5/14/2023
    133.44 KB
    Statement
    application/pdf 21.94 KB
    5/14/2023
    21.94 KB
    RIO E-Line 12DI, 4Rel, 12AI, 8AO Primi passi con FW 1.08.xx
    application/pdf 2.46 MB
    5/14/2023
    2.46 MB
    Automatic solutions for demanding application
    application/pdf 3.97 MB
    5/14/2023
    3.97 MB
    IO remoti E-Line Serie S Installazione e manutenzione resi semplici
    application/pdf 761.94 KB
    5/14/2023
    761.94 KB
    E-Line – PCD1.G1100 Light and shade module
    application/pdf 576.42 KB
    5/14/2023
    576.42 KB
    E-Line S-Serie RIO 8UI
    application/pdf 1.89 MB
    5/14/2023
    1.89 MB
    PCD1.G360x-C15 Modulo camera E-Line
    application/pdf 1.5 MB
    5/14/2023
    1.5 MB
    S-Monitoring Application
    application/pdf 6.39 MB
    5/14/2023
    6.39 MB
    E-Line S-Serie RIO 6UI, 2AO, 2TR
    application/pdf 1.78 MB
    5/14/2023
    1.78 MB
    PCD1.G360x-C15 Module d'ambiance E-Line
    application/pdf 1.51 MB
    5/14/2023
    1.51 MB
    E-Line S-Serie RIO 8UI
    application/pdf 1.9 MB
    5/14/2023
    1.9 MB
    PCD1.G1100-C15 Module lumières et stores E-Line
    application/pdf 1.22 MB
    5/14/2023
    1.22 MB
    E-Line Room Control
    application/pdf 973.68 KB
    5/14/2023
    973.68 KB
    RIO E-Line 16DI, 8Rel, 8AI, 4AO Primi passi con FW 1.08.xx
    application/pdf 2.53 MB
    5/14/2023
    2.53 MB
    Automationslösungen für hohe Ansprüche
    application/pdf 1.93 MB
    5/14/2023
    1.93 MB
    E-Line S-Serie RIO 8UI
    application/pdf 1.87 MB
    5/14/2023
    1.87 MB
    PCD7.LRxx-P5 Saia PG5 Régulateur d’ambiance programmable
    application/pdf 12.76 MB
    5/10/2023
    12.76 MB
    E-Line RIO 12DI, 4Rel, 12AI, 8AO Starting with FW 1.08.xx
    application/pdf 2.45 MB
    5/14/2023
    2.45 MB
    PCD1.G1100-C15 E-Line Licht & Beschattungsmodul
    application/pdf 1.22 MB
    5/14/2023
    1.22 MB
    PCD1 E-Line Dimensions compactes pour la distribution électrique
    application/pdf 5.06 MB
    5/11/2023
    5.06 MB
    E-Line S-Serie RIO 6UI, 2AO, 2TR
    application/pdf 1.8 MB
    5/14/2023
    1.8 MB
    E-Line RIO 16DE, 8Rel, 8AE, 4AA Ab der FW-Version: 1.08.xx
    application/pdf 2.54 MB
    5/14/2023
    2.54 MB
    E-Line S-Serie RIO 8UI, 4AO
    application/pdf 1.61 MB
    5/14/2023
    1.61 MB
    E-Line RIO 16DI, 8Rel, 8AI, 4AO Starting with FW 1.08.xx
    application/pdf 2.52 MB
    5/14/2023
    2.52 MB
    Communication & Interaction
    application/pdf 6 MB
    5/11/2023
    6 MB
    E-Line RIO 12DI, 4Rel, 12AI, 8AO À partir de FW 1.08.xx
    application/pdf 2.48 MB
    5/14/2023
    2.48 MB
    E-Line RIOs S-Series Installation and service made easy
    application/pdf 761.28 KB
    5/14/2023
    761.28 KB
    E-Line Room Control
    application/pdf 970.57 KB
    5/14/2023
    970.57 KB
    E-Line Room Control
    application/pdf 1009.64 KB
    5/14/2023
    1009.64 KB
    PCD1.G1100-C15 Modulo d'illuminazione e ombreggiatura E-Line
    application/pdf 1.2 MB
    5/14/2023
    1.2 MB
    E-Line – PCD1.G1100 Module d‘éclairage et d‘ombrage
    application/pdf 577.2 KB
    5/14/2023
    577.2 KB
    E-Line RIOs S-Serie Installation und Service leicht gemacht
    application/pdf 767.95 KB
    5/14/2023
    767.95 KB
    E-Line RIOs L-Serie Engineering und Service leicht gemacht
    application/pdf 989.13 KB
    5/14/2023
    989.13 KB
    E-Line S-Serie RIO 6UI, 2AO, 2TR
    application/pdf 1.77 MB
    5/14/2023
    1.77 MB
    E-Line RIOs L-Series Engineering and servicing made easy
    application/pdf 974.86 KB
    5/14/2023
    974.86 KB
    E-Line RIO 16DI, 8Rel, 8AI, 4AO À partir de FW 1.08.xx
    application/pdf 2.54 MB
    5/14/2023
    2.54 MB
    E-Line RIO 12DE, 4Rel, 12AE, 8AA Ab der FW-Version: 1.08.xx
    application/pdf 2.48 MB
    5/14/2023
    2.48 MB
    E-Line controllers voor ruimteautomatisering
    application/pdf 981.92 KB
    5/14/2023
    981.92 KB
    E-Line S-Serie RIO 6UI, 2AO, 2TR
    application/pdf 1.78 MB
    5/14/2023
    1.78 MB
    E-Line – PCD1.G1100 Licht- und Beschattungsmodul
    application/pdf 577.28 KB
    5/14/2023
    577.28 KB
    E-Line S-Serie RIO 8UI, 4AO
    application/pdf 1.59 MB
    5/14/2023
    1.59 MB
    PCD1.G360x-C15 E-Line room control module
    application/pdf 1.49 MB
    5/14/2023
    1.49 MB
    RIO E-Line 8DI, 4Rel, 16AI, 4AO Primi passi con FW 1.08.xx
    application/pdf 1.87 MB
    5/14/2023
    1.87 MB
    Automatic solutions for demanding application
    application/pdf 1.43 MB
    5/14/2023
    1.43 MB
    E-Line S-Serie RIO 8UI, 4AO
    application/pdf 1.58 MB
    5/14/2023
    1.58 MB
    E-Line RIO 8DE, 4Rel, 16AE, 4AA Ab der FW-Version: 1.08.xx
    application/pdf 1.9 MB
    5/14/2023
    1.9 MB
    E-Line S-Serie RIO 8UI, 4AO
    application/pdf 1.6 MB
    5/14/2023
    1.6 MB
    C Anhang
    application/pdf 452.16 KB
    6/1/2023
    452.16 KB
    Saia PCD Portfolio
    application/pdf 999.5 KB
    5/10/2023
    999.5 KB
    PCD1 E-Line Compact design for electrical distributors
    application/pdf 5.05 MB
    5/11/2023
    5.05 MB
    Kommunikation und Interaktion
    application/pdf 6.02 MB
    5/11/2023
    6.02 MB
    System struktur Kontrollere, regulere, operere og monitorere
    application/pdf 1.86 MB
    5/14/2023
    1.86 MB
    Saia PCD Portafoglio
    application/pdf 997.36 KB
    5/10/2023
    997.36 KB
    Stazioni di automazione
    application/pdf 32.46 MB
    5/11/2023
    32.46 MB
    Automation stations
    application/pdf 35.02 MB
    5/11/2023
    35.02 MB
    Automationsstationen
    application/pdf 29.83 MB
    5/11/2023
    29.83 MB
    Comunicazione e interazione
    application/pdf 6.01 MB
    5/11/2023
    6.01 MB
    C Appendice
    application/pdf 446.81 KB
    6/1/2023
    446.81 KB
    A Produkte
    application/pdf 47.01 MB
    6/1/2023
    47.01 MB
    PCD1 E-Line Kompakte Bauform für Elektroverteiler
    application/pdf 5.07 MB
    5/11/2023
    5.07 MB
    PCD1.G360x-C15 E-Line Raummodul
    application/pdf 1.51 MB
    5/14/2023
    1.51 MB
    E-Line S-Serie RIO 8UI
    application/pdf 1.88 MB
    5/14/2023
    1.88 MB
    Saia PCD Portfolio
    application/pdf 996.91 KB
    5/10/2023
    996.91 KB
    B Basic systems
    application/pdf 30.43 MB
    5/11/2023
    30.43 MB
    B Sistemi di base
    application/pdf 30.45 MB
    5/11/2023
    30.45 MB
    C Annexe
    application/pdf 453.29 KB
    6/1/2023
    453.29 KB
    Stations d’automatisation
    application/pdf 32.83 MB
    5/11/2023
    32.83 MB
    C Annex
    application/pdf 445.2 KB
    6/1/2023
    445.2 KB
    PCD1 E-Line Design compatto per quadri di distribuzione elettrica
    application/pdf 5.06 MB
    5/11/2023
    5.06 MB
    A Produits
    application/pdf 47.02 MB
    6/1/2023
    47.02 MB
    E-Line – PCD1.G1100 Modulo per il controllo di luci e frangisole
    application/pdf 577.46 KB
    5/14/2023
    577.46 KB
    E-Line RIO 8DI, 4Rel, 16AI, 4AO Starting with FW 1.08.xx
    application/pdf 1.87 MB
    5/14/2023
    1.87 MB
    E-Line RIO 8DI, 4Rel, 16AI, 4AO À partir de FW 1.08.xx
    application/pdf 1.89 MB
    5/14/2023
    1.89 MB
    A Prodotti
    application/pdf 46.99 MB
    6/1/2023
    46.99 MB
    A Products
    application/pdf 46.92 MB
    6/1/2023
    46.92 MB
    IO remoti E-Line Serie L Ingegnerizzazione e manutenzione semplificate
    application/pdf 976.1 KB
    5/14/2023
    976.1 KB
    Automatic solutions for demanding application
    application/pdf 3.94 MB
    5/14/2023
    3.94 MB
    Régulation d’ambiance E-Line
    application/pdf 975.83 KB
    5/14/2023
    975.83 KB
    Kommunikation und Interaktion
    application/pdf 6.02 MB
    5/11/2023
    6.02 MB
    E-Line RIO Série L Ingénierie et maintenance simplifiées
    application/pdf 978.74 KB
    5/14/2023
    978.74 KB
    E-Line RIO Série S Facilité d’installation et de maintenance
    application/pdf 764.03 KB
    5/14/2023
    764.03 KB
    PCD1.G1100-C15 E-Line light and blind module
    application/pdf 1.23 MB
    5/14/2023
    1.23 MB
    Saia PCD Vue d�ensemble du portefeuille
    application/pdf 998.03 KB
    5/10/2023
    998.03 KB
    Name
    Description
    File Size
    Date
    Size
    PCD7.LRxx-P5 Saia PG5 programmable room controller
    application/pdf 12.8 MB
    5/11/2023
    12.8 MB
    PCD E-Line系列 I/O模块 用户手册
    application/pdf 429.17 KB
    11/16/2022
    429.17 KB
    Statement
    application/pdf 26.45 KB
    5/14/2023
    26.45 KB
    PCD7.LRxx-P5 Saia PG5 programmierbarer Raumregler
    application/pdf 12.78 MB
    5/11/2023
    12.78 MB
    Statement
    application/pdf 95.62 KB
    5/14/2023
    95.62 KB
    PCD7.LRxx-P5 Regolatore di camera programmabile Saia PG5
    application/pdf 12.74 MB
    5/11/2023
    12.74 MB
    Statement
    application/pdf 133.44 KB
    5/14/2023
    133.44 KB
    Statement
    application/pdf 21.94 KB
    5/14/2023
    21.94 KB
    RIO E-Line 12DI, 4Rel, 12AI, 8AO Primi passi con FW 1.08.xx
    application/pdf 2.46 MB
    5/14/2023
    2.46 MB
    Automatic solutions for demanding application
    application/pdf 3.97 MB
    5/14/2023
    3.97 MB
    IO remoti E-Line Serie S Installazione e manutenzione resi semplici
    application/pdf 761.94 KB
    5/14/2023
    761.94 KB
    E-Line – PCD1.G1100 Light and shade module
    application/pdf 576.42 KB
    5/14/2023
    576.42 KB
    E-Line S-Serie RIO 8UI
    application/pdf 1.89 MB
    5/14/2023
    1.89 MB
    PCD1.G360x-C15 Modulo camera E-Line
    application/pdf 1.5 MB
    5/14/2023
    1.5 MB
    S-Monitoring Application
    application/pdf 6.39 MB
    5/14/2023
    6.39 MB
    E-Line S-Serie RIO 6UI, 2AO, 2TR
    application/pdf 1.78 MB
    5/14/2023
    1.78 MB
    PCD1.G360x-C15 Module d'ambiance E-Line
    application/pdf 1.51 MB
    5/14/2023
    1.51 MB
    E-Line S-Serie RIO 8UI
    application/pdf 1.9 MB
    5/14/2023
    1.9 MB
    PCD1.G1100-C15 Module lumières et stores E-Line
    application/pdf 1.22 MB
    5/14/2023
    1.22 MB
    E-Line Room Control
    application/pdf 973.68 KB
    5/14/2023
    973.68 KB
    RIO E-Line 16DI, 8Rel, 8AI, 4AO Primi passi con FW 1.08.xx
    application/pdf 2.53 MB
    5/14/2023
    2.53 MB
    Automationslösungen für hohe Ansprüche
    application/pdf 1.93 MB
    5/14/2023
    1.93 MB
    E-Line S-Serie RIO 8UI
    application/pdf 1.87 MB
    5/14/2023
    1.87 MB
    PCD7.LRxx-P5 Saia PG5 Régulateur d’ambiance programmable
    application/pdf 12.76 MB
    5/10/2023
    12.76 MB
    E-Line RIO 12DI, 4Rel, 12AI, 8AO Starting with FW 1.08.xx
    application/pdf 2.45 MB
    5/14/2023
    2.45 MB
    PCD1.G1100-C15 E-Line Licht & Beschattungsmodul
    application/pdf 1.22 MB
    5/14/2023
    1.22 MB
    PCD1 E-Line Dimensions compactes pour la distribution électrique
    application/pdf 5.06 MB
    5/11/2023
    5.06 MB
    E-Line S-Serie RIO 6UI, 2AO, 2TR
    application/pdf 1.8 MB
    5/14/2023
    1.8 MB
    E-Line RIO 16DE, 8Rel, 8AE, 4AA Ab der FW-Version: 1.08.xx
    application/pdf 2.54 MB
    5/14/2023
    2.54 MB
    E-Line S-Serie RIO 8UI, 4AO
    application/pdf 1.61 MB
    5/14/2023
    1.61 MB
    E-Line RIO 16DI, 8Rel, 8AI, 4AO Starting with FW 1.08.xx
    application/pdf 2.52 MB
    5/14/2023
    2.52 MB
    Communication & Interaction
    application/pdf 6 MB
    5/11/2023
    6 MB
    E-Line RIO 12DI, 4Rel, 12AI, 8AO À partir de FW 1.08.xx
    application/pdf 2.48 MB
    5/14/2023
    2.48 MB
    E-Line RIOs S-Series Installation and service made easy
    application/pdf 761.28 KB
    5/14/2023
    761.28 KB
    E-Line Room Control
    application/pdf 970.57 KB
    5/14/2023
    970.57 KB
    E-Line Room Control
    application/pdf 1009.64 KB
    5/14/2023
    1009.64 KB
    PCD1.G1100-C15 Modulo d'illuminazione e ombreggiatura E-Line
    application/pdf 1.2 MB
    5/14/2023
    1.2 MB
    E-Line – PCD1.G1100 Module d‘éclairage et d‘ombrage
    application/pdf 577.2 KB
    5/14/2023
    577.2 KB
    E-Line RIOs S-Serie Installation und Service leicht gemacht
    application/pdf 767.95 KB
    5/14/2023
    767.95 KB
    E-Line RIOs L-Serie Engineering und Service leicht gemacht
    application/pdf 989.13 KB
    5/14/2023
    989.13 KB
    E-Line S-Serie RIO 6UI, 2AO, 2TR
    application/pdf 1.77 MB
    5/14/2023
    1.77 MB
    E-Line RIOs L-Series Engineering and servicing made easy
    application/pdf 974.86 KB
    5/14/2023
    974.86 KB
    E-Line RIO 16DI, 8Rel, 8AI, 4AO À partir de FW 1.08.xx
    application/pdf 2.54 MB
    5/14/2023
    2.54 MB
    E-Line RIO 12DE, 4Rel, 12AE, 8AA Ab der FW-Version: 1.08.xx
    application/pdf 2.48 MB
    5/14/2023
    2.48 MB
    E-Line controllers voor ruimteautomatisering
    application/pdf 981.92 KB
    5/14/2023
    981.92 KB
    E-Line S-Serie RIO 6UI, 2AO, 2TR
    application/pdf 1.78 MB
    5/14/2023
    1.78 MB
    E-Line – PCD1.G1100 Licht- und Beschattungsmodul
    application/pdf 577.28 KB
    5/14/2023
    577.28 KB
    E-Line S-Serie RIO 8UI, 4AO
    application/pdf 1.59 MB
    5/14/2023
    1.59 MB
    PCD1.G360x-C15 E-Line room control module
    application/pdf 1.49 MB
    5/14/2023
    1.49 MB
    RIO E-Line 8DI, 4Rel, 16AI, 4AO Primi passi con FW 1.08.xx
    application/pdf 1.87 MB
    5/14/2023
    1.87 MB
    Automatic solutions for demanding application
    application/pdf 1.43 MB
    5/14/2023
    1.43 MB
    E-Line S-Serie RIO 8UI, 4AO
    application/pdf 1.58 MB
    5/14/2023
    1.58 MB
    E-Line RIO 8DE, 4Rel, 16AE, 4AA Ab der FW-Version: 1.08.xx
    application/pdf 1.9 MB
    5/14/2023
    1.9 MB
    E-Line S-Serie RIO 8UI, 4AO
    application/pdf 1.6 MB
    5/14/2023
    1.6 MB
    C Anhang
    application/pdf 452.16 KB
    6/1/2023
    452.16 KB
    Saia PCD Portfolio
    application/pdf 999.5 KB
    5/10/2023
    999.5 KB
    PCD1 E-Line Compact design for electrical distributors
    application/pdf 5.05 MB
    5/11/2023
    5.05 MB
    Kommunikation und Interaktion
    application/pdf 6.02 MB
    5/11/2023
    6.02 MB
    System struktur Kontrollere, regulere, operere og monitorere
    application/pdf 1.86 MB
    5/14/2023
    1.86 MB
    Saia PCD Portafoglio
    application/pdf 997.36 KB
    5/10/2023
    997.36 KB
    Stazioni di automazione
    application/pdf 32.46 MB
    5/11/2023
    32.46 MB
    Automation stations
    application/pdf 35.02 MB
    5/11/2023
    35.02 MB
    Automationsstationen
    application/pdf 29.83 MB
    5/11/2023
    29.83 MB
    Comunicazione e interazione
    application/pdf 6.01 MB
    5/11/2023
    6.01 MB
    C Appendice
    application/pdf 446.81 KB
    6/1/2023
    446.81 KB
    A Produkte
    application/pdf 47.01 MB
    6/1/2023
    47.01 MB
    PCD1 E-Line Kompakte Bauform für Elektroverteiler
    application/pdf 5.07 MB
    5/11/2023
    5.07 MB
    PCD1.G360x-C15 E-Line Raummodul
    application/pdf 1.51 MB
    5/14/2023
    1.51 MB
    E-Line S-Serie RIO 8UI
    application/pdf 1.88 MB
    5/14/2023
    1.88 MB
    Saia PCD Portfolio
    application/pdf 996.91 KB
    5/10/2023
    996.91 KB
    B Basic systems
    application/pdf 30.43 MB
    5/11/2023
    30.43 MB
    B Sistemi di base
    application/pdf 30.45 MB
    5/11/2023
    30.45 MB
    C Annexe
    application/pdf 453.29 KB
    6/1/2023
    453.29 KB
    Stations d’automatisation
    application/pdf 32.83 MB
    5/11/2023
    32.83 MB
    C Annex
    application/pdf 445.2 KB
    6/1/2023
    445.2 KB
    PCD1 E-Line Design compatto per quadri di distribuzione elettrica
    application/pdf 5.06 MB
    5/11/2023
    5.06 MB
    A Produits
    application/pdf 47.02 MB
    6/1/2023
    47.02 MB
    E-Line – PCD1.G1100 Modulo per il controllo di luci e frangisole
    application/pdf 577.46 KB
    5/14/2023
    577.46 KB
    E-Line RIO 8DI, 4Rel, 16AI, 4AO Starting with FW 1.08.xx
    application/pdf 1.87 MB
    5/14/2023
    1.87 MB
    E-Line RIO 8DI, 4Rel, 16AI, 4AO À partir de FW 1.08.xx
    application/pdf 1.89 MB
    5/14/2023
    1.89 MB
    A Prodotti
    application/pdf 46.99 MB
    6/1/2023
    46.99 MB
    A Products
    application/pdf 46.92 MB
    6/1/2023
    46.92 MB
    IO remoti E-Line Serie L Ingegnerizzazione e manutenzione semplificate
    application/pdf 976.1 KB
    5/14/2023
    976.1 KB
    Automatic solutions for demanding application
    application/pdf 3.94 MB
    5/14/2023
    3.94 MB
    Régulation d’ambiance E-Line
    application/pdf 975.83 KB
    5/14/2023
    975.83 KB
    Kommunikation und Interaktion
    application/pdf 6.02 MB
    5/11/2023
    6.02 MB
    E-Line RIO Série L Ingénierie et maintenance simplifiées
    application/pdf 978.74 KB
    5/14/2023
    978.74 KB
    E-Line RIO Série S Facilité d’installation et de maintenance
    application/pdf 764.03 KB
    5/14/2023
    764.03 KB
    PCD1.G1100-C15 E-Line light and blind module
    application/pdf 1.23 MB
    5/14/2023
    1.23 MB
    Saia PCD Vue d�ensemble du portefeuille
    application/pdf 998.03 KB
    5/10/2023
    998.03 KB
    Name
    Description
    File Size
    Date
    Size
    PCD7.LRxx-P5 Saia PG5 programmable room controller
    12.8 MB
    5/11/2023
    PCD E-Line系列 I/O模块 用户手册
    429.17 KB
    11/16/2022
    Statement
    26.45 KB
    5/14/2023
    PCD7.LRxx-P5 Saia PG5 programmierbarer Raumregler
    12.78 MB
    5/11/2023
    Statement
    95.62 KB
    5/14/2023
    PCD7.LRxx-P5 Regolatore di camera programmabile Saia PG5
    12.74 MB
    5/11/2023
    Statement
    133.44 KB
    5/14/2023
    Statement
    21.94 KB
    5/14/2023
    RIO E-Line 12DI, 4Rel, 12AI, 8AO Primi passi con FW 1.08.xx
    2.46 MB
    5/14/2023
    Automatic solutions for demanding application
    3.97 MB
    5/14/2023
    IO remoti E-Line Serie S Installazione e manutenzione resi semplici
    761.94 KB
    5/14/2023
    E-Line – PCD1.G1100 Light and shade module
    576.42 KB
    5/14/2023
    E-Line S-Serie RIO 8UI
    1.89 MB
    5/14/2023
    PCD1.G360x-C15 Modulo camera E-Line
    1.5 MB
    5/14/2023
    S-Monitoring Application
    6.39 MB
    5/14/2023
    E-Line S-Serie RIO 6UI, 2AO, 2TR
    1.78 MB
    5/14/2023
    PCD1.G360x-C15 Module d'ambiance E-Line
    1.51 MB
    5/14/2023
    E-Line S-Serie RIO 8UI
    1.9 MB
    5/14/2023
    PCD1.G1100-C15 Module lumières et stores E-Line
    1.22 MB
    5/14/2023
    E-Line Room Control
    973.68 KB
    5/14/2023
    RIO E-Line 16DI, 8Rel, 8AI, 4AO Primi passi con FW 1.08.xx
    2.53 MB
    5/14/2023
    Automationslösungen für hohe Ansprüche
    1.93 MB
    5/14/2023
    E-Line S-Serie RIO 8UI
    1.87 MB
    5/14/2023
    PCD7.LRxx-P5 Saia PG5 Régulateur d’ambiance programmable
    12.76 MB
    5/10/2023
    E-Line RIO 12DI, 4Rel, 12AI, 8AO Starting with FW 1.08.xx
    2.45 MB
    5/14/2023
    PCD1.G1100-C15 E-Line Licht & Beschattungsmodul
    1.22 MB
    5/14/2023
    PCD1 E-Line Dimensions compactes pour la distribution électrique
    5.06 MB
    5/11/2023
    E-Line S-Serie RIO 6UI, 2AO, 2TR
    1.8 MB
    5/14/2023
    E-Line RIO 16DE, 8Rel, 8AE, 4AA Ab der FW-Version: 1.08.xx
    2.54 MB
    5/14/2023
    E-Line S-Serie RIO 8UI, 4AO
    1.61 MB
    5/14/2023
    E-Line RIO 16DI, 8Rel, 8AI, 4AO Starting with FW 1.08.xx
    2.52 MB
    5/14/2023
    Communication & Interaction
    6 MB
    5/11/2023
    E-Line RIO 12DI, 4Rel, 12AI, 8AO À partir de FW 1.08.xx
    2.48 MB
    5/14/2023
    E-Line RIOs S-Series Installation and service made easy
    761.28 KB
    5/14/2023
    E-Line Room Control
    970.57 KB
    5/14/2023
    E-Line Room Control
    1009.64 KB
    5/14/2023
    PCD1.G1100-C15 Modulo d'illuminazione e ombreggiatura E-Line
    1.2 MB
    5/14/2023
    E-Line – PCD1.G1100 Module d‘éclairage et d‘ombrage
    577.2 KB
    5/14/2023
    E-Line RIOs S-Serie Installation und Service leicht gemacht
    767.95 KB
    5/14/2023
    E-Line RIOs L-Serie Engineering und Service leicht gemacht
    989.13 KB
    5/14/2023
    E-Line S-Serie RIO 6UI, 2AO, 2TR
    1.77 MB
    5/14/2023
    E-Line RIOs L-Series Engineering and servicing made easy
    974.86 KB
    5/14/2023
    E-Line RIO 16DI, 8Rel, 8AI, 4AO À partir de FW 1.08.xx
    2.54 MB
    5/14/2023
    E-Line RIO 12DE, 4Rel, 12AE, 8AA Ab der FW-Version: 1.08.xx
    2.48 MB
    5/14/2023
    E-Line controllers voor ruimteautomatisering
    981.92 KB
    5/14/2023
    E-Line S-Serie RIO 6UI, 2AO, 2TR
    1.78 MB
    5/14/2023
    E-Line – PCD1.G1100 Licht- und Beschattungsmodul
    577.28 KB
    5/14/2023
    E-Line S-Serie RIO 8UI, 4AO
    1.59 MB
    5/14/2023
    PCD1.G360x-C15 E-Line room control module
    1.49 MB
    5/14/2023
    RIO E-Line 8DI, 4Rel, 16AI, 4AO Primi passi con FW 1.08.xx
    1.87 MB
    5/14/2023
    Automatic solutions for demanding application
    1.43 MB
    5/14/2023
    E-Line S-Serie RIO 8UI, 4AO
    1.58 MB
    5/14/2023
    E-Line RIO 8DE, 4Rel, 16AE, 4AA Ab der FW-Version: 1.08.xx
    1.9 MB
    5/14/2023
    E-Line S-Serie RIO 8UI, 4AO
    1.6 MB
    5/14/2023
    C Anhang
    452.16 KB
    6/1/2023
    Saia PCD Portfolio
    999.5 KB
    5/10/2023
    PCD1 E-Line Compact design for electrical distributors
    5.05 MB
    5/11/2023
    Kommunikation und Interaktion
    6.02 MB
    5/11/2023
    System struktur Kontrollere, regulere, operere og monitorere
    1.86 MB
    5/14/2023
    Saia PCD Portafoglio
    997.36 KB
    5/10/2023
    Stazioni di automazione
    32.46 MB
    5/11/2023
    Automation stations
    35.02 MB
    5/11/2023
    Automationsstationen
    29.83 MB
    5/11/2023
    Comunicazione e interazione
    6.01 MB
    5/11/2023
    C Appendice
    446.81 KB
    6/1/2023
    A Produkte
    47.01 MB
    6/1/2023
    PCD1 E-Line Kompakte Bauform für Elektroverteiler
    5.07 MB
    5/11/2023
    PCD1.G360x-C15 E-Line Raummodul
    1.51 MB
    5/14/2023
    E-Line S-Serie RIO 8UI
    1.88 MB
    5/14/2023
    Saia PCD Portfolio
    996.91 KB
    5/10/2023
    B Basic systems
    30.43 MB
    5/11/2023
    B Sistemi di base
    30.45 MB
    5/11/2023
    C Annexe
    453.29 KB
    6/1/2023
    Stations d’automatisation
    32.83 MB
    5/11/2023
    C Annex
    445.2 KB
    6/1/2023
    PCD1 E-Line Design compatto per quadri di distribuzione elettrica
    5.06 MB
    5/11/2023
    A Produits
    47.02 MB
    6/1/2023
    E-Line – PCD1.G1100 Modulo per il controllo di luci e frangisole
    577.46 KB
    5/14/2023
    E-Line RIO 8DI, 4Rel, 16AI, 4AO Starting with FW 1.08.xx
    1.87 MB
    5/14/2023
    E-Line RIO 8DI, 4Rel, 16AI, 4AO À partir de FW 1.08.xx
    1.89 MB
    5/14/2023
    A Prodotti
    46.99 MB
    6/1/2023
    A Products
    46.92 MB
    6/1/2023
    IO remoti E-Line Serie L Ingegnerizzazione e manutenzione semplificate
    976.1 KB
    5/14/2023
    Automatic solutions for demanding application
    3.94 MB
    5/14/2023
    Régulation d’ambiance E-Line
    975.83 KB
    5/14/2023
    Kommunikation und Interaktion
    6.02 MB
    5/11/2023
    E-Line RIO Série L Ingénierie et maintenance simplifiées
    978.74 KB
    5/14/2023
    E-Line RIO Série S Facilité d’installation et de maintenance
    764.03 KB
    5/14/2023
    PCD1.G1100-C15 E-Line light and blind module
    1.23 MB
    5/14/2023
    Saia PCD Vue d�ensemble du portefeuille
    998.03 KB
    5/10/2023
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    PCD1.A1000-A20
    E-Line Digital output module, 10DO
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-pcd1-a1000-a20-s-series-e-line-rs-485-rio-module-primaryimage
    PCD1.A1000-A20
    E-Line Digital output module, 10DO
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-pcd1-a1000-a20-s-series-e-line-rs-485-rio-module-primaryimage
    PCD1.A2000-A20
    E-Line Digital output module, 6 relay normaly open
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-pcd1-a2000-a20-s-series-e-line-rs-485-rio-module-primaryimage
    PCD1.A2000-A20
    E-Line Digital output module, 6 relay normaly open
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-pcd1-a2000-a20-s-series-e-line-rs-485-rio-module-primaryimage
    PCD1.B1000-A20
    E-Line Digital Inputoutput module, 4 DI, 6 relay normally open, 4 Relay changeover
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-pcd1b1000-a20-e-line-rio-module-primaryimage
    PCD1.B1000-A20
    E-Line Digital Inputoutput module, 4 DI, 6 relay normally open, 4 Relay changeover
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-pcd1b1000-a20-e-line-rio-module-primaryimage
    PCD1.B1010-A20
    IO Module, 24V DC, 3W, RS-485, 10 Relay Output, 24 Digital Input
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-pcd1b1000-a20-e-line-rio-module-primaryimage
    PCD1.B1010-A20
    IO Module, 24V DC, 3W, RS-485, 10 Relay Output, 24 Digital Input
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-pcd1b1000-a20-e-line-rio-module-primaryimage
    PCD1.B1020-A20
    E-Line digital Inputoutput module, 16DI, 4 relay changeover
    PCD1.B1020-A20
    E-Line digital Inputoutput module, 16DI, 4 relay changeover
    PCD1.B1100-A20
    E-Line S-Serie Digital inputoutput module 4DI, 10Rel
    PCD1.B1100-A20
    E-Line S-Serie Digital inputoutput module 4DI, 10Rel
    PCD1.B1120-A20
    E-Line S-Serie Digital inputoutput module 16DI, 4Rel
    PCD1.B1120-A20
    E-Line S-Serie Digital inputoutput module 16DI, 4Rel
    PCD1.B5000-A20
    E-Line digital Inputouput module, 6DI, 3 Relay Normally open
    PCD1.B5000-A20
    E-Line digital Inputouput module, 6DI, 3 Relay Normally open
    PCD1.B5010-A20
    E-Line digital IO module, 6DI, 3 relay normally open 250AC
    PCD1.B5010-A20
    E-Line digital IO module, 6DI, 3 relay normally open 250AC
    PCD1.E1000-A10
    E-Line digital input module. 12 digital inputs
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-pcd1-e1000-a10-e-line-rio-module-12-di-primaryimage
    PCD1.E1000-A10
    E-Line digital input module. 12 digital inputs
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-pcd1-e1000-a10-e-line-rio-module-12-di-primaryimage