/content/hbtbt/ae/en/search-results.html

I/O Modules

PCD2 and PCD1 Analogue Output Module

With the help of plug-in analogue output modules, you can expand and individually adapt the functions of the PCD2 and PCD1.

Overview
The numerous analogue modules allow complex control tasks or measurements. Depending on the speed of the AD converter, the resolution is between 8 and 16 bits. The digitised values can be processed further direct in the project in the PCD2 and PCD1. The large number of different modules means that the most suitable module is available for almost any requirement.
Specifications

Others

  • Normal Input Current
    • 25 milliampere
    • 35 milliampere
  • Number of Outputs
    • 4
  • Total Ports
    • 4
  • Product Type
    • Analogue Output Module Degrees Celsius
  • Input and Output Type
    • Analog voltage alternating current
  • For Use With
    • PCD1.M0160E0 millimetre
    • PCD1.M2110R1 millimetre
    • PCD1.M2xxx millimetre
  • Terminal Type
    • Plug-in Screw inch
  • Brand
    • Saia Burgess Controls (SBC)
  • Type
    • Analogue Output Module

Others

  • Normal Input Current
    • 25 milliampere
    • 35 milliampere
  • Number of Outputs
    • 4
  • Total Ports
    • 4
  • Product Type
    • Analogue Output Module Degrees Celsius
  • Input and Output Type
    • Analog voltage alternating current
  • For Use With
    • PCD1.M0160E0 millimetre
    • PCD1.M2110R1 millimetre
    • PCD1.M2xxx millimetre
  • Terminal Type
    • Plug-in Screw inch
  • Brand
    • Saia Burgess Controls (SBC)
  • Type
    • Analogue Output Module
  • Normal Input Current : 25 milliampere|35 milliampere
  • Number of Outputs : 4
  • Total Ports : 4
  • Product Type : Analogue Output Module Degrees Celsius
  • Input and Output Type : Analog voltage alternating current
  • For Use With : PCD1.M0160E0 millimetre|PCD1.M2110R1 millimetre|PCD1.M2xxx millimetre
  • Terminal Type : Plug-in Screw inch
  • Brand : Saia Burgess Controls (SBC)
  • Type : Analogue Output Module
Others
Name
Description
File Size
Date
Size
PCD7.W600 User Manual
application/pdf 347.95 KB
5/11/2023
347.95 KB
V5011S2 螺纹连接座阀 用户手册
application/pdf 130.5 KB
11/16/2022
130.5 KB
Manuel pour PCD1.M2_
application/pdf 12.35 MB
5/10/2023
12.35 MB
Manuale per PCD1.M2_
application/pdf 12.27 MB
5/11/2023
12.27 MB
Handbuch für die PCD1.M0160E0
application/pdf 6.55 MB
5/10/2023
6.55 MB
PCD7.W600 Manuale utente
application/pdf 357.85 KB
5/11/2023
357.85 KB
Manuel pour PCD1.M0160E0
application/pdf 6.57 MB
5/11/2023
6.57 MB
Manual for the PCD1.M2_
application/pdf 12.38 MB
5/10/2023
12.38 MB
for the PCD1.M0160E0
application/pdf 6.65 MB
5/11/2023
6.65 MB
PCD7.W600 Manuel de l'utilisateur
application/pdf 357.35 KB
5/11/2023
357.35 KB
PCD7.W600 Handbuch
application/pdf 360.3 KB
5/10/2023
360.3 KB
analogue output module for PCD1 CPU
application/pdf 311.62 KB
5/14/2023
311.62 KB
Handbuch für die PCD1.M2_
application/pdf 12.36 MB
5/11/2023
12.36 MB
B Basissysteme
application/pdf 30.51 MB
5/11/2023
30.51 MB
Verbrauchsdaten erfassen, visualisieren und verarbeiten
application/pdf 6.66 MB
5/11/2023
6.66 MB
Saisir, visualiser et traiter les données de consommation
application/pdf 6.65 MB
5/11/2023
6.65 MB
SBC Energy catalogue 2016 | 2017
application/pdf 7.34 MB
5/11/2023
7.34 MB
PCD7.W600 analogue output module for PCD1 CPU
application/pdf 309.13 KB
5/11/2023
309.13 KB
SBC Catalogo Energia 2016 | 2017
application/pdf 7.35 MB
5/11/2023
7.35 MB
C Annex
application/pdf 445.2 KB
6/1/2023
445.2 KB
SBC Energie Katalog 2016 | 2017
application/pdf 7.35 MB
5/11/2023
7.35 MB
SBC Energie Katalog 2016 | 2017
application/pdf 7.35 MB
5/11/2023
7.35 MB
SBC Energie Catalogus 2014 | 2015
application/pdf 5.02 MB
5/11/2023
5.02 MB
Collect, visualise and process consumption data
application/pdf 6.64 MB
5/11/2023
6.64 MB
Rilevamento, visualizzazione ed elaborazione dei dati di consumo
application/pdf 6.65 MB
5/11/2023
6.65 MB
B Systèmes de base
application/pdf 30.45 MB
5/11/2023
30.45 MB
C Annexe
application/pdf 453.29 KB
6/1/2023
453.29 KB
PCD7.W600 analogue output module for PCD1 CPU
application/pdf 301.93 KB
5/11/2023
301.93 KB
Name
Description
File Size
Date
Size
PCD7.W600 User Manual
application/pdf 347.95 KB
5/11/2023
347.95 KB
V5011S2 螺纹连接座阀 用户手册
application/pdf 130.5 KB
11/16/2022
130.5 KB
Manuel pour PCD1.M2_
application/pdf 12.35 MB
5/10/2023
12.35 MB
Manuale per PCD1.M2_
application/pdf 12.27 MB
5/11/2023
12.27 MB
Handbuch für die PCD1.M0160E0
application/pdf 6.55 MB
5/10/2023
6.55 MB
PCD7.W600 Manuale utente
application/pdf 357.85 KB
5/11/2023
357.85 KB
Manuel pour PCD1.M0160E0
application/pdf 6.57 MB
5/11/2023
6.57 MB
Manual for the PCD1.M2_
application/pdf 12.38 MB
5/10/2023
12.38 MB
for the PCD1.M0160E0
application/pdf 6.65 MB
5/11/2023
6.65 MB
PCD7.W600 Manuel de l'utilisateur
application/pdf 357.35 KB
5/11/2023
357.35 KB
PCD7.W600 Handbuch
application/pdf 360.3 KB
5/10/2023
360.3 KB
analogue output module for PCD1 CPU
application/pdf 311.62 KB
5/14/2023
311.62 KB
Handbuch für die PCD1.M2_
application/pdf 12.36 MB
5/11/2023
12.36 MB
B Basissysteme
application/pdf 30.51 MB
5/11/2023
30.51 MB
Verbrauchsdaten erfassen, visualisieren und verarbeiten
application/pdf 6.66 MB
5/11/2023
6.66 MB
Saisir, visualiser et traiter les données de consommation
application/pdf 6.65 MB
5/11/2023
6.65 MB
SBC Energy catalogue 2016 | 2017
application/pdf 7.34 MB
5/11/2023
7.34 MB
PCD7.W600 analogue output module for PCD1 CPU
application/pdf 309.13 KB
5/11/2023
309.13 KB
SBC Catalogo Energia 2016 | 2017
application/pdf 7.35 MB
5/11/2023
7.35 MB
C Annex
application/pdf 445.2 KB
6/1/2023
445.2 KB
SBC Energie Katalog 2016 | 2017
application/pdf 7.35 MB
5/11/2023
7.35 MB
SBC Energie Katalog 2016 | 2017
application/pdf 7.35 MB
5/11/2023
7.35 MB
SBC Energie Catalogus 2014 | 2015
application/pdf 5.02 MB
5/11/2023
5.02 MB
Collect, visualise and process consumption data
application/pdf 6.64 MB
5/11/2023
6.64 MB
Rilevamento, visualizzazione ed elaborazione dei dati di consumo
application/pdf 6.65 MB
5/11/2023
6.65 MB
B Systèmes de base
application/pdf 30.45 MB
5/11/2023
30.45 MB
C Annexe
application/pdf 453.29 KB
6/1/2023
453.29 KB
PCD7.W600 analogue output module for PCD1 CPU
application/pdf 301.93 KB
5/11/2023
301.93 KB
Name
Description
File Size
Date
Size
PCD7.W600 User Manual
347.95 KB
5/11/2023
V5011S2 螺纹连接座阀 用户手册
130.5 KB
11/16/2022
Manuel pour PCD1.M2_
12.35 MB
5/10/2023
Manuale per PCD1.M2_
12.27 MB
5/11/2023
Handbuch für die PCD1.M0160E0
6.55 MB
5/10/2023
PCD7.W600 Manuale utente
357.85 KB
5/11/2023
Manuel pour PCD1.M0160E0
6.57 MB
5/11/2023
Manual for the PCD1.M2_
12.38 MB
5/10/2023
for the PCD1.M0160E0
6.65 MB
5/11/2023
PCD7.W600 Manuel de l'utilisateur
357.35 KB
5/11/2023
PCD7.W600 Handbuch
360.3 KB
5/10/2023
analogue output module for PCD1 CPU
311.62 KB
5/14/2023
Handbuch für die PCD1.M2_
12.36 MB
5/11/2023
B Basissysteme
30.51 MB
5/11/2023
Verbrauchsdaten erfassen, visualisieren und verarbeiten
6.66 MB
5/11/2023
Saisir, visualiser et traiter les données de consommation
6.65 MB
5/11/2023
SBC Energy catalogue 2016 | 2017
7.34 MB
5/11/2023
PCD7.W600 analogue output module for PCD1 CPU
309.13 KB
5/11/2023
SBC Catalogo Energia 2016 | 2017
7.35 MB
5/11/2023
C Annex
445.2 KB
6/1/2023
SBC Energie Katalog 2016 | 2017
7.35 MB
5/11/2023
SBC Energie Katalog 2016 | 2017
7.35 MB
5/11/2023
SBC Energie Catalogus 2014 | 2015
5.02 MB
5/11/2023
Collect, visualise and process consumption data
6.64 MB
5/11/2023
Rilevamento, visualizzazione ed elaborazione dei dati di consumo
6.65 MB
5/11/2023
B Systèmes de base
30.45 MB
5/11/2023
C Annexe
453.29 KB
6/1/2023
PCD7.W600 analogue output module for PCD1 CPU
301.93 KB
5/11/2023
Product Number
Image
SKU
Description
alt
PCD7.W600
Analog Output Module, 8 Channel, 12 Bit, 0 to 10V
Image
SKU
Description
alt
PCD7.W600
Analog Output Module, 8 Channel, 12 Bit, 0 to 10V