/content/hbtbt/ae/en/search-results.html

    I/O Modules

    PCD2 and PCD1 Digital Input Modules

    With the help of digital input modules, you can expand the functions of the Saia PCD2 controller and adapt them to your individual needs.

    Overview
    With the help of digital input modules, you can expand the functions of the Saia PCD2 controller and adapt them to your individual needs. The modules can be plugged quickly and easily into the Saia PCD2 base device. You can also plug in a suitable expansion module holder and replace them without the use of tools. They are fully integrated into the Saia PCD2 housing. Digital input modules with 6 to 16 inputs for various voltage levels are available to choose from.
    Specifications

    Others

    • Brand
      • Saia Burgess Controls (SBC)
    • Product Type
      • Digital Input Module

    Others

    • Brand
      • Saia Burgess Controls (SBC)
    • Product Type
      • Digital Input Module
    • Brand : Saia Burgess Controls (SBC)
    • Product Type : Digital Input Module
    Others
    Name
    Description
    File Size
    Date
    Size
    Saia PCD Vue d�ensemble du portefeuille
    application/pdf 998.03 KB
    5/10/2023
    998.03 KB
    PCD2系列 数字输入模块 用户手册
    application/pdf 130.48 KB
    11/16/2022
    130.48 KB
    PCD1.M2220-C15 E-Line CPU
    application/pdf 7.91 MB
    5/11/2023
    7.91 MB
    Modules d’entrées-sorties (E-S) pour les séries PCD1 | PCD2 et les séries PCD3
    application/pdf 17.08 MB
    5/11/2023
    17.08 MB
    Manuale Utente PG5.
    application/pdf 6.39 MB
    5/11/2023
    6.39 MB
    Digitale Eingänge Quell- und Senkbetrieb
    application/pdf 820.85 KB
    5/14/2023
    820.85 KB
    Manuel pour PCD1.M2_
    application/pdf 12.35 MB
    5/10/2023
    12.35 MB
    PCD1.M2220-C15 E-Line CPU
    application/pdf 7.97 MB
    5/11/2023
    7.97 MB
    PCD1.M2220-C15 E-Line CPU
    application/pdf 8.03 MB
    5/10/2023
    8.03 MB
    Moduli di I-O per PCD1 | PCD2 e PCD3
    application/pdf 18.8 MB
    5/10/2023
    18.8 MB
    PCD1.M2220-C15 CPU E-line
    application/pdf 7.91 MB
    5/11/2023
    7.91 MB
    Manuale per PCD1.M2_
    application/pdf 12.27 MB
    5/11/2023
    12.27 MB
    Statement
    application/pdf 133.44 KB
    5/14/2023
    133.44 KB
    Statement
    application/pdf 21.94 KB
    5/14/2023
    21.94 KB
    Statement
    application/pdf 95.62 KB
    5/14/2023
    95.62 KB
    Manual for the PCD1.M2_
    application/pdf 12.38 MB
    5/10/2023
    12.38 MB
    Statement
    application/pdf 26.45 KB
    5/14/2023
    26.45 KB
    I-O-Modules for PCD1 - PCD2 and PCD3
    application/pdf 18.74 MB
    5/10/2023
    18.74 MB
    sans séparation galvanique, logique positive ou négative
    application/pdf 323.27 KB
    5/14/2023
    323.27 KB
    26-031 ENG03 Leaflet PCD2.K2xx
    application/pdf 166.36 KB
    5/11/2023
    166.36 KB
    senza separazione galvanica, logica positiva o negativa
    application/pdf 317.46 KB
    5/14/2023
    317.46 KB
    senza separazione galvanica, logica positiva o negativa
    application/pdf 319.09 KB
    5/14/2023
    319.09 KB
    Guide utilisateur PG5.
    application/pdf 6.34 MB
    5/10/2023
    6.34 MB
    entradas digitales modo fuente y descenso
    application/pdf 799.24 KB
    5/14/2023
    799.24 KB
    26-031 ENG03 Leaflet PCD2.K2xx
    application/pdf 161.34 KB
    5/11/2023
    161.34 KB
    Handbuch für die PCD1.M2_
    application/pdf 12.36 MB
    5/11/2023
    12.36 MB
    galvanisch verbunden, Quell- oder Senkbetrieb
    application/pdf 323.3 KB
    5/14/2023
    323.3 KB
    sans séparation galvanique, logique positive ou négative
    application/pdf 323.32 KB
    5/14/2023
    323.32 KB
    electrically connected, source or sink operation
    application/pdf 319.02 KB
    5/14/2023
    319.02 KB
    galvanisch verbunden, Quell- oder Senkbetrieb
    application/pdf 323.38 KB
    5/14/2023
    323.38 KB
    sans séparation galvanique, logique positive ou négative
    application/pdf 321.8 KB
    5/14/2023
    321.8 KB
    senza separazione galvanica, logica positiva o negativa
    application/pdf 317.75 KB
    5/14/2023
    317.75 KB
    E-A-Module für PCD1 - PCD2 und PCD3
    application/pdf 19.21 MB
    5/11/2023
    19.21 MB
    electrically connected, source or sink operation
    application/pdf 317.56 KB
    5/14/2023
    317.56 KB
    senza separazione galvanica, logica positiva o negativa
    application/pdf 318.98 KB
    5/14/2023
    318.98 KB
    electrically connected, source or sink operation
    application/pdf 317.54 KB
    5/14/2023
    317.54 KB
    ingressi digitali logica positiva o negativa
    application/pdf 802.4 KB
    5/14/2023
    802.4 KB
    digital inputs source- or sinkoperation
    application/pdf 808.76 KB
    5/14/2023
    808.76 KB
    Automationsstationen
    application/pdf 29.83 MB
    5/11/2023
    29.83 MB
    Saia PCD Portafoglio
    application/pdf 997.36 KB
    5/10/2023
    997.36 KB
    C Appendice
    application/pdf 446.81 KB
    6/1/2023
    446.81 KB
    C Anhang
    application/pdf 452.16 KB
    6/1/2023
    452.16 KB
    Saia PCD Portfolio
    application/pdf 996.91 KB
    5/10/2023
    996.91 KB
    electrically connected, source or sink operation
    application/pdf 319.06 KB
    5/14/2023
    319.06 KB
    Stazioni di automazione
    application/pdf 32.46 MB
    5/11/2023
    32.46 MB
    galvanisch verbunden, Quell- oder Senkbetrieb
    application/pdf 322.02 KB
    5/14/2023
    322.02 KB
    Saia PCD Portfolio
    application/pdf 999.5 KB
    5/10/2023
    999.5 KB
    Automation stations
    application/pdf 35.02 MB
    5/11/2023
    35.02 MB
    A Produkte
    application/pdf 47.01 MB
    6/1/2023
    47.01 MB
    sans séparation galvanique, logique positive ou négative
    application/pdf 321.6 KB
    5/14/2023
    321.6 KB
    C Annexe
    application/pdf 453.29 KB
    6/1/2023
    453.29 KB
    A Prodotti
    application/pdf 46.99 MB
    6/1/2023
    46.99 MB
    Stations d’automatisation
    application/pdf 32.83 MB
    5/11/2023
    32.83 MB
    entrées TOR logique positive ou négative
    application/pdf 798.86 KB
    5/14/2023
    798.86 KB
    C Annex
    application/pdf 445.2 KB
    6/1/2023
    445.2 KB
    Reference Projects 2012
    application/pdf 13.66 MB
    5/11/2023
    13.66 MB
    A Produits
    application/pdf 47.02 MB
    6/1/2023
    47.02 MB
    A Products
    application/pdf 46.92 MB
    6/1/2023
    46.92 MB
    Reference Projects 2012
    application/pdf 13.66 MB
    5/11/2023
    13.66 MB
    galvanisch verbunden, Quell- oder Senkbetrieb
    application/pdf 321.81 KB
    5/14/2023
    321.81 KB
    User manual PG5.
    application/pdf 6.34 MB
    5/11/2023
    6.34 MB
    Name
    Description
    File Size
    Date
    Size
    Saia PCD Vue d�ensemble du portefeuille
    application/pdf 998.03 KB
    5/10/2023
    998.03 KB
    PCD2系列 数字输入模块 用户手册
    application/pdf 130.48 KB
    11/16/2022
    130.48 KB
    PCD1.M2220-C15 E-Line CPU
    application/pdf 7.91 MB
    5/11/2023
    7.91 MB
    Modules d’entrées-sorties (E-S) pour les séries PCD1 | PCD2 et les séries PCD3
    application/pdf 17.08 MB
    5/11/2023
    17.08 MB
    Manuale Utente PG5.
    application/pdf 6.39 MB
    5/11/2023
    6.39 MB
    Digitale Eingänge Quell- und Senkbetrieb
    application/pdf 820.85 KB
    5/14/2023
    820.85 KB
    Manuel pour PCD1.M2_
    application/pdf 12.35 MB
    5/10/2023
    12.35 MB
    PCD1.M2220-C15 E-Line CPU
    application/pdf 7.97 MB
    5/11/2023
    7.97 MB
    PCD1.M2220-C15 E-Line CPU
    application/pdf 8.03 MB
    5/10/2023
    8.03 MB
    Moduli di I-O per PCD1 | PCD2 e PCD3
    application/pdf 18.8 MB
    5/10/2023
    18.8 MB
    PCD1.M2220-C15 CPU E-line
    application/pdf 7.91 MB
    5/11/2023
    7.91 MB
    Manuale per PCD1.M2_
    application/pdf 12.27 MB
    5/11/2023
    12.27 MB
    Statement
    application/pdf 133.44 KB
    5/14/2023
    133.44 KB
    Statement
    application/pdf 21.94 KB
    5/14/2023
    21.94 KB
    Statement
    application/pdf 95.62 KB
    5/14/2023
    95.62 KB
    Manual for the PCD1.M2_
    application/pdf 12.38 MB
    5/10/2023
    12.38 MB
    Statement
    application/pdf 26.45 KB
    5/14/2023
    26.45 KB
    I-O-Modules for PCD1 - PCD2 and PCD3
    application/pdf 18.74 MB
    5/10/2023
    18.74 MB
    sans séparation galvanique, logique positive ou négative
    application/pdf 323.27 KB
    5/14/2023
    323.27 KB
    26-031 ENG03 Leaflet PCD2.K2xx
    application/pdf 166.36 KB
    5/11/2023
    166.36 KB
    senza separazione galvanica, logica positiva o negativa
    application/pdf 317.46 KB
    5/14/2023
    317.46 KB
    senza separazione galvanica, logica positiva o negativa
    application/pdf 319.09 KB
    5/14/2023
    319.09 KB
    Guide utilisateur PG5.
    application/pdf 6.34 MB
    5/10/2023
    6.34 MB
    entradas digitales modo fuente y descenso
    application/pdf 799.24 KB
    5/14/2023
    799.24 KB
    26-031 ENG03 Leaflet PCD2.K2xx
    application/pdf 161.34 KB
    5/11/2023
    161.34 KB
    Handbuch für die PCD1.M2_
    application/pdf 12.36 MB
    5/11/2023
    12.36 MB
    galvanisch verbunden, Quell- oder Senkbetrieb
    application/pdf 323.3 KB
    5/14/2023
    323.3 KB
    sans séparation galvanique, logique positive ou négative
    application/pdf 323.32 KB
    5/14/2023
    323.32 KB
    electrically connected, source or sink operation
    application/pdf 319.02 KB
    5/14/2023
    319.02 KB
    galvanisch verbunden, Quell- oder Senkbetrieb
    application/pdf 323.38 KB
    5/14/2023
    323.38 KB
    sans séparation galvanique, logique positive ou négative
    application/pdf 321.8 KB
    5/14/2023
    321.8 KB
    senza separazione galvanica, logica positiva o negativa
    application/pdf 317.75 KB
    5/14/2023
    317.75 KB
    E-A-Module für PCD1 - PCD2 und PCD3
    application/pdf 19.21 MB
    5/11/2023
    19.21 MB
    electrically connected, source or sink operation
    application/pdf 317.56 KB
    5/14/2023
    317.56 KB
    senza separazione galvanica, logica positiva o negativa
    application/pdf 318.98 KB
    5/14/2023
    318.98 KB
    electrically connected, source or sink operation
    application/pdf 317.54 KB
    5/14/2023
    317.54 KB
    ingressi digitali logica positiva o negativa
    application/pdf 802.4 KB
    5/14/2023
    802.4 KB
    digital inputs source- or sinkoperation
    application/pdf 808.76 KB
    5/14/2023
    808.76 KB
    Automationsstationen
    application/pdf 29.83 MB
    5/11/2023
    29.83 MB
    Saia PCD Portafoglio
    application/pdf 997.36 KB
    5/10/2023
    997.36 KB
    C Appendice
    application/pdf 446.81 KB
    6/1/2023
    446.81 KB
    C Anhang
    application/pdf 452.16 KB
    6/1/2023
    452.16 KB
    Saia PCD Portfolio
    application/pdf 996.91 KB
    5/10/2023
    996.91 KB
    electrically connected, source or sink operation
    application/pdf 319.06 KB
    5/14/2023
    319.06 KB
    Stazioni di automazione
    application/pdf 32.46 MB
    5/11/2023
    32.46 MB
    galvanisch verbunden, Quell- oder Senkbetrieb
    application/pdf 322.02 KB
    5/14/2023
    322.02 KB
    Saia PCD Portfolio
    application/pdf 999.5 KB
    5/10/2023
    999.5 KB
    Automation stations
    application/pdf 35.02 MB
    5/11/2023
    35.02 MB
    A Produkte
    application/pdf 47.01 MB
    6/1/2023
    47.01 MB
    sans séparation galvanique, logique positive ou négative
    application/pdf 321.6 KB
    5/14/2023
    321.6 KB
    C Annexe
    application/pdf 453.29 KB
    6/1/2023
    453.29 KB
    A Prodotti
    application/pdf 46.99 MB
    6/1/2023
    46.99 MB
    Stations d’automatisation
    application/pdf 32.83 MB
    5/11/2023
    32.83 MB
    entrées TOR logique positive ou négative
    application/pdf 798.86 KB
    5/14/2023
    798.86 KB
    C Annex
    application/pdf 445.2 KB
    6/1/2023
    445.2 KB
    Reference Projects 2012
    application/pdf 13.66 MB
    5/11/2023
    13.66 MB
    A Produits
    application/pdf 47.02 MB
    6/1/2023
    47.02 MB
    A Products
    application/pdf 46.92 MB
    6/1/2023
    46.92 MB
    Reference Projects 2012
    application/pdf 13.66 MB
    5/11/2023
    13.66 MB
    galvanisch verbunden, Quell- oder Senkbetrieb
    application/pdf 321.81 KB
    5/14/2023
    321.81 KB
    User manual PG5.
    application/pdf 6.34 MB
    5/11/2023
    6.34 MB
    Name
    Description
    File Size
    Date
    Size
    Saia PCD Vue d�ensemble du portefeuille
    998.03 KB
    5/10/2023
    PCD2系列 数字输入模块 用户手册
    130.48 KB
    11/16/2022
    PCD1.M2220-C15 E-Line CPU
    7.91 MB
    5/11/2023
    Modules d’entrées-sorties (E-S) pour les séries PCD1 | PCD2 et les séries PCD3
    17.08 MB
    5/11/2023
    Manuale Utente PG5.
    6.39 MB
    5/11/2023
    Digitale Eingänge Quell- und Senkbetrieb
    820.85 KB
    5/14/2023
    Manuel pour PCD1.M2_
    12.35 MB
    5/10/2023
    PCD1.M2220-C15 E-Line CPU
    7.97 MB
    5/11/2023
    PCD1.M2220-C15 E-Line CPU
    8.03 MB
    5/10/2023
    Moduli di I-O per PCD1 | PCD2 e PCD3
    18.8 MB
    5/10/2023
    PCD1.M2220-C15 CPU E-line
    7.91 MB
    5/11/2023
    Manuale per PCD1.M2_
    12.27 MB
    5/11/2023
    Statement
    133.44 KB
    5/14/2023
    Statement
    21.94 KB
    5/14/2023
    Statement
    95.62 KB
    5/14/2023
    Manual for the PCD1.M2_
    12.38 MB
    5/10/2023
    Statement
    26.45 KB
    5/14/2023
    I-O-Modules for PCD1 - PCD2 and PCD3
    18.74 MB
    5/10/2023
    sans séparation galvanique, logique positive ou négative
    323.27 KB
    5/14/2023
    26-031 ENG03 Leaflet PCD2.K2xx
    166.36 KB
    5/11/2023
    senza separazione galvanica, logica positiva o negativa
    317.46 KB
    5/14/2023
    senza separazione galvanica, logica positiva o negativa
    319.09 KB
    5/14/2023
    Guide utilisateur PG5.
    6.34 MB
    5/10/2023
    entradas digitales modo fuente y descenso
    799.24 KB
    5/14/2023
    26-031 ENG03 Leaflet PCD2.K2xx
    161.34 KB
    5/11/2023
    Handbuch für die PCD1.M2_
    12.36 MB
    5/11/2023
    galvanisch verbunden, Quell- oder Senkbetrieb
    323.3 KB
    5/14/2023
    sans séparation galvanique, logique positive ou négative
    323.32 KB
    5/14/2023
    electrically connected, source or sink operation
    319.02 KB
    5/14/2023
    galvanisch verbunden, Quell- oder Senkbetrieb
    323.38 KB
    5/14/2023
    sans séparation galvanique, logique positive ou négative
    321.8 KB
    5/14/2023
    senza separazione galvanica, logica positiva o negativa
    317.75 KB
    5/14/2023
    E-A-Module für PCD1 - PCD2 und PCD3
    19.21 MB
    5/11/2023
    electrically connected, source or sink operation
    317.56 KB
    5/14/2023
    senza separazione galvanica, logica positiva o negativa
    318.98 KB
    5/14/2023
    electrically connected, source or sink operation
    317.54 KB
    5/14/2023
    ingressi digitali logica positiva o negativa
    802.4 KB
    5/14/2023
    digital inputs source- or sinkoperation
    808.76 KB
    5/14/2023
    Automationsstationen
    29.83 MB
    5/11/2023
    Saia PCD Portafoglio
    997.36 KB
    5/10/2023
    C Appendice
    446.81 KB
    6/1/2023
    C Anhang
    452.16 KB
    6/1/2023
    Saia PCD Portfolio
    996.91 KB
    5/10/2023
    electrically connected, source or sink operation
    319.06 KB
    5/14/2023
    Stazioni di automazione
    32.46 MB
    5/11/2023
    galvanisch verbunden, Quell- oder Senkbetrieb
    322.02 KB
    5/14/2023
    Saia PCD Portfolio
    999.5 KB
    5/10/2023
    Automation stations
    35.02 MB
    5/11/2023
    A Produkte
    47.01 MB
    6/1/2023
    sans séparation galvanique, logique positive ou négative
    321.6 KB
    5/14/2023
    C Annexe
    453.29 KB
    6/1/2023
    A Prodotti
    46.99 MB
    6/1/2023
    Stations d’automatisation
    32.83 MB
    5/11/2023
    entrées TOR logique positive ou négative
    798.86 KB
    5/14/2023
    C Annex
    445.2 KB
    6/1/2023
    Reference Projects 2012
    13.66 MB
    5/11/2023
    A Produits
    47.02 MB
    6/1/2023
    A Products
    46.92 MB
    6/1/2023
    Reference Projects 2012
    13.66 MB
    5/11/2023
    galvanisch verbunden, Quell- oder Senkbetrieb
    321.81 KB
    5/14/2023
    User manual PG5.
    6.34 MB
    5/11/2023
    Product Number
    Part Number
    Description
    Add to list
    PCD2.E110
    Digital input module, 8 inputs, 24 VDC, source and sink operation, 8 ms input delay
    PCD2.E111
    Digital input module, 8 inputs, 24 VDC, source and sink operation, 0.2 ms input delay
    PCD2.E116
    Digital Input Module, 16Inputs, 5V DC, Input delay 0.2 ms, 35g
    PCD2.E160
    Digital input module, 16 inputs, 24 VDC, source and sink operation, 8 ms input delay, ribbon cable connector for PCD2.K2xx
    PCD2.E161
    Digital input module, 16 inputs, 24 VDC, source and sink operation, 0.2 ms input delay, ribbon cable connector for PCD2.K2xx
    PCD2.E165
    Digital input module, 16 inputs, 24 VDC, source and sink operation, 8 ms input delay, connection with spring terminals to max 0.5 mm2
    PCD2.E166
    Digital input module, 16 inputs, 24 VDC, source and sink operation, 0.2 ms input delay, connection with spring terminals to max 0.5 mm2
    PCD2.E610
    Digital input module, 8 inputs, 24 VDC, with galvanic isolation, source and sink operation, 8 ms delay
    PCD2.E611
    Digital input module, 8 inputs, 24 VDC, with galvanic isolation, source and sink operation, 0.2 ms delay