/content/hbtbt/ae/en/search-results.html

    I/O Modules

    PCD2 and PCD1 Digital Output Modules

    With the help of digital output modules, you can expand the functions of the Saia PCD2 controller and adapt them to your individual needs.

    Overview
    With the help of digital output modules, you can expand the functions of the Saia PCD2 controller and adapt them to your individual needs. The modules can be plugged quickly and easily into the Saia PCD3 base device, or you can plug in a suitable expansion module holder and replace them without the use of tools. They are fully integrated into the Saia PCD3 housing. Digital output modules with 4 to 16 outputs in transistor format or as mechanical relays are available to choose from.
    Specifications

    Others

    • Brand
      • Saia Burgess Controls (SBC)
    • Product Type
      • Digital Output Module

    Others

    • Brand
      • Saia Burgess Controls (SBC)
    • Product Type
      • Digital Output Module
    • Brand : Saia Burgess Controls (SBC)
    • Product Type : Digital Output Module
    Others
    Name
    Description
    File Size
    Date
    Size
    Saia PCD Vue d�ensemble du portefeuille
    application/pdf 998.03 KB
    5/10/2023
    998.03 KB
    PCD2系列 数字输出模块 用户手册
    application/pdf 124.05 KB
    11/16/2022
    124.05 KB
    I-O-Modules for PCD1 - PCD2 and PCD3
    application/pdf 18.74 MB
    5/10/2023
    18.74 MB
    Modules d’entrées-sorties (E-S) pour les séries PCD1 | PCD2 et les séries PCD3
    application/pdf 17.08 MB
    5/11/2023
    17.08 MB
    PCD1.M2220-C15 E-Line CPU
    application/pdf 7.97 MB
    5/11/2023
    7.97 MB
    Statement
    application/pdf 133.44 KB
    5/14/2023
    133.44 KB
    PCD1.M2220-C15 E-Line CPU
    application/pdf 8.03 MB
    5/10/2023
    8.03 MB
    Module de 8 sorties digitales
    application/pdf 224.74 KB
    5/14/2023
    224.74 KB
    Statement
    application/pdf 95.62 KB
    5/14/2023
    95.62 KB
    Manual for the PCD1.M2_
    application/pdf 12.38 MB
    5/10/2023
    12.38 MB
    PCD1.M2220-C15 E-Line CPU
    application/pdf 7.91 MB
    5/11/2023
    7.91 MB
    PCD1.M2220-C15 CPU E-line
    application/pdf 7.91 MB
    5/11/2023
    7.91 MB
    Moduli di I-O per PCD1 | PCD2 e PCD3
    application/pdf 18.8 MB
    5/10/2023
    18.8 MB
    Modulo di conteggio veloce a 2 canali PCD2-3.H112 Modulo di conteggio veloce a 4 canali PCD2-3.H114
    application/pdf 1013.25 KB
    5/10/2023
    1013.25 KB
    Statement
    application/pdf 21.94 KB
    5/14/2023
    21.94 KB
    Manuale Utente PG5.
    application/pdf 6.39 MB
    5/11/2023
    6.39 MB
    Manuale per PCD1.M2_
    application/pdf 12.27 MB
    5/11/2023
    12.27 MB
    Module de 6 sorties digitales à transistors
    application/pdf 222.22 KB
    5/14/2023
    222.22 KB
    PCD2-3.H112 Schnelles Zählmodul mit 2 Kanälen PCD2-3.H114 Schnelles Zählmodul mit 4 Kanälen
    application/pdf 1002.58 KB
    5/10/2023
    1002.58 KB
    Module de comptage rapide à 2 voies PCD2-3.H112 Module de comptage rapide à 4 voies PCD2-3.H114
    application/pdf 1016.97 KB
    5/11/2023
    1016.97 KB
    Digitales Ausgangsmodul
    application/pdf 223.2 KB
    5/14/2023
    223.2 KB
    Manuel pour PCD1.M2_
    application/pdf 12.35 MB
    5/10/2023
    12.35 MB
    Statement
    application/pdf 26.45 KB
    5/14/2023
    26.45 KB
    Modulo di uscita digitale
    application/pdf 215.85 KB
    5/14/2023
    215.85 KB
    Digital output module
    application/pdf 222.12 KB
    5/14/2023
    222.12 KB
    Digital output module
    application/pdf 229.79 KB
    5/14/2023
    229.79 KB
    Modulo di uscita digitale
    application/pdf 227.17 KB
    5/14/2023
    227.17 KB
    sorties TOR
    application/pdf 279.82 KB
    5/14/2023
    279.82 KB
    Cavo di sistema innestabile per adattatori
    application/pdf 369.75 KB
    5/14/2023
    369.75 KB
    Terminator adapter for I-O modules with ribbon connection
    application/pdf 280.24 KB
    5/14/2023
    280.24 KB
    26-031 ENG03 Leaflet PCD2.K2xx
    application/pdf 161.34 KB
    5/11/2023
    161.34 KB
    Adaptateurs à borniers pour modules d'E-S avec raccordement par câble plat
    application/pdf 282.27 KB
    5/14/2023
    282.27 KB
    E-A-Module für PCD1 - PCD2 und PCD3
    application/pdf 19.21 MB
    5/11/2023
    19.21 MB
    Plug-in system cable for terminal adapters
    application/pdf 369.68 KB
    5/14/2023
    369.68 KB
    Klemmenadapter für E-A-Module mit Flachbandanschluss
    application/pdf 282.95 KB
    5/14/2023
    282.95 KB
    Terminator adapter for I-O modules with ribbon connection
    application/pdf 278.43 KB
    5/14/2023
    278.43 KB
    digital outputs,
    application/pdf 280.1 KB
    5/14/2023
    280.1 KB
    uscite digitali
    application/pdf 276.78 KB
    5/14/2023
    276.78 KB
    sorties TOR avec connecteur pour câble plat
    application/pdf 343.36 KB
    5/14/2023
    343.36 KB
    Cavo di sistema innestabile e interfaccia a relè
    application/pdf 430.89 KB
    5/14/2023
    430.89 KB
    Digitales Ausgangsmodul
    application/pdf 218.11 KB
    5/14/2023
    218.11 KB
    Modulo di uscita digitale
    application/pdf 219.84 KB
    5/14/2023
    219.84 KB
    Plug-in system cable or relay interface
    application/pdf 422.01 KB
    5/14/2023
    422.01 KB
    Handbuch für die PCD1.M2_
    application/pdf 12.36 MB
    5/11/2023
    12.36 MB
    Digital output module
    application/pdf 218.62 KB
    5/14/2023
    218.62 KB
    Plug-in system cable for terminal adapters
    application/pdf 369.72 KB
    5/14/2023
    369.72 KB
    Steckbare Systemkabel für Klemmenadapter
    application/pdf 372.77 KB
    5/14/2023
    372.77 KB
    Digital output module
    application/pdf 247.86 KB
    5/14/2023
    247.86 KB
    Adaptateurs à borniers pour modules d'E-S avec raccordement par câble plat
    application/pdf 280.68 KB
    5/14/2023
    280.68 KB
    PCD2-3.H112 Fast counting module with 2 channels PCD2-3.H114 Fast counting module with 4 channels
    application/pdf 987.91 KB
    5/11/2023
    987.91 KB
    Câble préconfectionné embrochable ou embase à relais
    application/pdf 433.22 KB
    5/14/2023
    433.22 KB
    Plug-in system cable or relay interface
    application/pdf 430.3 KB
    5/14/2023
    430.3 KB
    26-031 ENG03 Leaflet PCD2.K2xx
    application/pdf 166.36 KB
    5/11/2023
    166.36 KB
    Digitales Ausgangsmodul
    application/pdf 231.97 KB
    5/14/2023
    231.97 KB
    Digital output module
    application/pdf 220.62 KB
    5/14/2023
    220.62 KB
    Digital output module
    application/pdf 215.42 KB
    5/14/2023
    215.42 KB
    Câble préconfectionné embrochable ou embase à relais
    application/pdf 424.94 KB
    5/14/2023
    424.94 KB
    Câble préconfectionné embrochable pour adaptateurs
    application/pdf 372.43 KB
    5/14/2023
    372.43 KB
    Steckbare Systemkabel oder Relais-Interface
    application/pdf 432.81 KB
    5/14/2023
    432.81 KB
    Digitales Ausgangsmodul
    application/pdf 221.02 KB
    5/14/2023
    221.02 KB
    Digitales Ausgangsmodu
    application/pdf 253.96 KB
    5/14/2023
    253.96 KB
    Modulo di uscita digitale
    application/pdf 249.62 KB
    5/14/2023
    249.62 KB
    Steckbare Systemkabel für Klemmenadapter
    application/pdf 372.83 KB
    5/14/2023
    372.83 KB
    Cavo di sistema innestabile per adattatori
    application/pdf 369.82 KB
    5/14/2023
    369.82 KB
    Modulo di uscita digitale
    application/pdf 230.08 KB
    5/14/2023
    230.08 KB
    Digital output module,
    application/pdf 229.01 KB
    5/14/2023
    229.01 KB
    Module de 4 sorties digitales à relais
    application/pdf 225.7 KB
    5/14/2023
    225.7 KB
    Digitales Ausgangsmodul
    application/pdf 225.97 KB
    5/14/2023
    225.97 KB
    Guide utilisateur PG5.
    application/pdf 6.34 MB
    5/10/2023
    6.34 MB
    Câble préconfectionné embrochable pour adaptateurs
    application/pdf 372.49 KB
    5/14/2023
    372.49 KB
    Adaptateurs à borniers pour modules d'E-S avec raccordement par câble plat
    application/pdf 280.58 KB
    5/14/2023
    280.58 KB
    Stazioni di automazione
    application/pdf 32.46 MB
    5/11/2023
    32.46 MB
    Saia PCD Portfolio
    application/pdf 996.91 KB
    5/10/2023
    996.91 KB
    Modulo di uscita digitale
    application/pdf 229.96 KB
    5/14/2023
    229.96 KB
    Saia PCD Portfolio
    application/pdf 999.5 KB
    5/10/2023
    999.5 KB
    Digitale Ausgänge
    application/pdf 278.96 KB
    5/14/2023
    278.96 KB
    Automation stations
    application/pdf 35.02 MB
    5/11/2023
    35.02 MB
    C Appendice
    application/pdf 446.81 KB
    6/1/2023
    446.81 KB
    Cavo PCD2.K281 e PCD2.K283
    application/pdf 123.52 KB
    5/11/2023
    123.52 KB
    Morsettiera di conversione per moduli I-O con connessione di cavi a nastro
    application/pdf 280.73 KB
    5/14/2023
    280.73 KB
    Automationsstationen
    application/pdf 29.83 MB
    5/11/2023
    29.83 MB
    Module de 8 sorties digitales
    application/pdf 232.54 KB
    5/14/2023
    232.54 KB
    Digitales Ausgangsmodul
    application/pdf 233.21 KB
    5/14/2023
    233.21 KB
    Digitale Ausgänge mit Flachbandstecker
    application/pdf 375.61 KB
    5/14/2023
    375.61 KB
    A Produkte
    application/pdf 47.01 MB
    6/1/2023
    47.01 MB
    C Anhang
    application/pdf 452.16 KB
    6/1/2023
    452.16 KB
    digital outputs with ribbon connector
    application/pdf 341.04 KB
    5/14/2023
    341.04 KB
    Saia PCD Portafoglio
    application/pdf 997.36 KB
    5/10/2023
    997.36 KB
    Modulo di uscita digitale
    application/pdf 219.26 KB
    5/14/2023
    219.26 KB
    Stations d’automatisation
    application/pdf 32.83 MB
    5/11/2023
    32.83 MB
    A Prodotti
    application/pdf 46.99 MB
    6/1/2023
    46.99 MB
    Module de 2 × 3 sorties digitales
    application/pdf 252.12 KB
    5/14/2023
    252.12 KB
    Kabel PCD2.K281 und PCD2.K283
    application/pdf 126.43 KB
    5/11/2023
    126.43 KB
    C Annex
    application/pdf 445.2 KB
    6/1/2023
    445.2 KB
    Câbles PCD2.K281 et PCD2.K283
    application/pdf 126.33 KB
    5/11/2023
    126.33 KB
    Module de 4 sorties digitales à relais
    application/pdf 232.74 KB
    5/14/2023
    232.74 KB
    Steckbare Systemkabel oder Relais-Interface
    application/pdf 424.49 KB
    5/14/2023
    424.49 KB
    PCD2.K281 and PCD2.K283 cables
    application/pdf 125.65 KB
    5/11/2023
    125.65 KB
    C Annexe
    application/pdf 453.29 KB
    6/1/2023
    453.29 KB
    Reference Projects 2012
    application/pdf 13.66 MB
    5/11/2023
    13.66 MB
    Cavo di sistema adattatore e interfaccia a relè
    application/pdf 422.6 KB
    5/14/2023
    422.6 KB
    A Products
    application/pdf 46.92 MB
    6/1/2023
    46.92 MB
    Module de 2 x 4 sorties digitales
    application/pdf 218.24 KB
    5/14/2023
    218.24 KB
    Reference Projects 2012
    application/pdf 13.66 MB
    5/11/2023
    13.66 MB
    A Produits
    application/pdf 47.02 MB
    6/1/2023
    47.02 MB
    uscite digitali cavo piatto
    application/pdf 373.33 KB
    5/14/2023
    373.33 KB
    User manual PG5.
    application/pdf 6.34 MB
    5/11/2023
    6.34 MB
    Name
    Description
    File Size
    Date
    Size
    Saia PCD Vue d�ensemble du portefeuille
    application/pdf 998.03 KB
    5/10/2023
    998.03 KB
    PCD2系列 数字输出模块 用户手册
    application/pdf 124.05 KB
    11/16/2022
    124.05 KB
    I-O-Modules for PCD1 - PCD2 and PCD3
    application/pdf 18.74 MB
    5/10/2023
    18.74 MB
    Modules d’entrées-sorties (E-S) pour les séries PCD1 | PCD2 et les séries PCD3
    application/pdf 17.08 MB
    5/11/2023
    17.08 MB
    PCD1.M2220-C15 E-Line CPU
    application/pdf 7.97 MB
    5/11/2023
    7.97 MB
    Statement
    application/pdf 133.44 KB
    5/14/2023
    133.44 KB
    PCD1.M2220-C15 E-Line CPU
    application/pdf 8.03 MB
    5/10/2023
    8.03 MB
    Module de 8 sorties digitales
    application/pdf 224.74 KB
    5/14/2023
    224.74 KB
    Statement
    application/pdf 95.62 KB
    5/14/2023
    95.62 KB
    Manual for the PCD1.M2_
    application/pdf 12.38 MB
    5/10/2023
    12.38 MB
    PCD1.M2220-C15 E-Line CPU
    application/pdf 7.91 MB
    5/11/2023
    7.91 MB
    PCD1.M2220-C15 CPU E-line
    application/pdf 7.91 MB
    5/11/2023
    7.91 MB
    Moduli di I-O per PCD1 | PCD2 e PCD3
    application/pdf 18.8 MB
    5/10/2023
    18.8 MB
    Modulo di conteggio veloce a 2 canali PCD2-3.H112 Modulo di conteggio veloce a 4 canali PCD2-3.H114
    application/pdf 1013.25 KB
    5/10/2023
    1013.25 KB
    Statement
    application/pdf 21.94 KB
    5/14/2023
    21.94 KB
    Manuale Utente PG5.
    application/pdf 6.39 MB
    5/11/2023
    6.39 MB
    Manuale per PCD1.M2_
    application/pdf 12.27 MB
    5/11/2023
    12.27 MB
    Module de 6 sorties digitales à transistors
    application/pdf 222.22 KB
    5/14/2023
    222.22 KB
    PCD2-3.H112 Schnelles Zählmodul mit 2 Kanälen PCD2-3.H114 Schnelles Zählmodul mit 4 Kanälen
    application/pdf 1002.58 KB
    5/10/2023
    1002.58 KB
    Module de comptage rapide à 2 voies PCD2-3.H112 Module de comptage rapide à 4 voies PCD2-3.H114
    application/pdf 1016.97 KB
    5/11/2023
    1016.97 KB
    Digitales Ausgangsmodul
    application/pdf 223.2 KB
    5/14/2023
    223.2 KB
    Manuel pour PCD1.M2_
    application/pdf 12.35 MB
    5/10/2023
    12.35 MB
    Statement
    application/pdf 26.45 KB
    5/14/2023
    26.45 KB
    Modulo di uscita digitale
    application/pdf 215.85 KB
    5/14/2023
    215.85 KB
    Digital output module
    application/pdf 222.12 KB
    5/14/2023
    222.12 KB
    Digital output module
    application/pdf 229.79 KB
    5/14/2023
    229.79 KB
    Modulo di uscita digitale
    application/pdf 227.17 KB
    5/14/2023
    227.17 KB
    sorties TOR
    application/pdf 279.82 KB
    5/14/2023
    279.82 KB
    Cavo di sistema innestabile per adattatori
    application/pdf 369.75 KB
    5/14/2023
    369.75 KB
    Terminator adapter for I-O modules with ribbon connection
    application/pdf 280.24 KB
    5/14/2023
    280.24 KB
    26-031 ENG03 Leaflet PCD2.K2xx
    application/pdf 161.34 KB
    5/11/2023
    161.34 KB
    Adaptateurs à borniers pour modules d'E-S avec raccordement par câble plat
    application/pdf 282.27 KB
    5/14/2023
    282.27 KB
    E-A-Module für PCD1 - PCD2 und PCD3
    application/pdf 19.21 MB
    5/11/2023
    19.21 MB
    Plug-in system cable for terminal adapters
    application/pdf 369.68 KB
    5/14/2023
    369.68 KB
    Klemmenadapter für E-A-Module mit Flachbandanschluss
    application/pdf 282.95 KB
    5/14/2023
    282.95 KB
    Terminator adapter for I-O modules with ribbon connection
    application/pdf 278.43 KB
    5/14/2023
    278.43 KB
    digital outputs,
    application/pdf 280.1 KB
    5/14/2023
    280.1 KB
    uscite digitali
    application/pdf 276.78 KB
    5/14/2023
    276.78 KB
    sorties TOR avec connecteur pour câble plat
    application/pdf 343.36 KB
    5/14/2023
    343.36 KB
    Cavo di sistema innestabile e interfaccia a relè
    application/pdf 430.89 KB
    5/14/2023
    430.89 KB
    Digitales Ausgangsmodul
    application/pdf 218.11 KB
    5/14/2023
    218.11 KB
    Modulo di uscita digitale
    application/pdf 219.84 KB
    5/14/2023
    219.84 KB
    Plug-in system cable or relay interface
    application/pdf 422.01 KB
    5/14/2023
    422.01 KB
    Handbuch für die PCD1.M2_
    application/pdf 12.36 MB
    5/11/2023
    12.36 MB
    Digital output module
    application/pdf 218.62 KB
    5/14/2023
    218.62 KB
    Plug-in system cable for terminal adapters
    application/pdf 369.72 KB
    5/14/2023
    369.72 KB
    Steckbare Systemkabel für Klemmenadapter
    application/pdf 372.77 KB
    5/14/2023
    372.77 KB
    Digital output module
    application/pdf 247.86 KB
    5/14/2023
    247.86 KB
    Adaptateurs à borniers pour modules d'E-S avec raccordement par câble plat
    application/pdf 280.68 KB
    5/14/2023
    280.68 KB
    PCD2-3.H112 Fast counting module with 2 channels PCD2-3.H114 Fast counting module with 4 channels
    application/pdf 987.91 KB
    5/11/2023
    987.91 KB
    Câble préconfectionné embrochable ou embase à relais
    application/pdf 433.22 KB
    5/14/2023
    433.22 KB
    Plug-in system cable or relay interface
    application/pdf 430.3 KB
    5/14/2023
    430.3 KB
    26-031 ENG03 Leaflet PCD2.K2xx
    application/pdf 166.36 KB
    5/11/2023
    166.36 KB
    Digitales Ausgangsmodul
    application/pdf 231.97 KB
    5/14/2023
    231.97 KB
    Digital output module
    application/pdf 220.62 KB
    5/14/2023
    220.62 KB
    Digital output module
    application/pdf 215.42 KB
    5/14/2023
    215.42 KB
    Câble préconfectionné embrochable ou embase à relais
    application/pdf 424.94 KB
    5/14/2023
    424.94 KB
    Câble préconfectionné embrochable pour adaptateurs
    application/pdf 372.43 KB
    5/14/2023
    372.43 KB
    Steckbare Systemkabel oder Relais-Interface
    application/pdf 432.81 KB
    5/14/2023
    432.81 KB
    Digitales Ausgangsmodul
    application/pdf 221.02 KB
    5/14/2023
    221.02 KB
    Digitales Ausgangsmodu
    application/pdf 253.96 KB
    5/14/2023
    253.96 KB
    Modulo di uscita digitale
    application/pdf 249.62 KB
    5/14/2023
    249.62 KB
    Steckbare Systemkabel für Klemmenadapter
    application/pdf 372.83 KB
    5/14/2023
    372.83 KB
    Cavo di sistema innestabile per adattatori
    application/pdf 369.82 KB
    5/14/2023
    369.82 KB
    Modulo di uscita digitale
    application/pdf 230.08 KB
    5/14/2023
    230.08 KB
    Digital output module,
    application/pdf 229.01 KB
    5/14/2023
    229.01 KB
    Module de 4 sorties digitales à relais
    application/pdf 225.7 KB
    5/14/2023
    225.7 KB
    Digitales Ausgangsmodul
    application/pdf 225.97 KB
    5/14/2023
    225.97 KB
    Guide utilisateur PG5.
    application/pdf 6.34 MB
    5/10/2023
    6.34 MB
    Câble préconfectionné embrochable pour adaptateurs
    application/pdf 372.49 KB
    5/14/2023
    372.49 KB
    Adaptateurs à borniers pour modules d'E-S avec raccordement par câble plat
    application/pdf 280.58 KB
    5/14/2023
    280.58 KB
    Stazioni di automazione
    application/pdf 32.46 MB
    5/11/2023
    32.46 MB
    Saia PCD Portfolio
    application/pdf 996.91 KB
    5/10/2023
    996.91 KB
    Modulo di uscita digitale
    application/pdf 229.96 KB
    5/14/2023
    229.96 KB
    Saia PCD Portfolio
    application/pdf 999.5 KB
    5/10/2023
    999.5 KB
    Digitale Ausgänge
    application/pdf 278.96 KB
    5/14/2023
    278.96 KB
    Automation stations
    application/pdf 35.02 MB
    5/11/2023
    35.02 MB
    C Appendice
    application/pdf 446.81 KB
    6/1/2023
    446.81 KB
    Cavo PCD2.K281 e PCD2.K283
    application/pdf 123.52 KB
    5/11/2023
    123.52 KB
    Morsettiera di conversione per moduli I-O con connessione di cavi a nastro
    application/pdf 280.73 KB
    5/14/2023
    280.73 KB
    Automationsstationen
    application/pdf 29.83 MB
    5/11/2023
    29.83 MB
    Module de 8 sorties digitales
    application/pdf 232.54 KB
    5/14/2023
    232.54 KB
    Digitales Ausgangsmodul
    application/pdf 233.21 KB
    5/14/2023
    233.21 KB
    Digitale Ausgänge mit Flachbandstecker
    application/pdf 375.61 KB
    5/14/2023
    375.61 KB
    A Produkte
    application/pdf 47.01 MB
    6/1/2023
    47.01 MB
    C Anhang
    application/pdf 452.16 KB
    6/1/2023
    452.16 KB
    digital outputs with ribbon connector
    application/pdf 341.04 KB
    5/14/2023
    341.04 KB
    Saia PCD Portafoglio
    application/pdf 997.36 KB
    5/10/2023
    997.36 KB
    Modulo di uscita digitale
    application/pdf 219.26 KB
    5/14/2023
    219.26 KB
    Stations d’automatisation
    application/pdf 32.83 MB
    5/11/2023
    32.83 MB
    A Prodotti
    application/pdf 46.99 MB
    6/1/2023
    46.99 MB
    Module de 2 × 3 sorties digitales
    application/pdf 252.12 KB
    5/14/2023
    252.12 KB
    Kabel PCD2.K281 und PCD2.K283
    application/pdf 126.43 KB
    5/11/2023
    126.43 KB
    C Annex
    application/pdf 445.2 KB
    6/1/2023
    445.2 KB
    Câbles PCD2.K281 et PCD2.K283
    application/pdf 126.33 KB
    5/11/2023
    126.33 KB
    Module de 4 sorties digitales à relais
    application/pdf 232.74 KB
    5/14/2023
    232.74 KB
    Steckbare Systemkabel oder Relais-Interface
    application/pdf 424.49 KB
    5/14/2023
    424.49 KB
    PCD2.K281 and PCD2.K283 cables
    application/pdf 125.65 KB
    5/11/2023
    125.65 KB
    C Annexe
    application/pdf 453.29 KB
    6/1/2023
    453.29 KB
    Reference Projects 2012
    application/pdf 13.66 MB
    5/11/2023
    13.66 MB
    Cavo di sistema adattatore e interfaccia a relè
    application/pdf 422.6 KB
    5/14/2023
    422.6 KB
    A Products
    application/pdf 46.92 MB
    6/1/2023
    46.92 MB
    Module de 2 x 4 sorties digitales
    application/pdf 218.24 KB
    5/14/2023
    218.24 KB
    Reference Projects 2012
    application/pdf 13.66 MB
    5/11/2023
    13.66 MB
    A Produits
    application/pdf 47.02 MB
    6/1/2023
    47.02 MB
    uscite digitali cavo piatto
    application/pdf 373.33 KB
    5/14/2023
    373.33 KB
    User manual PG5.
    application/pdf 6.34 MB
    5/11/2023
    6.34 MB
    Name
    Description
    File Size
    Date
    Size
    Saia PCD Vue d�ensemble du portefeuille
    998.03 KB
    5/10/2023
    PCD2系列 数字输出模块 用户手册
    124.05 KB
    11/16/2022
    I-O-Modules for PCD1 - PCD2 and PCD3
    18.74 MB
    5/10/2023
    Modules d’entrées-sorties (E-S) pour les séries PCD1 | PCD2 et les séries PCD3
    17.08 MB
    5/11/2023
    PCD1.M2220-C15 E-Line CPU
    7.97 MB
    5/11/2023
    Statement
    133.44 KB
    5/14/2023
    PCD1.M2220-C15 E-Line CPU
    8.03 MB
    5/10/2023
    Module de 8 sorties digitales
    224.74 KB
    5/14/2023
    Statement
    95.62 KB
    5/14/2023
    Manual for the PCD1.M2_
    12.38 MB
    5/10/2023
    PCD1.M2220-C15 E-Line CPU
    7.91 MB
    5/11/2023
    PCD1.M2220-C15 CPU E-line
    7.91 MB
    5/11/2023
    Moduli di I-O per PCD1 | PCD2 e PCD3
    18.8 MB
    5/10/2023
    Modulo di conteggio veloce a 2 canali PCD2-3.H112 Modulo di conteggio veloce a 4 canali PCD2-3.H114
    1013.25 KB
    5/10/2023
    Statement
    21.94 KB
    5/14/2023
    Manuale Utente PG5.
    6.39 MB
    5/11/2023
    Manuale per PCD1.M2_
    12.27 MB
    5/11/2023
    Module de 6 sorties digitales à transistors
    222.22 KB
    5/14/2023
    PCD2-3.H112 Schnelles Zählmodul mit 2 Kanälen PCD2-3.H114 Schnelles Zählmodul mit 4 Kanälen
    1002.58 KB
    5/10/2023
    Module de comptage rapide à 2 voies PCD2-3.H112 Module de comptage rapide à 4 voies PCD2-3.H114
    1016.97 KB
    5/11/2023
    Digitales Ausgangsmodul
    223.2 KB
    5/14/2023
    Manuel pour PCD1.M2_
    12.35 MB
    5/10/2023
    Statement
    26.45 KB
    5/14/2023
    Modulo di uscita digitale
    215.85 KB
    5/14/2023
    Digital output module
    222.12 KB
    5/14/2023
    Digital output module
    229.79 KB
    5/14/2023
    Modulo di uscita digitale
    227.17 KB
    5/14/2023
    sorties TOR
    279.82 KB
    5/14/2023
    Cavo di sistema innestabile per adattatori
    369.75 KB
    5/14/2023
    Terminator adapter for I-O modules with ribbon connection
    280.24 KB
    5/14/2023
    26-031 ENG03 Leaflet PCD2.K2xx
    161.34 KB
    5/11/2023
    Adaptateurs à borniers pour modules d'E-S avec raccordement par câble plat
    282.27 KB
    5/14/2023
    E-A-Module für PCD1 - PCD2 und PCD3
    19.21 MB
    5/11/2023
    Plug-in system cable for terminal adapters
    369.68 KB
    5/14/2023
    Klemmenadapter für E-A-Module mit Flachbandanschluss
    282.95 KB
    5/14/2023
    Terminator adapter for I-O modules with ribbon connection
    278.43 KB
    5/14/2023
    digital outputs,
    280.1 KB
    5/14/2023
    uscite digitali
    276.78 KB
    5/14/2023
    sorties TOR avec connecteur pour câble plat
    343.36 KB
    5/14/2023
    Cavo di sistema innestabile e interfaccia a relè
    430.89 KB
    5/14/2023
    Digitales Ausgangsmodul
    218.11 KB
    5/14/2023
    Modulo di uscita digitale
    219.84 KB
    5/14/2023
    Plug-in system cable or relay interface
    422.01 KB
    5/14/2023
    Handbuch für die PCD1.M2_
    12.36 MB
    5/11/2023
    Digital output module
    218.62 KB
    5/14/2023
    Plug-in system cable for terminal adapters
    369.72 KB
    5/14/2023
    Steckbare Systemkabel für Klemmenadapter
    372.77 KB
    5/14/2023
    Digital output module
    247.86 KB
    5/14/2023
    Adaptateurs à borniers pour modules d'E-S avec raccordement par câble plat
    280.68 KB
    5/14/2023
    PCD2-3.H112 Fast counting module with 2 channels PCD2-3.H114 Fast counting module with 4 channels
    987.91 KB
    5/11/2023
    Câble préconfectionné embrochable ou embase à relais
    433.22 KB
    5/14/2023
    Plug-in system cable or relay interface
    430.3 KB
    5/14/2023
    26-031 ENG03 Leaflet PCD2.K2xx
    166.36 KB
    5/11/2023
    Digitales Ausgangsmodul
    231.97 KB
    5/14/2023
    Digital output module
    220.62 KB
    5/14/2023
    Digital output module
    215.42 KB
    5/14/2023
    Câble préconfectionné embrochable ou embase à relais
    424.94 KB
    5/14/2023
    Câble préconfectionné embrochable pour adaptateurs
    372.43 KB
    5/14/2023
    Steckbare Systemkabel oder Relais-Interface
    432.81 KB
    5/14/2023
    Digitales Ausgangsmodul
    221.02 KB
    5/14/2023
    Digitales Ausgangsmodu
    253.96 KB
    5/14/2023
    Modulo di uscita digitale
    249.62 KB
    5/14/2023
    Steckbare Systemkabel für Klemmenadapter
    372.83 KB
    5/14/2023
    Cavo di sistema innestabile per adattatori
    369.82 KB
    5/14/2023
    Modulo di uscita digitale
    230.08 KB
    5/14/2023
    Digital output module,
    229.01 KB
    5/14/2023
    Module de 4 sorties digitales à relais
    225.7 KB
    5/14/2023
    Digitales Ausgangsmodul
    225.97 KB
    5/14/2023
    Guide utilisateur PG5.
    6.34 MB
    5/10/2023
    Câble préconfectionné embrochable pour adaptateurs
    372.49 KB
    5/14/2023
    Adaptateurs à borniers pour modules d'E-S avec raccordement par câble plat
    280.58 KB
    5/14/2023
    Stazioni di automazione
    32.46 MB
    5/11/2023
    Saia PCD Portfolio
    996.91 KB
    5/10/2023
    Modulo di uscita digitale
    229.96 KB
    5/14/2023
    Saia PCD Portfolio
    999.5 KB
    5/10/2023
    Digitale Ausgänge
    278.96 KB
    5/14/2023
    Automation stations
    35.02 MB
    5/11/2023
    C Appendice
    446.81 KB
    6/1/2023
    Cavo PCD2.K281 e PCD2.K283
    123.52 KB
    5/11/2023
    Morsettiera di conversione per moduli I-O con connessione di cavi a nastro
    280.73 KB
    5/14/2023
    Automationsstationen
    29.83 MB
    5/11/2023
    Module de 8 sorties digitales
    232.54 KB
    5/14/2023
    Digitales Ausgangsmodul
    233.21 KB
    5/14/2023
    Digitale Ausgänge mit Flachbandstecker
    375.61 KB
    5/14/2023
    A Produkte
    47.01 MB
    6/1/2023
    C Anhang
    452.16 KB
    6/1/2023
    digital outputs with ribbon connector
    341.04 KB
    5/14/2023
    Saia PCD Portafoglio
    997.36 KB
    5/10/2023
    Modulo di uscita digitale
    219.26 KB
    5/14/2023
    Stations d’automatisation
    32.83 MB
    5/11/2023
    A Prodotti
    46.99 MB
    6/1/2023
    Module de 2 × 3 sorties digitales
    252.12 KB
    5/14/2023
    Kabel PCD2.K281 und PCD2.K283
    126.43 KB
    5/11/2023
    C Annex
    445.2 KB
    6/1/2023
    Câbles PCD2.K281 et PCD2.K283
    126.33 KB
    5/11/2023
    Module de 4 sorties digitales à relais
    232.74 KB
    5/14/2023
    Steckbare Systemkabel oder Relais-Interface
    424.49 KB
    5/14/2023
    PCD2.K281 and PCD2.K283 cables
    125.65 KB
    5/11/2023
    C Annexe
    453.29 KB
    6/1/2023
    Reference Projects 2012
    13.66 MB
    5/11/2023
    Cavo di sistema adattatore e interfaccia a relè
    422.6 KB
    5/14/2023
    A Products
    46.92 MB
    6/1/2023
    Module de 2 x 4 sorties digitales
    218.24 KB
    5/14/2023
    Reference Projects 2012
    13.66 MB
    5/11/2023
    A Produits
    47.02 MB
    6/1/2023
    uscite digitali cavo piatto
    373.33 KB
    5/14/2023
    User manual PG5.
    6.34 MB
    5/11/2023
    Product Number
    Part Number
    Description
    Add to list
    PCD2.A200
    Digital output module, 4 relays, 250 VAC2 A, 'make' contact, contact protection
    PCD2.A210
    Digital output module, 4 O, 4 Modules, 4 break contacts 2A, 250V AC, 50V DC
    PCD2.A220
    Digital output module, 2 x 3 relays, 250 VAC2 A 'make' contact, without contact protection
    PCD2.A250
    Digital output module, 2 x 4 relays, 48 VAC2 A or 50 VDC2 A, 'make' contact, without contact protection
    PCD2.A400
    Digital output module, 8 outputs, transistors, 5...32 VDC0.5 A
    PCD2.A410
    Digital output module, 8 outputs, transistors, 5...32 VDC0.5 A, with galvanic isolation
    PCD2.A460
    Digital output module, 16 outputs, transistors, 10…32 VDC0.5 A, ribbon cable connector for PCD2.K2xx
    PCD2.A465
    Digital output module, 16 outputs, transistors, 10...32 VDC0.5 A, connection with spring terminals