/content/hbtbt/ae/en/search-results.html

    I/O Modules

    PCD3 Analogue Input Modules

    With the help of plug-in analogue input and output modules, you can expand and individually adapt the functions of the Saia PCD3.

    Overview
    With the help of plug-in analogue input modules, you can expand and individually adapt the functions of the Saia PCD3. As a result, you can not only complete your projects quickly but also have the option of expanding the system at any time while it is operating. The wide range of analogue modules also allow complex control tasks and measurements. Depending on the speed of the AD converter, the resolution is between 8 and 16 bit. The digitalized values can then be further processed in the Saia PCD during the project.
    Specifications

    Others

    • Brand
      • Saia Burgess Controls (SBC)
    • Product Type
      • Analogue Input Module

    Others

    • Brand
      • Saia Burgess Controls (SBC)
    • Product Type
      • Analogue Input Module
    • Brand : Saia Burgess Controls (SBC)
    • Product Type : Analogue Input Module
    Others
    Name
    Description
    File Size
    Date
    Size
    Cavo PCD3.K281 e PCD3.K283
    application/pdf 123.16 KB
    5/11/2023
    123.16 KB
    PCD3系列 模拟输入/输出模块 用户手册
    application/pdf 316.8 KB
    11/16/2022
    316.8 KB
    Entrées-sorties déportées intelligentes « Smart RIO » Saia PCD3.T66x
    application/pdf 6.88 MB
    5/11/2023
    6.88 MB
    Smart RIOs PCD3.T66x
    application/pdf 3.23 MB
    5/11/2023
    3.23 MB
    I-O-Modules for PCD1 - PCD2 and PCD3
    application/pdf 18.74 MB
    5/10/2023
    18.74 MB
    PCD3.K281 and PCD3.K283 cables
    application/pdf 122.85 KB
    5/11/2023
    122.85 KB
    Analoges Eingangsmodul, 7 Kanäle, 12 Bit, – 10 …+ 10 V, galv. Trennung zur CPU
    application/pdf 1.14 MB
    5/14/2023
    1.14 MB
    Entrées-sorties déportées intelligentes « Smart RIO » Saia PCD3.T66x
    application/pdf 3.29 MB
    5/11/2023
    3.29 MB
    Moduli di I-O per PCD1 | PCD2 e PCD3
    application/pdf 18.8 MB
    5/10/2023
    18.8 MB
    Smart RIOs PCD3.T66x
    application/pdf 3.21 MB
    5/11/2023
    3.21 MB
    Smart RIOs PCD3.T66x
    application/pdf 6.83 MB
    5/11/2023
    6.83 MB
    PCD2-3.W380 User Manual
    application/pdf 1.37 MB
    5/11/2023
    1.37 MB
    Smart RIOs PCD3.T66x
    application/pdf 6.83 MB
    5/11/2023
    6.83 MB
    Smart RIO PCD3.T66x
    application/pdf 3.26 MB
    5/11/2023
    3.26 MB
    Modules d’entrées-sorties (E-S) pour les séries PCD1 | PCD2 et les séries PCD3
    application/pdf 17.08 MB
    5/11/2023
    17.08 MB
    Analoges Eingangsmodul, 8 Kanäle, 12 Bit, 0 … 10 V
    application/pdf 1.06 MB
    5/14/2023
    1.06 MB
    Smart RIO PCD3.T66x
    application/pdf 6.87 MB
    5/10/2023
    6.87 MB
    PCD2-3.W380 Handbuch
    application/pdf 1.39 MB
    5/11/2023
    1.39 MB
    Módulo de entrada analógica, 8 canales, 12 bits; 0 … 2,5 V, 0 … 10 V, 0 … 20 mA, Pt-Ni 1000
    application/pdf 1.38 MB
    5/14/2023
    1.38 MB
    PCD2-3.W380 Manuale utente
    application/pdf 693.9 KB
    5/10/2023
    693.9 KB
    Módulo de entrada analógica, 8 canales, 12 bits, Pt100-Ni100
    application/pdf 1.2 MB
    5/14/2023
    1.2 MB
    Modulo di ingresso analogico, 8 canali, risoluzione 12 bit, 0 … 10 V
    application/pdf 1.15 MB
    5/14/2023
    1.15 MB
    Module d'entrée analogique, 7 canaux, 12 bits, 0 à 10 V, séparation galvanique de l'UC
    application/pdf 1.15 MB
    5/14/2023
    1.15 MB
    Módulo de entrada analógica, 7 canales, 12 bits, – 10 …+ 10 V, aislamiento galvánico de la CPU
    application/pdf 1.2 MB
    5/14/2023
    1.2 MB
    Module d'entrée analogique, 8 canaux, 12 bits, 0 à 20 mA
    application/pdf 1.1 MB
    5/14/2023
    1.1 MB
    Moduli analogici di ingresso-uscita per le serie SaiaPCD1, PCD2 e PCD3
    application/pdf 483.09 KB
    5/14/2023
    483.09 KB
    Analoges Eingangsmodul, 7 Kanäle, 12 Bit, 0 … 20 mA, galv. Trennung zur CPU
    application/pdf 1.17 MB
    5/14/2023
    1.17 MB
    Module d'entrée analogique, 8 canaux, 12 bits, Pt1000
    application/pdf 1.15 MB
    5/14/2023
    1.15 MB
    Modulo di ingresso analogico universale, 8 canali, 13 bit (12 bit + segno), selezionabile tramite software
    application/pdf 1.6 MB
    5/14/2023
    1.6 MB
    Modulo di ingresso analogico, 7 canali, risoluzione 12 bit, – 10 …+ 10 V, separazione galvanica
    application/pdf 1.15 MB
    5/14/2023
    1.15 MB
    Analog input module, 7 channel, 12 bit, 0 … 20 mA, electrically isolated from the CPU
    application/pdf 1.18 MB
    5/14/2023
    1.18 MB
    Analoges Eingangsmodul, 8 Kanäle, 12 Bit, 0 … 2.5 V, 0 … 10 V, 0 … 20 mA, Pt-Ni 1000
    application/pdf 1.44 MB
    5/14/2023
    1.44 MB
    Analog input module, 8 channel, 12 bit, Pt1000
    application/pdf 1.14 MB
    5/14/2023
    1.14 MB
    Analoges Eingangsmodul, 8 Kanäle, 12 Bit, Pt100 - Ni100
    application/pdf 1.26 MB
    5/14/2023
    1.26 MB
    PCD2-3.W380 Manuel de l'utilisateur
    application/pdf 1.42 MB
    5/10/2023
    1.42 MB
    Analogue Input-Output Modules for SaiaPCD1, PCD2 and PCD3 Series
    application/pdf 460.43 KB
    5/14/2023
    460.43 KB
    Analoges Eingangsmodul, 8 Kanäle, 12 Bit, Pt1000
    application/pdf 1.16 MB
    5/14/2023
    1.16 MB
    Módulos analógicos de entrada-salida Series SaiaPCD1, PCD2 y PCD3 Series
    application/pdf 459.85 KB
    5/14/2023
    459.85 KB
    Modulo di ingresso analogico, 8 canali, risoluzione 12 bit, Pt100 - Ni100
    application/pdf 1.25 MB
    5/14/2023
    1.25 MB
    Modulo di ingresso analogico, 8 canali, risoluzione 12 bit, 0 … 10 V
    application/pdf 1.05 MB
    5/14/2023
    1.05 MB
    Módulo de entrada analógica, 7 canales, 12 bits, 0 … 20 mA, aislamiento galvánico de la CPU
    application/pdf 1.19 MB
    5/14/2023
    1.19 MB
    Analog input module, 8 channel, 12 bit, 0 … 10 V
    application/pdf 1.05 MB
    5/14/2023
    1.05 MB
    Analoges Eingangsmodul, 8 Kanäle, 12 Bit, 0 … 20 mA
    application/pdf 1.1 MB
    5/14/2023
    1.1 MB
    Module d'entrée analogique, 8 canaux, 12 bits, 0 à 10 V
    application/pdf 1.06 MB
    5/14/2023
    1.06 MB
    Módulo de entrada analógica, 8 canales, 12 bits, Pt1000
    application/pdf 1.11 MB
    5/14/2023
    1.11 MB
    Analog input module, 8 channel, 12 bit, 0 … 2.5 V, 0 … 10 V, 0 … 20 mA or Pt-Ni1000
    application/pdf 1.42 MB
    5/14/2023
    1.42 MB
    Módulo de entrada analógica, 8 canales, 12 bits, 0 ... 20 mA
    application/pdf 1.11 MB
    5/14/2023
    1.11 MB
    Analog input module, 7 channel, 12 bit, – 10 …+ 10 V, electrically isolated from the CPU
    application/pdf 1.14 MB
    5/14/2023
    1.14 MB
    Analog input module, 7 channel, 12 bit, 0 … 10 V, electrically isolated from the CPU
    application/pdf 1.14 MB
    5/14/2023
    1.14 MB
    Analoge Ein--Ausgangsmodule für die SaiaPCD1, PCD2 und PCD3-Serie
    application/pdf 461.17 KB
    5/14/2023
    461.17 KB
    Modulo di ingresso analogico, 8 canali, risoluzione 12 bit, Pt1000
    application/pdf 1.15 MB
    5/14/2023
    1.15 MB
    E-A-Module für PCD1 - PCD2 und PCD3
    application/pdf 19.21 MB
    5/11/2023
    19.21 MB
    Modulo di ingresso analogico, 7 canali, risoluzione 12 bit, 0 … 20 mA, separazione galvanica
    application/pdf 1.18 MB
    5/14/2023
    1.18 MB
    Module d'entrée analogique, 7 canaux, 12 bits, 0 à 20 mA, séparation galvanique de l'UC
    application/pdf 1.18 MB
    5/14/2023
    1.18 MB
    Analoga in- - utgångsmoduler för SaiaPCD1, PCD2 och PCD3 serierna
    application/pdf 478.05 KB
    5/14/2023
    478.05 KB
    Universal analogue input module, 8 channels, 13 bits (12 bits+sign), selectable by software
    application/pdf 1.6 MB
    5/14/2023
    1.6 MB
    Universelles Analogeingangsmodul, 8 Kanäle, 13 Bit (12 Bit + Vorzeichen), per Software wählbar
    application/pdf 1.61 MB
    5/14/2023
    1.61 MB
    Modulo di ingresso analogico, 8 canali, risoluzione 12 bit, 0 … 2.5 V, 0 … 10 V, 0 … 20 mA o Pt-Ni1000
    application/pdf 1.44 MB
    5/14/2023
    1.44 MB
    Analog input module, 8 channel, 12 bit, Pt100 - Ni100
    application/pdf 1.24 MB
    5/14/2023
    1.24 MB
    Module d'entrée analogique, 8 canaux, 12 bits, 0 à 2.5 V, 0 à 10 V, 0 à  20 mA ou Pt-Ni1000
    application/pdf 1.42 MB
    5/14/2023
    1.42 MB
    Módulo de entrada analógica, 8 canales, 12 bits, 0 ... 10 V
    application/pdf 1.06 MB
    5/14/2023
    1.06 MB
    Saia PCD Portfolio
    application/pdf 999.5 KB
    5/10/2023
    999.5 KB
    B Sistemi di base
    application/pdf 30.45 MB
    5/11/2023
    30.45 MB
    Saia PCD Portfolio
    application/pdf 996.91 KB
    5/10/2023
    996.91 KB
    ControlsNews Die Kundenzeitschrift der Division Controls
    application/pdf 4.62 MB
    5/11/2023
    4.62 MB
    B Basic systems
    application/pdf 30.43 MB
    5/11/2023
    30.43 MB
    Analoges Eingangsmodul, 7 Kanäle, 12 Bit, 0 … 10 V, galv. Trennung zur CPU
    application/pdf 1.14 MB
    5/14/2023
    1.14 MB
    A Produkte
    application/pdf 47.01 MB
    6/1/2023
    47.01 MB
    Module d'entrée analogique universel, 8 canaux, 13 bits (12 bits + signe), sélectionnable par logiciel
    application/pdf 1.6 MB
    5/14/2023
    1.6 MB
    ControlsNews Die Kundenzeitschrift der Division Controls
    application/pdf 4.39 MB
    5/11/2023
    4.39 MB
    ControlsNews La revue des clients de la division Controls
    application/pdf 4.6 MB
    5/11/2023
    4.6 MB
    ControlsNews La revue clients de la Division Controls
    application/pdf 2.47 MB
    5/11/2023
    2.47 MB
    Analog input module, 8 channel, 12 bit, 0 … 20 mA
    application/pdf 1.09 MB
    5/14/2023
    1.09 MB
    Saia PCD Portafoglio
    application/pdf 997.36 KB
    5/10/2023
    997.36 KB
    ControlsNews La rivista per i Clienti della Divisione Controls
    application/pdf 4.39 MB
    5/11/2023
    4.39 MB
    Módulo de entrada analógica universal, 8 canales, 13 bits (12 bits + signo), seleccionable a través de software
    application/pdf 1.59 MB
    5/14/2023
    1.59 MB
    Reference Projects 2012
    application/pdf 13.66 MB
    5/11/2023
    13.66 MB
    Module d'entrée analogique, 7 canaux, 12 bits, – 10 …+ 10 V, séparation galvanique de l'UC
    application/pdf 1.15 MB
    5/14/2023
    1.15 MB
    A Produits
    application/pdf 47.02 MB
    6/1/2023
    47.02 MB
    Módulo de entrada analógica, 7 canales, 12 bits, 0 ... 10 V aislamiento galvánico de la CPU
    application/pdf 1.15 MB
    5/14/2023
    1.15 MB
    ControlsNews La revue des clients de la division Controls
    application/pdf 4.43 MB
    5/11/2023
    4.43 MB
    Reference Projects 2012
    application/pdf 13.66 MB
    5/11/2023
    13.66 MB
    C Annexe
    application/pdf 453.29 KB
    6/1/2023
    453.29 KB
    ControlsNews La rivista per i Clienti della Divisione Controls
    application/pdf 4.33 MB
    5/11/2023
    4.33 MB
    C Annex
    application/pdf 445.2 KB
    6/1/2023
    445.2 KB
    ControlsNews Die Kundenzeitschrift der Division Controls
    application/pdf 2.48 MB
    5/11/2023
    2.48 MB
    A Products
    application/pdf 46.92 MB
    6/1/2023
    46.92 MB
    ControlsNews La rivista per i clienti della Divisione Controls
    application/pdf 2.46 MB
    5/11/2023
    2.46 MB
    ControlsNews The customer magazine of Controls Division
    application/pdf 2.52 MB
    5/11/2023
    2.52 MB
    Module d'entrée analogique, 8 canaux, 12 bits, Pt100 - Ni100
    application/pdf 1.25 MB
    5/14/2023
    1.25 MB
    Modulo di ingresso analogico, 8 canali, risoluzione 12 bit, 0 … 20 mA
    application/pdf 1.1 MB
    5/14/2023
    1.1 MB
    A Prodotti
    application/pdf 46.99 MB
    6/1/2023
    46.99 MB
    ControlsNews The customer magazine of Controls Division
    application/pdf 4.34 MB
    5/11/2023
    4.34 MB
    Modules d‘entrées-sorties analogiques des automates SaiaPCD1, PCD2 et PCD3 Series
    application/pdf 461.49 KB
    5/14/2023
    461.49 KB
    Câbles PCD3.K281 et PCD3.K283
    application/pdf 122.33 KB
    5/11/2023
    122.33 KB
    Saia PCD Vue d�ensemble du portefeuille
    application/pdf 998.03 KB
    5/10/2023
    998.03 KB
    Kabel PCD3.K281 und PCD3.K283
    application/pdf 123.81 KB
    5/11/2023
    123.81 KB
    Name
    Description
    File Size
    Date
    Size
    Cavo PCD3.K281 e PCD3.K283
    application/pdf 123.16 KB
    5/11/2023
    123.16 KB
    PCD3系列 模拟输入/输出模块 用户手册
    application/pdf 316.8 KB
    11/16/2022
    316.8 KB
    Entrées-sorties déportées intelligentes « Smart RIO » Saia PCD3.T66x
    application/pdf 6.88 MB
    5/11/2023
    6.88 MB
    Smart RIOs PCD3.T66x
    application/pdf 3.23 MB
    5/11/2023
    3.23 MB
    I-O-Modules for PCD1 - PCD2 and PCD3
    application/pdf 18.74 MB
    5/10/2023
    18.74 MB
    PCD3.K281 and PCD3.K283 cables
    application/pdf 122.85 KB
    5/11/2023
    122.85 KB
    Analoges Eingangsmodul, 7 Kanäle, 12 Bit, – 10 …+ 10 V, galv. Trennung zur CPU
    application/pdf 1.14 MB
    5/14/2023
    1.14 MB
    Entrées-sorties déportées intelligentes « Smart RIO » Saia PCD3.T66x
    application/pdf 3.29 MB
    5/11/2023
    3.29 MB
    Moduli di I-O per PCD1 | PCD2 e PCD3
    application/pdf 18.8 MB
    5/10/2023
    18.8 MB
    Smart RIOs PCD3.T66x
    application/pdf 3.21 MB
    5/11/2023
    3.21 MB
    Smart RIOs PCD3.T66x
    application/pdf 6.83 MB
    5/11/2023
    6.83 MB
    PCD2-3.W380 User Manual
    application/pdf 1.37 MB
    5/11/2023
    1.37 MB
    Smart RIOs PCD3.T66x
    application/pdf 6.83 MB
    5/11/2023
    6.83 MB
    Smart RIO PCD3.T66x
    application/pdf 3.26 MB
    5/11/2023
    3.26 MB
    Modules d’entrées-sorties (E-S) pour les séries PCD1 | PCD2 et les séries PCD3
    application/pdf 17.08 MB
    5/11/2023
    17.08 MB
    Analoges Eingangsmodul, 8 Kanäle, 12 Bit, 0 … 10 V
    application/pdf 1.06 MB
    5/14/2023
    1.06 MB
    Smart RIO PCD3.T66x
    application/pdf 6.87 MB
    5/10/2023
    6.87 MB
    PCD2-3.W380 Handbuch
    application/pdf 1.39 MB
    5/11/2023
    1.39 MB
    Módulo de entrada analógica, 8 canales, 12 bits; 0 … 2,5 V, 0 … 10 V, 0 … 20 mA, Pt-Ni 1000
    application/pdf 1.38 MB
    5/14/2023
    1.38 MB
    PCD2-3.W380 Manuale utente
    application/pdf 693.9 KB
    5/10/2023
    693.9 KB
    Módulo de entrada analógica, 8 canales, 12 bits, Pt100-Ni100
    application/pdf 1.2 MB
    5/14/2023
    1.2 MB
    Modulo di ingresso analogico, 8 canali, risoluzione 12 bit, 0 … 10 V
    application/pdf 1.15 MB
    5/14/2023
    1.15 MB
    Module d'entrée analogique, 7 canaux, 12 bits, 0 à 10 V, séparation galvanique de l'UC
    application/pdf 1.15 MB
    5/14/2023
    1.15 MB
    Módulo de entrada analógica, 7 canales, 12 bits, – 10 …+ 10 V, aislamiento galvánico de la CPU
    application/pdf 1.2 MB
    5/14/2023
    1.2 MB
    Module d'entrée analogique, 8 canaux, 12 bits, 0 à 20 mA
    application/pdf 1.1 MB
    5/14/2023
    1.1 MB
    Moduli analogici di ingresso-uscita per le serie SaiaPCD1, PCD2 e PCD3
    application/pdf 483.09 KB
    5/14/2023
    483.09 KB
    Analoges Eingangsmodul, 7 Kanäle, 12 Bit, 0 … 20 mA, galv. Trennung zur CPU
    application/pdf 1.17 MB
    5/14/2023
    1.17 MB
    Module d'entrée analogique, 8 canaux, 12 bits, Pt1000
    application/pdf 1.15 MB
    5/14/2023
    1.15 MB
    Modulo di ingresso analogico universale, 8 canali, 13 bit (12 bit + segno), selezionabile tramite software
    application/pdf 1.6 MB
    5/14/2023
    1.6 MB
    Modulo di ingresso analogico, 7 canali, risoluzione 12 bit, – 10 …+ 10 V, separazione galvanica
    application/pdf 1.15 MB
    5/14/2023
    1.15 MB
    Analog input module, 7 channel, 12 bit, 0 … 20 mA, electrically isolated from the CPU
    application/pdf 1.18 MB
    5/14/2023
    1.18 MB
    Analoges Eingangsmodul, 8 Kanäle, 12 Bit, 0 … 2.5 V, 0 … 10 V, 0 … 20 mA, Pt-Ni 1000
    application/pdf 1.44 MB
    5/14/2023
    1.44 MB
    Analog input module, 8 channel, 12 bit, Pt1000
    application/pdf 1.14 MB
    5/14/2023
    1.14 MB
    Analoges Eingangsmodul, 8 Kanäle, 12 Bit, Pt100 - Ni100
    application/pdf 1.26 MB
    5/14/2023
    1.26 MB
    PCD2-3.W380 Manuel de l'utilisateur
    application/pdf 1.42 MB
    5/10/2023
    1.42 MB
    Analogue Input-Output Modules for SaiaPCD1, PCD2 and PCD3 Series
    application/pdf 460.43 KB
    5/14/2023
    460.43 KB
    Analoges Eingangsmodul, 8 Kanäle, 12 Bit, Pt1000
    application/pdf 1.16 MB
    5/14/2023
    1.16 MB
    Módulos analógicos de entrada-salida Series SaiaPCD1, PCD2 y PCD3 Series
    application/pdf 459.85 KB
    5/14/2023
    459.85 KB
    Modulo di ingresso analogico, 8 canali, risoluzione 12 bit, Pt100 - Ni100
    application/pdf 1.25 MB
    5/14/2023
    1.25 MB
    Modulo di ingresso analogico, 8 canali, risoluzione 12 bit, 0 … 10 V
    application/pdf 1.05 MB
    5/14/2023
    1.05 MB
    Módulo de entrada analógica, 7 canales, 12 bits, 0 … 20 mA, aislamiento galvánico de la CPU
    application/pdf 1.19 MB
    5/14/2023
    1.19 MB
    Analog input module, 8 channel, 12 bit, 0 … 10 V
    application/pdf 1.05 MB
    5/14/2023
    1.05 MB
    Analoges Eingangsmodul, 8 Kanäle, 12 Bit, 0 … 20 mA
    application/pdf 1.1 MB
    5/14/2023
    1.1 MB
    Module d'entrée analogique, 8 canaux, 12 bits, 0 à 10 V
    application/pdf 1.06 MB
    5/14/2023
    1.06 MB
    Módulo de entrada analógica, 8 canales, 12 bits, Pt1000
    application/pdf 1.11 MB
    5/14/2023
    1.11 MB
    Analog input module, 8 channel, 12 bit, 0 … 2.5 V, 0 … 10 V, 0 … 20 mA or Pt-Ni1000
    application/pdf 1.42 MB
    5/14/2023
    1.42 MB
    Módulo de entrada analógica, 8 canales, 12 bits, 0 ... 20 mA
    application/pdf 1.11 MB
    5/14/2023
    1.11 MB
    Analog input module, 7 channel, 12 bit, – 10 …+ 10 V, electrically isolated from the CPU
    application/pdf 1.14 MB
    5/14/2023
    1.14 MB
    Analog input module, 7 channel, 12 bit, 0 … 10 V, electrically isolated from the CPU
    application/pdf 1.14 MB
    5/14/2023
    1.14 MB
    Analoge Ein--Ausgangsmodule für die SaiaPCD1, PCD2 und PCD3-Serie
    application/pdf 461.17 KB
    5/14/2023
    461.17 KB
    Modulo di ingresso analogico, 8 canali, risoluzione 12 bit, Pt1000
    application/pdf 1.15 MB
    5/14/2023
    1.15 MB
    E-A-Module für PCD1 - PCD2 und PCD3
    application/pdf 19.21 MB
    5/11/2023
    19.21 MB
    Modulo di ingresso analogico, 7 canali, risoluzione 12 bit, 0 … 20 mA, separazione galvanica
    application/pdf 1.18 MB
    5/14/2023
    1.18 MB
    Module d'entrée analogique, 7 canaux, 12 bits, 0 à 20 mA, séparation galvanique de l'UC
    application/pdf 1.18 MB
    5/14/2023
    1.18 MB
    Analoga in- - utgångsmoduler för SaiaPCD1, PCD2 och PCD3 serierna
    application/pdf 478.05 KB
    5/14/2023
    478.05 KB
    Universal analogue input module, 8 channels, 13 bits (12 bits+sign), selectable by software
    application/pdf 1.6 MB
    5/14/2023
    1.6 MB
    Universelles Analogeingangsmodul, 8 Kanäle, 13 Bit (12 Bit + Vorzeichen), per Software wählbar
    application/pdf 1.61 MB
    5/14/2023
    1.61 MB
    Modulo di ingresso analogico, 8 canali, risoluzione 12 bit, 0 … 2.5 V, 0 … 10 V, 0 … 20 mA o Pt-Ni1000
    application/pdf 1.44 MB
    5/14/2023
    1.44 MB
    Analog input module, 8 channel, 12 bit, Pt100 - Ni100
    application/pdf 1.24 MB
    5/14/2023
    1.24 MB
    Module d'entrée analogique, 8 canaux, 12 bits, 0 à 2.5 V, 0 à 10 V, 0 à  20 mA ou Pt-Ni1000
    application/pdf 1.42 MB
    5/14/2023
    1.42 MB
    Módulo de entrada analógica, 8 canales, 12 bits, 0 ... 10 V
    application/pdf 1.06 MB
    5/14/2023
    1.06 MB
    Saia PCD Portfolio
    application/pdf 999.5 KB
    5/10/2023
    999.5 KB
    B Sistemi di base
    application/pdf 30.45 MB
    5/11/2023
    30.45 MB
    Saia PCD Portfolio
    application/pdf 996.91 KB
    5/10/2023
    996.91 KB
    ControlsNews Die Kundenzeitschrift der Division Controls
    application/pdf 4.62 MB
    5/11/2023
    4.62 MB
    B Basic systems
    application/pdf 30.43 MB
    5/11/2023
    30.43 MB
    Analoges Eingangsmodul, 7 Kanäle, 12 Bit, 0 … 10 V, galv. Trennung zur CPU
    application/pdf 1.14 MB
    5/14/2023
    1.14 MB
    A Produkte
    application/pdf 47.01 MB
    6/1/2023
    47.01 MB
    Module d'entrée analogique universel, 8 canaux, 13 bits (12 bits + signe), sélectionnable par logiciel
    application/pdf 1.6 MB
    5/14/2023
    1.6 MB
    ControlsNews Die Kundenzeitschrift der Division Controls
    application/pdf 4.39 MB
    5/11/2023
    4.39 MB
    ControlsNews La revue des clients de la division Controls
    application/pdf 4.6 MB
    5/11/2023
    4.6 MB
    ControlsNews La revue clients de la Division Controls
    application/pdf 2.47 MB
    5/11/2023
    2.47 MB
    Analog input module, 8 channel, 12 bit, 0 … 20 mA
    application/pdf 1.09 MB
    5/14/2023
    1.09 MB
    Saia PCD Portafoglio
    application/pdf 997.36 KB
    5/10/2023
    997.36 KB
    ControlsNews La rivista per i Clienti della Divisione Controls
    application/pdf 4.39 MB
    5/11/2023
    4.39 MB
    Módulo de entrada analógica universal, 8 canales, 13 bits (12 bits + signo), seleccionable a través de software
    application/pdf 1.59 MB
    5/14/2023
    1.59 MB
    Reference Projects 2012
    application/pdf 13.66 MB
    5/11/2023
    13.66 MB
    Module d'entrée analogique, 7 canaux, 12 bits, – 10 …+ 10 V, séparation galvanique de l'UC
    application/pdf 1.15 MB
    5/14/2023
    1.15 MB
    A Produits
    application/pdf 47.02 MB
    6/1/2023
    47.02 MB
    Módulo de entrada analógica, 7 canales, 12 bits, 0 ... 10 V aislamiento galvánico de la CPU
    application/pdf 1.15 MB
    5/14/2023
    1.15 MB
    ControlsNews La revue des clients de la division Controls
    application/pdf 4.43 MB
    5/11/2023
    4.43 MB
    Reference Projects 2012
    application/pdf 13.66 MB
    5/11/2023
    13.66 MB
    C Annexe
    application/pdf 453.29 KB
    6/1/2023
    453.29 KB
    ControlsNews La rivista per i Clienti della Divisione Controls
    application/pdf 4.33 MB
    5/11/2023
    4.33 MB
    C Annex
    application/pdf 445.2 KB
    6/1/2023
    445.2 KB
    ControlsNews Die Kundenzeitschrift der Division Controls
    application/pdf 2.48 MB
    5/11/2023
    2.48 MB
    A Products
    application/pdf 46.92 MB
    6/1/2023
    46.92 MB
    ControlsNews La rivista per i clienti della Divisione Controls
    application/pdf 2.46 MB
    5/11/2023
    2.46 MB
    ControlsNews The customer magazine of Controls Division
    application/pdf 2.52 MB
    5/11/2023
    2.52 MB
    Module d'entrée analogique, 8 canaux, 12 bits, Pt100 - Ni100
    application/pdf 1.25 MB
    5/14/2023
    1.25 MB
    Modulo di ingresso analogico, 8 canali, risoluzione 12 bit, 0 … 20 mA
    application/pdf 1.1 MB
    5/14/2023
    1.1 MB
    A Prodotti
    application/pdf 46.99 MB
    6/1/2023
    46.99 MB
    ControlsNews The customer magazine of Controls Division
    application/pdf 4.34 MB
    5/11/2023
    4.34 MB
    Modules d‘entrées-sorties analogiques des automates SaiaPCD1, PCD2 et PCD3 Series
    application/pdf 461.49 KB
    5/14/2023
    461.49 KB
    Câbles PCD3.K281 et PCD3.K283
    application/pdf 122.33 KB
    5/11/2023
    122.33 KB
    Saia PCD Vue d�ensemble du portefeuille
    application/pdf 998.03 KB
    5/10/2023
    998.03 KB
    Kabel PCD3.K281 und PCD3.K283
    application/pdf 123.81 KB
    5/11/2023
    123.81 KB
    Name
    Description
    File Size
    Date
    Size
    Cavo PCD3.K281 e PCD3.K283
    123.16 KB
    5/11/2023
    PCD3系列 模拟输入/输出模块 用户手册
    316.8 KB
    11/16/2022
    Entrées-sorties déportées intelligentes « Smart RIO » Saia PCD3.T66x
    6.88 MB
    5/11/2023
    Smart RIOs PCD3.T66x
    3.23 MB
    5/11/2023
    I-O-Modules for PCD1 - PCD2 and PCD3
    18.74 MB
    5/10/2023
    PCD3.K281 and PCD3.K283 cables
    122.85 KB
    5/11/2023
    Analoges Eingangsmodul, 7 Kanäle, 12 Bit, – 10 …+ 10 V, galv. Trennung zur CPU
    1.14 MB
    5/14/2023
    Entrées-sorties déportées intelligentes « Smart RIO » Saia PCD3.T66x
    3.29 MB
    5/11/2023
    Moduli di I-O per PCD1 | PCD2 e PCD3
    18.8 MB
    5/10/2023
    Smart RIOs PCD3.T66x
    3.21 MB
    5/11/2023
    Smart RIOs PCD3.T66x
    6.83 MB
    5/11/2023
    PCD2-3.W380 User Manual
    1.37 MB
    5/11/2023
    Smart RIOs PCD3.T66x
    6.83 MB
    5/11/2023
    Smart RIO PCD3.T66x
    3.26 MB
    5/11/2023
    Modules d’entrées-sorties (E-S) pour les séries PCD1 | PCD2 et les séries PCD3
    17.08 MB
    5/11/2023
    Analoges Eingangsmodul, 8 Kanäle, 12 Bit, 0 … 10 V
    1.06 MB
    5/14/2023
    Smart RIO PCD3.T66x
    6.87 MB
    5/10/2023
    PCD2-3.W380 Handbuch
    1.39 MB
    5/11/2023
    Módulo de entrada analógica, 8 canales, 12 bits; 0 … 2,5 V, 0 … 10 V, 0 … 20 mA, Pt-Ni 1000
    1.38 MB
    5/14/2023
    PCD2-3.W380 Manuale utente
    693.9 KB
    5/10/2023
    Módulo de entrada analógica, 8 canales, 12 bits, Pt100-Ni100
    1.2 MB
    5/14/2023
    Modulo di ingresso analogico, 8 canali, risoluzione 12 bit, 0 … 10 V
    1.15 MB
    5/14/2023
    Module d'entrée analogique, 7 canaux, 12 bits, 0 à 10 V, séparation galvanique de l'UC
    1.15 MB
    5/14/2023
    Módulo de entrada analógica, 7 canales, 12 bits, – 10 …+ 10 V, aislamiento galvánico de la CPU
    1.2 MB
    5/14/2023
    Module d'entrée analogique, 8 canaux, 12 bits, 0 à 20 mA
    1.1 MB
    5/14/2023
    Moduli analogici di ingresso-uscita per le serie SaiaPCD1, PCD2 e PCD3
    483.09 KB
    5/14/2023
    Analoges Eingangsmodul, 7 Kanäle, 12 Bit, 0 … 20 mA, galv. Trennung zur CPU
    1.17 MB
    5/14/2023
    Module d'entrée analogique, 8 canaux, 12 bits, Pt1000
    1.15 MB
    5/14/2023
    Modulo di ingresso analogico universale, 8 canali, 13 bit (12 bit + segno), selezionabile tramite software
    1.6 MB
    5/14/2023
    Modulo di ingresso analogico, 7 canali, risoluzione 12 bit, – 10 …+ 10 V, separazione galvanica
    1.15 MB
    5/14/2023
    Analog input module, 7 channel, 12 bit, 0 … 20 mA, electrically isolated from the CPU
    1.18 MB
    5/14/2023
    Analoges Eingangsmodul, 8 Kanäle, 12 Bit, 0 … 2.5 V, 0 … 10 V, 0 … 20 mA, Pt-Ni 1000
    1.44 MB
    5/14/2023
    Analog input module, 8 channel, 12 bit, Pt1000
    1.14 MB
    5/14/2023
    Analoges Eingangsmodul, 8 Kanäle, 12 Bit, Pt100 - Ni100
    1.26 MB
    5/14/2023
    PCD2-3.W380 Manuel de l'utilisateur
    1.42 MB
    5/10/2023
    Analogue Input-Output Modules for SaiaPCD1, PCD2 and PCD3 Series
    460.43 KB
    5/14/2023
    Analoges Eingangsmodul, 8 Kanäle, 12 Bit, Pt1000
    1.16 MB
    5/14/2023
    Módulos analógicos de entrada-salida Series SaiaPCD1, PCD2 y PCD3 Series
    459.85 KB
    5/14/2023
    Modulo di ingresso analogico, 8 canali, risoluzione 12 bit, Pt100 - Ni100
    1.25 MB
    5/14/2023
    Modulo di ingresso analogico, 8 canali, risoluzione 12 bit, 0 … 10 V
    1.05 MB
    5/14/2023
    Módulo de entrada analógica, 7 canales, 12 bits, 0 … 20 mA, aislamiento galvánico de la CPU
    1.19 MB
    5/14/2023
    Analog input module, 8 channel, 12 bit, 0 … 10 V
    1.05 MB
    5/14/2023
    Analoges Eingangsmodul, 8 Kanäle, 12 Bit, 0 … 20 mA
    1.1 MB
    5/14/2023
    Module d'entrée analogique, 8 canaux, 12 bits, 0 à 10 V
    1.06 MB
    5/14/2023
    Módulo de entrada analógica, 8 canales, 12 bits, Pt1000
    1.11 MB
    5/14/2023
    Analog input module, 8 channel, 12 bit, 0 … 2.5 V, 0 … 10 V, 0 … 20 mA or Pt-Ni1000
    1.42 MB
    5/14/2023
    Módulo de entrada analógica, 8 canales, 12 bits, 0 ... 20 mA
    1.11 MB
    5/14/2023
    Analog input module, 7 channel, 12 bit, – 10 …+ 10 V, electrically isolated from the CPU
    1.14 MB
    5/14/2023
    Analog input module, 7 channel, 12 bit, 0 … 10 V, electrically isolated from the CPU
    1.14 MB
    5/14/2023
    Analoge Ein--Ausgangsmodule für die SaiaPCD1, PCD2 und PCD3-Serie
    461.17 KB
    5/14/2023
    Modulo di ingresso analogico, 8 canali, risoluzione 12 bit, Pt1000
    1.15 MB
    5/14/2023
    E-A-Module für PCD1 - PCD2 und PCD3
    19.21 MB
    5/11/2023
    Modulo di ingresso analogico, 7 canali, risoluzione 12 bit, 0 … 20 mA, separazione galvanica
    1.18 MB
    5/14/2023
    Module d'entrée analogique, 7 canaux, 12 bits, 0 à 20 mA, séparation galvanique de l'UC
    1.18 MB
    5/14/2023
    Analoga in- - utgångsmoduler för SaiaPCD1, PCD2 och PCD3 serierna
    478.05 KB
    5/14/2023
    Universal analogue input module, 8 channels, 13 bits (12 bits+sign), selectable by software
    1.6 MB
    5/14/2023
    Universelles Analogeingangsmodul, 8 Kanäle, 13 Bit (12 Bit + Vorzeichen), per Software wählbar
    1.61 MB
    5/14/2023
    Modulo di ingresso analogico, 8 canali, risoluzione 12 bit, 0 … 2.5 V, 0 … 10 V, 0 … 20 mA o Pt-Ni1000
    1.44 MB
    5/14/2023
    Analog input module, 8 channel, 12 bit, Pt100 - Ni100
    1.24 MB
    5/14/2023
    Module d'entrée analogique, 8 canaux, 12 bits, 0 à 2.5 V, 0 à 10 V, 0 à  20 mA ou Pt-Ni1000
    1.42 MB
    5/14/2023
    Módulo de entrada analógica, 8 canales, 12 bits, 0 ... 10 V
    1.06 MB
    5/14/2023
    Saia PCD Portfolio
    999.5 KB
    5/10/2023
    B Sistemi di base
    30.45 MB
    5/11/2023
    Saia PCD Portfolio
    996.91 KB
    5/10/2023
    ControlsNews Die Kundenzeitschrift der Division Controls
    4.62 MB
    5/11/2023
    B Basic systems
    30.43 MB
    5/11/2023
    Analoges Eingangsmodul, 7 Kanäle, 12 Bit, 0 … 10 V, galv. Trennung zur CPU
    1.14 MB
    5/14/2023
    A Produkte
    47.01 MB
    6/1/2023
    Module d'entrée analogique universel, 8 canaux, 13 bits (12 bits + signe), sélectionnable par logiciel
    1.6 MB
    5/14/2023
    ControlsNews Die Kundenzeitschrift der Division Controls
    4.39 MB
    5/11/2023
    ControlsNews La revue des clients de la division Controls
    4.6 MB
    5/11/2023
    ControlsNews La revue clients de la Division Controls
    2.47 MB
    5/11/2023
    Analog input module, 8 channel, 12 bit, 0 … 20 mA
    1.09 MB
    5/14/2023
    Saia PCD Portafoglio
    997.36 KB
    5/10/2023
    ControlsNews La rivista per i Clienti della Divisione Controls
    4.39 MB
    5/11/2023
    Módulo de entrada analógica universal, 8 canales, 13 bits (12 bits + signo), seleccionable a través de software
    1.59 MB
    5/14/2023
    Reference Projects 2012
    13.66 MB
    5/11/2023
    Module d'entrée analogique, 7 canaux, 12 bits, – 10 …+ 10 V, séparation galvanique de l'UC
    1.15 MB
    5/14/2023
    A Produits
    47.02 MB
    6/1/2023
    Módulo de entrada analógica, 7 canales, 12 bits, 0 ... 10 V aislamiento galvánico de la CPU
    1.15 MB
    5/14/2023
    ControlsNews La revue des clients de la division Controls
    4.43 MB
    5/11/2023
    Reference Projects 2012
    13.66 MB
    5/11/2023
    C Annexe
    453.29 KB
    6/1/2023
    ControlsNews La rivista per i Clienti della Divisione Controls
    4.33 MB
    5/11/2023
    C Annex
    445.2 KB
    6/1/2023
    ControlsNews Die Kundenzeitschrift der Division Controls
    2.48 MB
    5/11/2023
    A Products
    46.92 MB
    6/1/2023
    ControlsNews La rivista per i clienti della Divisione Controls
    2.46 MB
    5/11/2023
    ControlsNews The customer magazine of Controls Division
    2.52 MB
    5/11/2023
    Module d'entrée analogique, 8 canaux, 12 bits, Pt100 - Ni100
    1.25 MB
    5/14/2023
    Modulo di ingresso analogico, 8 canali, risoluzione 12 bit, 0 … 20 mA
    1.1 MB
    5/14/2023
    A Prodotti
    46.99 MB
    6/1/2023
    ControlsNews The customer magazine of Controls Division
    4.34 MB
    5/11/2023
    Modules d‘entrées-sorties analogiques des automates SaiaPCD1, PCD2 et PCD3 Series
    461.49 KB
    5/14/2023
    Câbles PCD3.K281 et PCD3.K283
    122.33 KB
    5/11/2023
    Saia PCD Vue d�ensemble du portefeuille
    998.03 KB
    5/10/2023
    Kabel PCD3.K281 und PCD3.K283
    123.81 KB
    5/11/2023
    Product Number
    Part Number
    Description
    Add to list
    PCD3.W300
    8 Analog Input module 0...10V
    PCD3.W305
    7 Analog Input module 0...10V
    PCD3.W310
    8 Analog Input module 0...20mA
    PCD3.W315
    7 Analog Input module 0(4)...20mA
    PCD3.W325
    7 Analog Input module ­±10V
    PCD3.W340
    8 Analog Input module (universal)
    PCD3.W350
    8 Analog Input module (PT100 Ni100)
    PCD3.W360
    8 Analog Input module (PT1000)
    PCD3.W380
    8 Analog Input module (universal)
    PCD3.W400
    4 Analog Output module 0...10V