/content/hbtbt/ae/en/search-results.html

    I/O Modules

    PCD3 Combined digital Input and Output Modules

    Digital input and output modules allow you to adapt the Saia PCD functions to your individual needs. After all, they can easily be plugged into the Saia PCD base device or a suitable I/O module holder.

    Overview
    Via plug-in I/O modules, you can expand the functions of the Saia PCD3 and adapt them to your individual needs. The combined digital input and output modules can easily be plugged into the Saia PCD3 base device or a suitable I/O module holder. A combined input/output module with 2 inputs, 2 outputs and 4 selectable inputs or outputs as well as a combined input/output module with 16 configurable inputs and outputs grouped into blocks of 4 are available.
    Specifications

    Others

    • Brand
      • Saia Burgess Controls (SBC)
    • Product Type
      • Digital Input/Output Module

    Others

    • Brand
      • Saia Burgess Controls (SBC)
    • Product Type
      • Digital Input/Output Module
    • Brand : Saia Burgess Controls (SBC)
    • Product Type : Digital Input/Output Module