/content/hbtbt/ae/en/search-results.html

I/O Modules

PCD3 Digital Input Modules

Digital input modules allow you to adapt the Saia PCD functions to your individual needs.

Overview
With the help of digital input modules, you can expand the functions of the Saia PCD3 controller and adapt them to your individual needs. The modules can be plugged quickly and easily into the Saia PCD3 base device, or you can plug in a suitable expansion module holder and replace them without the use of tools. They are fully integrated into the Saia PCD3 housing. Digital input modules with 6 to 16 inputs for various voltage levels are available to choose from.
Specifications

Others

  • Type
    • Digital Input Module
  • Product Type
    • Digital Input Module Degrees Celsius
  • Brand
    • Saia Burgess Controls (SBC)

Others

  • Type
    • Digital Input Module
  • Product Type
    • Digital Input Module Degrees Celsius
  • Brand
    • Saia Burgess Controls (SBC)
  • Type : Digital Input Module
  • Product Type : Digital Input Module Degrees Celsius
  • Brand : Saia Burgess Controls (SBC)
Others
Name
Description
File Size
Date
Size
Saia PCD Vue d�ensemble du portefeuille
application/pdf 998.03 KB
5/10/2023
998.03 KB
PCD3系列 数字输入模块 用户手册
application/pdf 521.56 KB
11/16/2022
521.56 KB
Entrées-sorties déportées intelligentes « Smart RIO » Saia PCD3.T66x
application/pdf 6.88 MB
5/11/2023
6.88 MB
Smart RIOs PCD3.T66x
application/pdf 6.83 MB
5/11/2023
6.83 MB
Moduli di I-O per PCD1 | PCD2 e PCD3
application/pdf 18.8 MB
5/10/2023
18.8 MB
Entrées-sorties déportées intelligentes « Smart RIO » Saia PCD3.T66x
application/pdf 3.29 MB
5/11/2023
3.29 MB
Smart RIOs PCD3.T66x
application/pdf 3.21 MB
5/11/2023
3.21 MB
I-O-Modules for PCD1 - PCD2 and PCD3
application/pdf 18.74 MB
5/10/2023
18.74 MB
Smart RIOs PCD3.T66x
application/pdf 6.83 MB
5/11/2023
6.83 MB
Smart RIOs PCD3.T66x
application/pdf 3.23 MB
5/11/2023
3.23 MB
Smart RIO PCD3.T66x
application/pdf 3.26 MB
5/11/2023
3.26 MB
Smart RIO PCD3.T66x
application/pdf 6.87 MB
5/10/2023
6.87 MB
Modules d’entrées-sorties (E-S) pour les séries PCD1 | PCD2 et les séries PCD3
application/pdf 17.08 MB
5/11/2023
17.08 MB
16 digital inputs, ribbon cable connector
application/pdf 434.53 KB
5/14/2023
434.53 KB
16 digital inputs, 24 VDC, 8 ms, source- or sinkoperation
application/pdf 752.09 KB
5/14/2023
752.09 KB
16 Digitale Eingänge, 24 VDC, 0.2 ms, Quell- oder Senkbetrieb, Flachbandkabel-Anschluss
application/pdf 413.32 KB
5/14/2023
413.32 KB
16 Digitale Eingänge, Flachbandkabel-Anschluss
application/pdf 436.34 KB
5/14/2023
436.34 KB
16 digital inputs, 24 VDC, 0,2 ms, source- or sinkoperation
application/pdf 752.08 KB
5/14/2023
752.08 KB
16 entrées TOR, 24 VCC, 0.2 ms, logique positive ou négative
application/pdf 764.29 KB
5/14/2023
764.29 KB
8 Digitale Eingänge, 5 VDC, 0.2 ms, Quell- und Senkbetrieb
application/pdf 306.73 KB
5/14/2023
306.73 KB
16 entradas digitales, 24 VCC, 0,2 ms, modo fuente y descenso
application/pdf 763.51 KB
5/14/2023
763.51 KB
8 digital inputs, 5 VDC, 0.2 ms, source- and sinkoperation
application/pdf 301.19 KB
5/14/2023
301.19 KB
16 ingressi digitali, 24 VCC, 8 ms, logica positiva o negativa
application/pdf 763 KB
5/14/2023
763 KB
Field Failure Rate [FFR] - MTBF(Mean Time Between Failure)
application/pdf 79.46 KB
5/14/2023
79.46 KB
8 entradas digitales, 24 VCC, 0,2 ms, modo fuente y descenso
application/pdf 749.28 KB
5/14/2023
749.28 KB
16 entrées TOR, 24 VCC, 0.2 ms, logique positive ou négative, connexion du câble ruban
application/pdf 409.83 KB
5/14/2023
409.83 KB
8 digital inputs, 24 VDC, 8 ms, source- and sinkoperation
application/pdf 724.5 KB
5/14/2023
724.5 KB
E-A-Module für PCD1 - PCD2 und PCD3
application/pdf 19.21 MB
5/11/2023
19.21 MB
8 ingressi digitali, 5 VCC, 0.2 ms, logica positiva o negativa
application/pdf 304.86 KB
5/14/2023
304.86 KB
8 ingressi digitali, 24 VCC, 0.2 ms, logica positiva o negativa
application/pdf 741.02 KB
5/14/2023
741.02 KB
16 ingressi digitali, 24 VCC, 0.2 ms, logica positiva o negativa, collegamento cavo a nastro
application/pdf 405.87 KB
5/14/2023
405.87 KB
16 entradas digitales, 24 VCC, 8 ms, modo fuente y descenso
application/pdf 763.52 KB
5/14/2023
763.52 KB
16 ingressi digitali, 24 VCC, 0.2 ms, logica positiva o negativa
application/pdf 763.05 KB
5/14/2023
763.05 KB
16 Digitale Eingänge, 24 VDC, 0.2 ms, Quell- und Senkbetrieb
application/pdf 782.53 KB
5/14/2023
782.53 KB
16 entradas digitales, conexión de cable cinta
application/pdf 375.44 KB
5/14/2023
375.44 KB
8 entrées TOR, 24 VCC, 8 ms logique positive ou négative
application/pdf 736.29 KB
5/14/2023
736.29 KB
8 Digitale Eingänge, 24 VDC, 8 ms, Quell- und Senkbetrieb
application/pdf 761.78 KB
5/14/2023
761.78 KB
16 entrées TOR, raccordement par câble plat
application/pdf 433.96 KB
5/14/2023
433.96 KB
16 digital inputs, 24 VDC, 0.2 ms, source- or sinkoperation, ribbon cable connector
application/pdf 411.14 KB
5/14/2023
411.14 KB
16 entrées TOR, 24 VCC, 8 ms, logique positive ou négative
application/pdf 764.27 KB
5/14/2023
764.27 KB
8 ingressi digitali, 24 VCC, 8 ms, logica positiva o negativa
application/pdf 734.12 KB
5/14/2023
734.12 KB
8 entradas digitales, 5 VCC, 0,2 ms, modo fuente y descenso
application/pdf 308.28 KB
5/14/2023
308.28 KB
8 Digitale Eingänge, 24 VDC, 0.2 ms, Quell- und Senkbetrieb
application/pdf 769.28 KB
5/14/2023
769.28 KB
16 entradas digitales, 24 VCC, 0,2 ms, modo fuente o descenso, conexión de cable cinta
application/pdf 343.6 KB
5/14/2023
343.6 KB
Saia PCD Portfolio
application/pdf 999.5 KB
5/10/2023
999.5 KB
Saia PCD Portfolio
application/pdf 996.91 KB
5/10/2023
996.91 KB
A Produkte
application/pdf 47.01 MB
6/1/2023
47.01 MB
B Basic systems
application/pdf 30.43 MB
5/11/2023
30.43 MB
8 entrées TOR, 5 VCC, 0.2 ms, logique positive ou négative
application/pdf 305.45 KB
5/14/2023
305.45 KB
B Sistemi di base
application/pdf 30.45 MB
5/11/2023
30.45 MB
Saia PCD Portafoglio
application/pdf 997.36 KB
5/10/2023
997.36 KB
16 Digitale Eingänge, 24 VDC, 8 ms, Quell- und Senkbetrieb
application/pdf 782.6 KB
5/14/2023
782.6 KB
16 ingressi digitali, con connettore per cavo piatto
application/pdf 430.86 KB
5/14/2023
430.86 KB
8 digital inputs, 24 VDC, 0,2 ms, source- and sink operation
application/pdf 731.91 KB
5/14/2023
731.91 KB
A Produits
application/pdf 47.02 MB
6/1/2023
47.02 MB
A Prodotti
application/pdf 46.99 MB
6/1/2023
46.99 MB
Reference Projects 2012
application/pdf 13.66 MB
5/11/2023
13.66 MB
Reference Projects 2012
application/pdf 13.66 MB
5/11/2023
13.66 MB
A Products
application/pdf 46.92 MB
6/1/2023
46.92 MB
C Annex
application/pdf 445.2 KB
6/1/2023
445.2 KB
8 entrées TOR, 24 VCC, 0.2 ms logique positive ou négative
application/pdf 743.16 KB
5/14/2023
743.16 KB
C Annexe
application/pdf 453.29 KB
6/1/2023
453.29 KB
8 entradas digitales, 24 VCC, 8 ms, modo fuente y descenso
application/pdf 736.33 KB
5/14/2023
736.33 KB
Name
Description
File Size
Date
Size
Saia PCD Vue d�ensemble du portefeuille
998.03 KB
5/10/2023
998.03 KB
PCD3系列 数字输入模块 用户手册
521.56 KB
11/16/2022
521.56 KB
Entrées-sorties déportées intelligentes « Smart RIO » Saia PCD3.T66x
6.88 MB
5/11/2023
6.88 MB
Smart RIOs PCD3.T66x
6.83 MB
5/11/2023
6.83 MB
Moduli di I-O per PCD1 | PCD2 e PCD3
18.8 MB
5/10/2023
18.8 MB
Entrées-sorties déportées intelligentes « Smart RIO » Saia PCD3.T66x
3.29 MB
5/11/2023
3.29 MB
Smart RIOs PCD3.T66x
3.21 MB
5/11/2023
3.21 MB
I-O-Modules for PCD1 - PCD2 and PCD3
18.74 MB
5/10/2023
18.74 MB
Smart RIOs PCD3.T66x
6.83 MB
5/11/2023
6.83 MB
Smart RIOs PCD3.T66x
3.23 MB
5/11/2023
3.23 MB
Smart RIO PCD3.T66x
3.26 MB
5/11/2023
3.26 MB
Smart RIO PCD3.T66x
6.87 MB
5/10/2023
6.87 MB
Modules d’entrées-sorties (E-S) pour les séries PCD1 | PCD2 et les séries PCD3
17.08 MB
5/11/2023
17.08 MB
16 digital inputs, ribbon cable connector
434.53 KB
5/14/2023
434.53 KB
16 digital inputs, 24 VDC, 8 ms, source- or sinkoperation
752.09 KB
5/14/2023
752.09 KB
16 Digitale Eingänge, 24 VDC, 0.2 ms, Quell- oder Senkbetrieb, Flachbandkabel-Anschluss
413.32 KB
5/14/2023
413.32 KB
16 Digitale Eingänge, Flachbandkabel-Anschluss
436.34 KB
5/14/2023
436.34 KB
16 digital inputs, 24 VDC, 0,2 ms, source- or sinkoperation
752.08 KB
5/14/2023
752.08 KB
16 entrées TOR, 24 VCC, 0.2 ms, logique positive ou négative
764.29 KB
5/14/2023
764.29 KB
8 Digitale Eingänge, 5 VDC, 0.2 ms, Quell- und Senkbetrieb
306.73 KB
5/14/2023
306.73 KB
16 entradas digitales, 24 VCC, 0,2 ms, modo fuente y descenso
763.51 KB
5/14/2023
763.51 KB
8 digital inputs, 5 VDC, 0.2 ms, source- and sinkoperation
301.19 KB
5/14/2023
301.19 KB
16 ingressi digitali, 24 VCC, 8 ms, logica positiva o negativa
763 KB
5/14/2023
763 KB
Field Failure Rate [FFR] - MTBF(Mean Time Between Failure)
79.46 KB
5/14/2023
79.46 KB
8 entradas digitales, 24 VCC, 0,2 ms, modo fuente y descenso
749.28 KB
5/14/2023
749.28 KB
16 entrées TOR, 24 VCC, 0.2 ms, logique positive ou négative, connexion du câble ruban
409.83 KB
5/14/2023
409.83 KB
8 digital inputs, 24 VDC, 8 ms, source- and sinkoperation
724.5 KB
5/14/2023
724.5 KB
E-A-Module für PCD1 - PCD2 und PCD3
19.21 MB
5/11/2023
19.21 MB
8 ingressi digitali, 5 VCC, 0.2 ms, logica positiva o negativa
304.86 KB
5/14/2023
304.86 KB
8 ingressi digitali, 24 VCC, 0.2 ms, logica positiva o negativa
741.02 KB
5/14/2023
741.02 KB
16 ingressi digitali, 24 VCC, 0.2 ms, logica positiva o negativa, collegamento cavo a nastro
405.87 KB
5/14/2023
405.87 KB
16 entradas digitales, 24 VCC, 8 ms, modo fuente y descenso
763.52 KB
5/14/2023
763.52 KB
16 ingressi digitali, 24 VCC, 0.2 ms, logica positiva o negativa
763.05 KB
5/14/2023
763.05 KB
16 Digitale Eingänge, 24 VDC, 0.2 ms, Quell- und Senkbetrieb
782.53 KB
5/14/2023
782.53 KB
16 entradas digitales, conexión de cable cinta
375.44 KB
5/14/2023
375.44 KB
8 entrées TOR, 24 VCC, 8 ms logique positive ou négative
736.29 KB
5/14/2023
736.29 KB
8 Digitale Eingänge, 24 VDC, 8 ms, Quell- und Senkbetrieb
761.78 KB
5/14/2023
761.78 KB
16 entrées TOR, raccordement par câble plat
433.96 KB
5/14/2023
433.96 KB
16 digital inputs, 24 VDC, 0.2 ms, source- or sinkoperation, ribbon cable connector
411.14 KB
5/14/2023
411.14 KB
16 entrées TOR, 24 VCC, 8 ms, logique positive ou négative
764.27 KB
5/14/2023
764.27 KB
8 ingressi digitali, 24 VCC, 8 ms, logica positiva o negativa
734.12 KB
5/14/2023
734.12 KB
8 entradas digitales, 5 VCC, 0,2 ms, modo fuente y descenso
308.28 KB
5/14/2023
308.28 KB
8 Digitale Eingänge, 24 VDC, 0.2 ms, Quell- und Senkbetrieb
769.28 KB
5/14/2023
769.28 KB
16 entradas digitales, 24 VCC, 0,2 ms, modo fuente o descenso, conexión de cable cinta
343.6 KB
5/14/2023
343.6 KB
Saia PCD Portfolio
999.5 KB
5/10/2023
999.5 KB
Saia PCD Portfolio
996.91 KB
5/10/2023
996.91 KB
A Produkte
47.01 MB
6/1/2023
47.01 MB
B Basic systems
30.43 MB
5/11/2023
30.43 MB
8 entrées TOR, 5 VCC, 0.2 ms, logique positive ou négative
305.45 KB
5/14/2023
305.45 KB
B Sistemi di base
30.45 MB
5/11/2023
30.45 MB
Saia PCD Portafoglio
997.36 KB
5/10/2023
997.36 KB
16 Digitale Eingänge, 24 VDC, 8 ms, Quell- und Senkbetrieb
782.6 KB
5/14/2023
782.6 KB
16 ingressi digitali, con connettore per cavo piatto
430.86 KB
5/14/2023
430.86 KB
8 digital inputs, 24 VDC, 0,2 ms, source- and sink operation
731.91 KB
5/14/2023
731.91 KB
A Produits
47.02 MB
6/1/2023
47.02 MB
A Prodotti
46.99 MB
6/1/2023
46.99 MB
Reference Projects 2012
13.66 MB
5/11/2023
13.66 MB
Reference Projects 2012
13.66 MB
5/11/2023
13.66 MB
A Products
46.92 MB
6/1/2023
46.92 MB
C Annex
445.2 KB
6/1/2023
445.2 KB
8 entrées TOR, 24 VCC, 0.2 ms logique positive ou négative
743.16 KB
5/14/2023
743.16 KB
C Annexe
453.29 KB
6/1/2023
453.29 KB
8 entradas digitales, 24 VCC, 8 ms, modo fuente y descenso
736.33 KB
5/14/2023
736.33 KB
Name
Description
File Size
Date
Size
Saia PCD Vue d�ensemble du portefeuille
998.03 KB
5/10/2023
PCD3系列 数字输入模块 用户手册
521.56 KB
11/16/2022
Entrées-sorties déportées intelligentes « Smart RIO » Saia PCD3.T66x
6.88 MB
5/11/2023
Smart RIOs PCD3.T66x
6.83 MB
5/11/2023
Moduli di I-O per PCD1 | PCD2 e PCD3
18.8 MB
5/10/2023
Entrées-sorties déportées intelligentes « Smart RIO » Saia PCD3.T66x
3.29 MB
5/11/2023
Smart RIOs PCD3.T66x
3.21 MB
5/11/2023
I-O-Modules for PCD1 - PCD2 and PCD3
18.74 MB
5/10/2023
Smart RIOs PCD3.T66x
6.83 MB
5/11/2023
Smart RIOs PCD3.T66x
3.23 MB
5/11/2023
Smart RIO PCD3.T66x
3.26 MB
5/11/2023
Smart RIO PCD3.T66x
6.87 MB
5/10/2023
Modules d’entrées-sorties (E-S) pour les séries PCD1 | PCD2 et les séries PCD3
17.08 MB
5/11/2023
16 digital inputs, ribbon cable connector
434.53 KB
5/14/2023
16 digital inputs, 24 VDC, 8 ms, source- or sinkoperation
752.09 KB
5/14/2023
16 Digitale Eingänge, 24 VDC, 0.2 ms, Quell- oder Senkbetrieb, Flachbandkabel-Anschluss
413.32 KB
5/14/2023
16 Digitale Eingänge, Flachbandkabel-Anschluss
436.34 KB
5/14/2023
16 digital inputs, 24 VDC, 0,2 ms, source- or sinkoperation
752.08 KB
5/14/2023
16 entrées TOR, 24 VCC, 0.2 ms, logique positive ou négative
764.29 KB
5/14/2023
8 Digitale Eingänge, 5 VDC, 0.2 ms, Quell- und Senkbetrieb
306.73 KB
5/14/2023
16 entradas digitales, 24 VCC, 0,2 ms, modo fuente y descenso
763.51 KB
5/14/2023
8 digital inputs, 5 VDC, 0.2 ms, source- and sinkoperation
301.19 KB
5/14/2023