/content/hbtbt/ae/en/search-results.html

I/O Modules

PCD3 Digital Output Modules

With the help of digital output modules, you can expand the functions of the Saia PCD3 controller and adapt them to your individual needs.

Overview
With the help of digital output modules, you can expand the functions of the Saia PCD3 controller and adapt them to your individual needs. The modules can be plugged quickly and easily into the Saia PCD3 base device, or you can plug in a suitable expansion module holder and replace them without the use of tools. They are fully integrated into the Saia PCD3 housing. Digital output modules with 4 to 16 outputs in transistor format or as mechanical relays are available to choose from.
Others
Name
Description
File Size
Date
Size
Saia PCD Vue d�ensemble du portefeuille
application/pdf 998.03 KB
5/10/2023
998.03 KB
PCD3系列 数字输出模块 用户手册
application/pdf 519.63 KB
11/16/2022
519.63 KB
Smart RIO PCD3.T66x
application/pdf 3.26 MB
5/11/2023
3.26 MB
Smart RIOs PCD3.T66x
application/pdf 6.83 MB
5/11/2023
6.83 MB
Entrées-sorties déportées intelligentes « Smart RIO » Saia PCD3.T66x
application/pdf 3.29 MB
5/11/2023
3.29 MB
Smart RIOs PCD3.T66x
application/pdf 3.23 MB
5/11/2023
3.23 MB
Modules d’entrées-sorties (E-S) pour les séries PCD1 | PCD2 et les séries PCD3
application/pdf 17.08 MB
5/11/2023
17.08 MB
Smart RIOs PCD3.T66x
application/pdf 6.83 MB
5/11/2023
6.83 MB
Entrées-sorties déportées intelligentes « Smart RIO » Saia PCD3.T66x
application/pdf 6.88 MB
5/11/2023
6.88 MB
Smart RIOs PCD3.T66x
application/pdf 3.21 MB
5/11/2023
3.21 MB
Smart RIO PCD3.T66x
application/pdf 6.87 MB
5/10/2023
6.87 MB
I-O-Modules for PCD1 - PCD2 and PCD3
application/pdf 18.74 MB
5/10/2023
18.74 MB
Moduli di I-O per PCD1 | PCD2 e PCD3
application/pdf 18.8 MB
5/10/2023
18.8 MB
Digitales Ausgangsmodul, 2 × 3 Relais, 250 VAC-2 A, Schliesserkontakt, ohne Kontaktschutz
application/pdf 711.18 KB
5/14/2023
711.18 KB
Module de 4 sorties digitales à relais, 250 VCA-2 A, contact "repos", protection RC des contacts
application/pdf 709.84 KB
5/14/2023
709.84 KB
Módulo de salida digital, 4 relés, 250 VCA-2 A, contacto de cierre, protección de contactos
application/pdf 567.95 KB
5/14/2023
567.95 KB
Modulo di uscita digitale, 6 uscite a relè con contatti in scambio e 2 uscite a relè con contatti in chiusura
application/pdf 802.4 KB
5/14/2023
802.4 KB
Module de 2 × 3 sorties digitales à relais 250 VCA-2 A, contact "travail", sans protection RC des contacts
application/pdf 708.24 KB
5/14/2023
708.24 KB
Módulo de salida digital, 8 relés, 6 con contactos de conmutación y 2 con contactos de cierre
application/pdf 754.25 KB
5/14/2023
754.25 KB
Modulo di uscita digitale, 2 × 3 relè, 250 VCA-2 A, contatto in chiusura, senza protezione dei contatti
application/pdf 705.57 KB
5/14/2023
705.57 KB
Módulo de salida digital, 2 × 3 relés, 250 VCA-2 A, contacto de cierre, sin protección de contactos
application/pdf 656.86 KB
5/14/2023
656.86 KB
E-A-Module für PCD1 - PCD2 und PCD3
application/pdf 19.21 MB
5/11/2023
19.21 MB
Digitales Ausgangsmodul, 4 Relais, 250 VAC-2 A, Schliesserkontakt, Kontaktschutz
application/pdf 574.23 KB
5/14/2023
574.23 KB
Digital output module, 4 relays, 250 VAC-2 A, 'make' contact, contact protection
application/pdf 563.66 KB
5/14/2023
563.66 KB
Digitales Ausgangsmodul, 4 Relais, 250 VAC-2 A, Öffnerkontakt, Kontaktschutz
application/pdf 735.89 KB
5/14/2023
735.89 KB
Módulo de salida digital, 4 relés, 250 VCA-2 A, contacto de apertura, protección de contactos
application/pdf 658.64 KB
5/14/2023
658.64 KB
Modulo di uscita digitale, 4 relè, 250 VCA-2 A, contatto in chiusura, protezione dei contatti
application/pdf 568.11 KB
5/14/2023
568.11 KB
Modulo di uscita digitale, 4 relè, 250 VCA-2 A, contatto in apertura, protezione dei contatti
application/pdf 707.31 KB
5/14/2023
707.31 KB
Module de 8 sorties digitales à relais, 6 avec contacts inverseurs, 2 avec contacts travail
application/pdf 806.03 KB
5/14/2023
806.03 KB
Field Failure Rate [FFR] - MTBF(Mean Time Between Failure)
application/pdf 79.46 KB
5/14/2023
79.46 KB
Digitales Ausgangsmodul, 8 Relais, 6 mit Umschalt-, 2 mit Schliesskontakten
application/pdf 808.61 KB
5/14/2023
808.61 KB
Digital output module, 4 relays, 250 VAC-2 A, ' break' contact, contact protection
application/pdf 703.11 KB
5/14/2023
703.11 KB
Module de 4 sorties digitales à relais 250 VCA-2 A, contact "travail", protection RC des contacts
application/pdf 571.02 KB
5/14/2023
571.02 KB
Digital output module, 8 relays, 6 with changeover contacts, 2 with make contacts
application/pdf 799.69 KB
5/14/2023
799.69 KB
B Sistemi di base
application/pdf 30.45 MB
5/11/2023
30.45 MB
Saia PCD Portfolio
application/pdf 999.5 KB
5/10/2023
999.5 KB
A Produkte
application/pdf 47.01 MB
6/1/2023
47.01 MB
ControlsNews La revue des clients de la division Controls
application/pdf 4.6 MB
5/11/2023
4.6 MB
Saia PCD Portafoglio
application/pdf 997.36 KB
5/10/2023
997.36 KB
ControlsNews Die Kundenzeitschrift der Division Controls
application/pdf 4.39 MB
5/11/2023
4.39 MB
Saia PCD Portfolio
application/pdf 996.91 KB
5/10/2023
996.91 KB
B Basic systems
application/pdf 30.43 MB
5/11/2023
30.43 MB
ControlsNews Die Kundenzeitschrift der Division Controls
application/pdf 4.62 MB
5/11/2023
4.62 MB
ControlsNews La rivista per i Clienti della Divisione Controls
application/pdf 4.39 MB
5/11/2023
4.39 MB
ControlsNews La revue des clients de la division Controls
application/pdf 4.43 MB
5/11/2023
4.43 MB
A Produits
application/pdf 47.02 MB
6/1/2023
47.02 MB
A Prodotti
application/pdf 46.99 MB
6/1/2023
46.99 MB
C Annex
application/pdf 445.2 KB
6/1/2023
445.2 KB
C Annexe
application/pdf 453.29 KB
6/1/2023
453.29 KB
ControlsNews The customer magazine of Controls Division
application/pdf 4.34 MB
5/11/2023
4.34 MB
A Products
application/pdf 46.92 MB
6/1/2023
46.92 MB
ControlsNews La rivista per i Clienti della Divisione Controls
application/pdf 4.33 MB
5/11/2023
4.33 MB
Digital output module, 2 × 3 relays, 250 VAC-2 A, 'make' contact, without contact protection
application/pdf 701.55 KB
5/14/2023
701.55 KB
Name
Description
File Size
Date
Size
Saia PCD Vue d�ensemble du portefeuille
application/pdf 998.03 KB
5/10/2023
998.03 KB
PCD3系列 数字输出模块 用户手册
application/pdf 519.63 KB
11/16/2022
519.63 KB
Smart RIO PCD3.T66x
application/pdf 3.26 MB
5/11/2023
3.26 MB
Smart RIOs PCD3.T66x
application/pdf 6.83 MB
5/11/2023
6.83 MB
Entrées-sorties déportées intelligentes « Smart RIO » Saia PCD3.T66x
application/pdf 3.29 MB
5/11/2023
3.29 MB
Smart RIOs PCD3.T66x
application/pdf 3.23 MB
5/11/2023
3.23 MB
Modules d’entrées-sorties (E-S) pour les séries PCD1 | PCD2 et les séries PCD3
application/pdf 17.08 MB
5/11/2023
17.08 MB
Smart RIOs PCD3.T66x
application/pdf 6.83 MB
5/11/2023
6.83 MB
Entrées-sorties déportées intelligentes « Smart RIO » Saia PCD3.T66x
application/pdf 6.88 MB
5/11/2023
6.88 MB
Smart RIOs PCD3.T66x
application/pdf 3.21 MB
5/11/2023
3.21 MB
Smart RIO PCD3.T66x
application/pdf 6.87 MB
5/10/2023
6.87 MB
I-O-Modules for PCD1 - PCD2 and PCD3
application/pdf 18.74 MB
5/10/2023
18.74 MB
Moduli di I-O per PCD1 | PCD2 e PCD3
application/pdf 18.8 MB
5/10/2023
18.8 MB
Digitales Ausgangsmodul, 2 × 3 Relais, 250 VAC-2 A, Schliesserkontakt, ohne Kontaktschutz
application/pdf 711.18 KB
5/14/2023
711.18 KB
Module de 4 sorties digitales à relais, 250 VCA-2 A, contact "repos", protection RC des contacts
application/pdf 709.84 KB
5/14/2023
709.84 KB
Módulo de salida digital, 4 relés, 250 VCA-2 A, contacto de cierre, protección de contactos
application/pdf 567.95 KB
5/14/2023
567.95 KB
Modulo di uscita digitale, 6 uscite a relè con contatti in scambio e 2 uscite a relè con contatti in chiusura
application/pdf 802.4 KB
5/14/2023
802.4 KB
Module de 2 × 3 sorties digitales à relais 250 VCA-2 A, contact "travail", sans protection RC des contacts
application/pdf 708.24 KB
5/14/2023
708.24 KB
Módulo de salida digital, 8 relés, 6 con contactos de conmutación y 2 con contactos de cierre
application/pdf 754.25 KB
5/14/2023
754.25 KB
Modulo di uscita digitale, 2 × 3 relè, 250 VCA-2 A, contatto in chiusura, senza protezione dei contatti
application/pdf 705.57 KB
5/14/2023
705.57 KB
Módulo de salida digital, 2 × 3 relés, 250 VCA-2 A, contacto de cierre, sin protección de contactos
application/pdf 656.86 KB
5/14/2023
656.86 KB
E-A-Module für PCD1 - PCD2 und PCD3
application/pdf 19.21 MB
5/11/2023
19.21 MB
Digitales Ausgangsmodul, 4 Relais, 250 VAC-2 A, Schliesserkontakt, Kontaktschutz
application/pdf 574.23 KB
5/14/2023
574.23 KB
Digital output module, 4 relays, 250 VAC-2 A, 'make' contact, contact protection
application/pdf 563.66 KB
5/14/2023
563.66 KB
Digitales Ausgangsmodul, 4 Relais, 250 VAC-2 A, Öffnerkontakt, Kontaktschutz
application/pdf 735.89 KB
5/14/2023
735.89 KB
Módulo de salida digital, 4 relés, 250 VCA-2 A, contacto de apertura, protección de contactos
application/pdf 658.64 KB
5/14/2023
658.64 KB
Modulo di uscita digitale, 4 relè, 250 VCA-2 A, contatto in chiusura, protezione dei contatti
application/pdf 568.11 KB
5/14/2023
568.11 KB
Modulo di uscita digitale, 4 relè, 250 VCA-2 A, contatto in apertura, protezione dei contatti
application/pdf 707.31 KB
5/14/2023
707.31 KB
Module de 8 sorties digitales à relais, 6 avec contacts inverseurs, 2 avec contacts travail
application/pdf 806.03 KB
5/14/2023
806.03 KB
Field Failure Rate [FFR] - MTBF(Mean Time Between Failure)
application/pdf 79.46 KB
5/14/2023
79.46 KB
Digitales Ausgangsmodul, 8 Relais, 6 mit Umschalt-, 2 mit Schliesskontakten
application/pdf 808.61 KB
5/14/2023
808.61 KB
Digital output module, 4 relays, 250 VAC-2 A, ' break' contact, contact protection
application/pdf 703.11 KB
5/14/2023
703.11 KB
Module de 4 sorties digitales à relais 250 VCA-2 A, contact "travail", protection RC des contacts
application/pdf 571.02 KB
5/14/2023
571.02 KB
Digital output module, 8 relays, 6 with changeover contacts, 2 with make contacts
application/pdf 799.69 KB
5/14/2023
799.69 KB
B Sistemi di base
application/pdf 30.45 MB
5/11/2023
30.45 MB
Saia PCD Portfolio
application/pdf 999.5 KB
5/10/2023
999.5 KB
A Produkte
application/pdf 47.01 MB
6/1/2023
47.01 MB
ControlsNews La revue des clients de la division Controls
application/pdf 4.6 MB
5/11/2023
4.6 MB
Saia PCD Portafoglio
application/pdf 997.36 KB
5/10/2023
997.36 KB
ControlsNews Die Kundenzeitschrift der Division Controls
application/pdf 4.39 MB
5/11/2023
4.39 MB
Saia PCD Portfolio
application/pdf 996.91 KB
5/10/2023
996.91 KB
B Basic systems
application/pdf 30.43 MB
5/11/2023
30.43 MB
ControlsNews Die Kundenzeitschrift der Division Controls
application/pdf 4.62 MB
5/11/2023
4.62 MB
ControlsNews La rivista per i Clienti della Divisione Controls
application/pdf 4.39 MB
5/11/2023
4.39 MB
ControlsNews La revue des clients de la division Controls
application/pdf 4.43 MB
5/11/2023
4.43 MB
A Produits
application/pdf 47.02 MB
6/1/2023
47.02 MB
A Prodotti
application/pdf 46.99 MB
6/1/2023
46.99 MB
C Annex
application/pdf 445.2 KB
6/1/2023
445.2 KB
C Annexe
application/pdf 453.29 KB
6/1/2023
453.29 KB
ControlsNews The customer magazine of Controls Division
application/pdf 4.34 MB
5/11/2023
4.34 MB
A Products
application/pdf 46.92 MB
6/1/2023
46.92 MB
ControlsNews La rivista per i Clienti della Divisione Controls
application/pdf 4.33 MB
5/11/2023
4.33 MB
Digital output module, 2 × 3 relays, 250 VAC-2 A, 'make' contact, without contact protection
application/pdf 701.55 KB
5/14/2023
701.55 KB
Name
Description
File Size
Date
Size
Saia PCD Vue d�ensemble du portefeuille
998.03 KB
5/10/2023
PCD3系列 数字输出模块 用户手册
519.63 KB
11/16/2022
Smart RIO PCD3.T66x
3.26 MB
5/11/2023
Smart RIOs PCD3.T66x
6.83 MB
5/11/2023
Entrées-sorties déportées intelligentes « Smart RIO » Saia PCD3.T66x
3.29 MB
5/11/2023
Smart RIOs PCD3.T66x
3.23 MB
5/11/2023
Modules d’entrées-sorties (E-S) pour les séries PCD1 | PCD2 et les séries PCD3
17.08 MB
5/11/2023
Smart RIOs PCD3.T66x
6.83 MB
5/11/2023
Entrées-sorties déportées intelligentes « Smart RIO » Saia PCD3.T66x
6.88 MB
5/11/2023
Smart RIOs PCD3.T66x
3.21 MB
5/11/2023
Smart RIO PCD3.T66x
6.87 MB
5/10/2023
I-O-Modules for PCD1 - PCD2 and PCD3
18.74 MB
5/10/2023
Moduli di I-O per PCD1 | PCD2 e PCD3
18.8 MB
5/10/2023
Digitales Ausgangsmodul, 2 × 3 Relais, 250 VAC-2 A, Schliesserkontakt, ohne Kontaktschutz
711.18 KB
5/14/2023
Module de 4 sorties digitales à relais, 250 VCA-2 A, contact "repos", protection RC des contacts
709.84 KB
5/14/2023
Módulo de salida digital, 4 relés, 250 VCA-2 A, contacto de cierre, protección de contactos
567.95 KB
5/14/2023
Modulo di uscita digitale, 6 uscite a relè con contatti in scambio e 2 uscite a relè con contatti in chiusura
802.4 KB
5/14/2023
Module de 2 × 3 sorties digitales à relais 250 VCA-2 A, contact "travail", sans protection RC des contacts
708.24 KB
5/14/2023
Módulo de salida digital, 8 relés, 6 con contactos de conmutación y 2 con contactos de cierre
754.25 KB
5/14/2023
Modulo di uscita digitale, 2 × 3 relè, 250 VCA-2 A, contatto in chiusura, senza protezione dei contatti
705.57 KB
5/14/2023
Módulo de salida digital, 2 × 3 relés, 250 VCA-2 A, contacto de cierre, sin protección de contactos
656.86 KB
5/14/2023
E-A-Module für PCD1 - PCD2 und PCD3
19.21 MB
5/11/2023
Digitales Ausgangsmodul, 4 Relais, 250 VAC-2 A, Schliesserkontakt, Kontaktschutz
574.23 KB
5/14/2023
Digital output module, 4 relays, 250 VAC-2 A, 'make' contact, contact protection
563.66 KB
5/14/2023
Digitales Ausgangsmodul, 4 Relais, 250 VAC-2 A, Öffnerkontakt, Kontaktschutz
735.89 KB
5/14/2023
Módulo de salida digital, 4 relés, 250 VCA-2 A, contacto de apertura, protección de contactos
658.64 KB
5/14/2023
Modulo di uscita digitale, 4 relè, 250 VCA-2 A, contatto in chiusura, protezione dei contatti
568.11 KB
5/14/2023
Modulo di uscita digitale, 4 relè, 250 VCA-2 A, contatto in apertura, protezione dei contatti
707.31 KB
5/14/2023
Module de 8 sorties digitales à relais, 6 avec contacts inverseurs, 2 avec contacts travail
806.03 KB
5/14/2023
Field Failure Rate [FFR] - MTBF(Mean Time Between Failure)
79.46 KB
5/14/2023
Digitales Ausgangsmodul, 8 Relais, 6 mit Umschalt-, 2 mit Schliesskontakten
808.61 KB
5/14/2023
Digital output module, 4 relays, 250 VAC-2 A, ' break' contact, contact protection
703.11 KB
5/14/2023
Module de 4 sorties digitales à relais 250 VCA-2 A, contact "travail", protection RC des contacts
571.02 KB
5/14/2023
Digital output module, 8 relays, 6 with changeover contacts, 2 with make contacts
799.69 KB
5/14/2023
B Sistemi di base
30.45 MB
5/11/2023
Saia PCD Portfolio
999.5 KB
5/10/2023
A Produkte
47.01 MB
6/1/2023
ControlsNews La revue des clients de la division Controls
4.6 MB
5/11/2023
Saia PCD Portafoglio
997.36 KB
5/10/2023
ControlsNews Die Kundenzeitschrift der Division Controls
4.39 MB
5/11/2023
Saia PCD Portfolio
996.91 KB
5/10/2023
B Basic systems
30.43 MB
5/11/2023
ControlsNews Die Kundenzeitschrift der Division Controls
4.62 MB
5/11/2023
ControlsNews La rivista per i Clienti della Divisione Controls
4.39 MB
5/11/2023
ControlsNews La revue des clients de la division Controls
4.43 MB
5/11/2023
A Produits
47.02 MB
6/1/2023
A Prodotti
46.99 MB
6/1/2023
C Annex
445.2 KB
6/1/2023
C Annexe
453.29 KB
6/1/2023
ControlsNews The customer magazine of Controls Division
4.34 MB
5/11/2023
A Products
46.92 MB
6/1/2023
ControlsNews La rivista per i Clienti della Divisione Controls
4.33 MB
5/11/2023
Digital output module, 2 × 3 relays, 250 VAC-2 A, 'make' contact, without contact protection
701.55 KB
5/14/2023
Product Number
Image
SKU
Description
alt
PCD3.A200
4 Digital Output module, relay type
alt
PCD3.A210
4 Digital Output module, relay type
alt
PCD3.A220
6 Digital Output module, relay type
alt
PCD3.A251
8 Digital Output module, relay type
alt
PCD3.A300
6 Digital Output module, 2A
alt
PCD3.A400
8 Digital Output module, 2A
alt
PCD3.A410
8 Digital Output module, 0.5A
alt
PCD3.A460
Digital Output Module, 16 Outputs, Transistors, 10...32V DC0.5A, Ribbon Connector for PCD2.K2xx
alt
PCD3.A465
16 Digital Output module, 0.5A
alt
PCD3.A810
5 Digital Output IO module relays 2 NONC and 2 NO with 4 HOA switches
Image
SKU
Description
alt
PCD3.A200
4 Digital Output module, relay type
alt
PCD3.A210
4 Digital Output module, relay type
alt
PCD3.A220
6 Digital Output module, relay type
alt
PCD3.A251
8 Digital Output module, relay type
alt
PCD3.A300
6 Digital Output module, 2A
alt
PCD3.A400
8 Digital Output module, 2A
alt
PCD3.A410
8 Digital Output module, 0.5A
alt
PCD3.A460
Digital Output Module, 16 Outputs, Transistors, 10...32V DC0.5A, Ribbon Connector for PCD2.K2xx
alt
PCD3.A465
16 Digital Output module, 0.5A
alt
PCD3.A810
5 Digital Output IO module relays 2 NONC and 2 NO with 4 HOA switches