/content/hbtbt/ae/en/search-results.html

    i o modules

    Pluggable Panel Bus Output Modules

    Pluggable Panel Bus Modules allow you to monitor and control remote points using 2-wire communication with the main controller.

    Overview

    Pluggable panel bus output modules allow you to monitor and control remote points using 2-wire communication with the main controller. Pluggable panel bus output modules consist of a terminal socket and a removable electronic module, allowing the socket to be mounted and wired before the electronic module is installed. All such electronic modules can be swapped out without disrupting the power and bus connections: simply unplug the “old” and insert the “new” module.

    Features & Benefits:
    • Lon Mark® compliant
    • 2-wire LonWorks bus interface between the controller and I/O.
    • Requires no additional field terminals
    • Usable with Excel 800 controllers in conjunction with standard internal I/O modules
    • Automatic binding and commissioning to Excel 800 controllers when using CARE software
    Certifications:
    • UL916
    Specifications

    Others

    • Brand
      • Honeywell BMS NA
    • Product Type
      • Manual Override Module

    Others

    • Brand
      • Honeywell BMS NA
    • Product Type
      • Manual Override Module
    • Brand : Honeywell BMS NA
    • Product Type : Manual Override Module