I/O Modules
Remote IO Module with CT
Remote IO Modules with Current Transformer can control an assortment of HVAC and lighting applications as well as monitor any digital or analog point.
Remote IO Modules with Current Transformer can control an assortment of HVAC and lighting applications as well as monitor any digital or analog point. All XIO Modules communicate via BACnet to Novar’s Opus BAS, enabling them to be easily integrated with other control functions. 24V Power and BACnet communication expansion connectors minimize the need for daisy chain wiring in multi-module installations. When configured using Opus Supervisor, each XIO Remote I/O Module increases the available I/O point count of an Opus Executive by eight I/O points.
Features & Benefits:- Universal Inputs can also be used as Analog Outputs
- Fused outputs reduce installation labour and panel space
- BACnet MS/TP Communication protocol for easy integration
- Universal inputs and Form C relay outputs interface with a wide variety of sensors and actuators
- Available with HOA switches
- UL 60730
- FCC, Part 15, Class A
- Industry Canada ICES-003, Class A
- CE Mark