/content/hbtbt/ae/en/search-results.html

    I/O Modules

    Remote IO Module with Relay Output

    Remote IO Modules with Relay Output are open Architecture Remote I/O technology which is designed to give you the freedom of choice you expect. These modules can control an assortment of HVAC and lighting applications.

    Overview

    Remote IO Modules with Relay Output are open Architecture Remote I/O technology which is designed to give you the freedom of choice you expect. These modules can control an assortment of HVAC and lighting applications as well as monitor any digital or analog point. The Remote I/O Modules are designed and optimized to expand the I/O points available to the Opus XCM family of Executive Controller Modules. When configured using Opus Supervisor, each XIO Remote I/O Module increases the available I/O point count of an Opus Executive by eight I/O points.

    Features & Benefits:
    • BACnet MS/TP Communication protocol for easy integration
    • Universal inputs and Form C relay outputs interface with a wide variety of sensors and actuators
    • Available with HOA switches
    • Universal Inputs can also be used as Analog Outputs
    • Fused outputs reduce installation labour and panel space
    Certifications:
    • UL 60730
    • FCC, Part 15, Class A
    • Industry Canada ICES-003, Class A
    • CE Mark
    Specifications

    Others

    • Brand
      • Honeywell Multisite
    • Product Type
      • I/O Module

    Others

    • Brand
      • Honeywell Multisite
    • Product Type
      • I/O Module
    • Brand : Honeywell Multisite
    • Product Type : I/O Module