I/O Modules
S.M. Block lock Module
S.M. Block lock Modules allows connection of hardwired arming units over BUS-2 or BUS-1 to an intruder panel MB-Secure- or MB12/24/48/100/256 plus.
S.M. Block lock Modules allows connection of hardwired arming units over BUS-2 or BUS-1 to an intruder -Secure- or MB12/24/48/100/256 plus. For this, block locks (conventional connection), key switches or door code devices or operating device can be connected. Also included are inputs for bolt switching contact, opening contact, glass breakage sensor and an additional tamper input. The spacious housing and the pluggable screw terminals allow a fast and cost effective installation.
Features & Benefits:- Operation on BUS-2 (MB24/48/100.10)
- Operation on BUS-1 (MB24/48/100.10/256/256plus)
- Connection of blocklock or keyswitch with arm/disarm and tamper
- 2 free detector group inputs, e.g. for bolt contact and magnetic contact
- Pluggable screw terminals at all connections
- 2 open collector low active outputs
- IDT Class C
- VdS:G115010