/content/hbtbt/ae/en/search-results.html

    I/O Modules

    SALTO Control Adaptor

    Control adaptor for connection of SALTO controls with external systems. Using the Honeywell converter PCB in parallel to the Ethernet-connection a connection to the module bus can be established.

    Overview

    Control adaptor for connection of SALTO controls with external systems (Online reader to Honeywell module bus RS-485). This PCB provides a Wiegand interface. Using the Honeywell converter PCB item no. 027901, in parallel to the Ethernet-connection a connection to the module bus can be established which can be used for access control and/or arming/disarming in addition to the update function. All online readers have read/write function and are connected via Ethernet (TCP/IP) to the workstation the SALTO software is running. Normally this is the same workstation IQ Multi-access or IQ System Control is installed. The online reader is required for updating of authorizations of transponders and distribution of blacklist information. Bookings and events of doors which are stored on the transponders are read here and transferred to the AC-software. So at least one online reader per system is required.

    Specifications

    Others

    • Brand
      • Honeywell Security
    • Product Type
      • CU Adapter

    Others

    • Brand
      • Honeywell Security
    • Product Type
      • CU Adapter
    • Brand : Honeywell Security
    • Product Type : CU Adapter