/content/hbtbt/ae/en/search-results.html

    I/O Modules

    SALTO Online Control Device

    SALTO read/write online control with SALTO Virtual Network function suitable for online reader series WR9000. To this PCB 2 readers can be connected which are used to update the transponders with SALTO Virtual Network.

    Overview

    SALTO read/write online control with SALTO Virtual Network function suitable for online reader series WR9000. To this PCB 2 readers can be connected which are used to update the transponders with SALTO Virtual Network.

    All online readers have read/write function and are connected via Ethernet (TCP/IP) to the workstation the SALTO software is running. Normally this is the same workstation IQ Multi Access or IQ System Control is installed. The online reader is required for updating of authorizations of transponders and distribution of blacklist information. Bookings and events of doors which are stored on the transponders are read here and transferred to the AC-software. So at least one online reader per system is required.

    Features & Benefits:
    • Online-IP-control
    • 2 readers/2 outputs
    • Offline-operation on network failure
    • Cancels deleted transponders
    • Adding and deleting of authorizations on transponders
    • Reading out of events from transponders
    • Reading out of battery status
    • Writing blacklist (invalid transponders) on transponders
    • Re-authorization of transponders possible when network failure
    Specifications

    Others

    • Brand
      • Honeywell Security
    • Product Type
      • Online Control Device

    Others

    • Brand
      • Honeywell Security
    • Product Type
      • Online Control Device
    • Brand : Honeywell Security
    • Product Type : Online Control Device