i o modules
Stepper Motor Module
The Module PCD2/3.H222 can control two stepping motor end phases. The module controls the required travel movements and transmits the three signals MOTEN (release), DIR (direction of rotation) and PUL (pulse) to the end phase.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The Module PCD2/3.H222 can control two stepping motor end phases. The module controls the required travel movements and transmits the three signals MOTEN (release), DIR (direction of rotation) and PUL (pulse) to the end phase. In addition to single steps and several steps at a constant speed, run profiles with trapezoidal or S shape can be performed with asymmetrical run-up and brake ramps.
Positioning can be either absolute or relative. There are 3 inputs available per axis LS1 (limit switch 1), LS2 (limit switch 2) and REF (reference switch). This means that a single command can trigger positioning via the corresponding switch.
Features & Benefits:- A common emergency input
- 3 inputs (1 reference switch and 2 limit switches) per axis
- 3 outputs per axis (PUL, DIR, MOTEN)
- A configurable synchronizing input/output per axis
- Possible positioning: single step, constant speed, run profiles automatic travel to reference or limit switch
- 16 profiles per axis for configuring S or trapezoidal shapes with asymmetric run-up and brake ramps
- absolute or relative position entry
- endless travel movements
- EN01
- EN02
- EN03
- EN04
- ENG05
Others
- Brand
- Saia Burgess Controls-SBC
Others
- Brand
- Saia Burgess Controls-SBC
- Brand : Saia Burgess Controls-SBC