/content/hbtbt/ae/en/search-results.html

    I/O Modules

    Trailing Edge Dimmer Module

    Trailing Edge Dimmer Modules have 4 Channels 2 A Per Output which can be used to control multiple types of load by a single device, simplifying the installation and wastes unnecessary capacity in the circuits.

    Overview

    Trailing Edge Dimmer Modules have 4 Channels 2 A Per Output which can be used to control multiple types of load by a single device, simplifying the installation and wastes unnecessary capacity in the circuits. THE Dynalite series of multi-application controllers allows adapting output types through different units output. When using multiple DIN rail controllers applications, a specific type can be selected control system for each circuit. With any combination, multiple load types can be controlled by a single one device.

    Features & Benefits:
    • Suitable for Incandescent and Electronic Ballasts
    Specifications

    Others

    • Brand
      • FEMA
    • Product Type
      • Trailing Edge Double Module

    Others

    • Brand
      • FEMA
    • Product Type
      • Trailing Edge Double Module
    • Brand : FEMA
    • Product Type : Trailing Edge Double Module