Lighting Controllers
Addressable Luminaire Controller
Addressable Luminaire Controllers are for use in a safety luminaire. These controllers offers all switching modes and can operate a single luminaire survey.
Addressable Luminaire Controllers are for use in a safety luminaire. This controller offers all switching modes and can operate a single luminaire survey. The power supply monitor allows connected luminaires being operated in maintained and non-maintained mode. In case of a general mains failure all luminaires are switched on. The Addressable Luminaire Controllers are designed to work with power supply systems of the multi-Control plus series.
Features & Benefits:- Compact design
- Consumers load 4 up to 200 VA
- local power supply monitoring
- S S‘ disable external dimming voltage
- CE
Others
- Brand
- Honeywell Multisite
Others
- Brand
- Honeywell Multisite
- Brand : Honeywell Multisite