Lighting Controllers
Lighting Control Module with Bus Communication 4 Channel
MLS Connect Digital Intelligent Lighting Control Modules (LCMs) are multi-purpose connection centers which enable luminaires, sensors and switches to be installed quickly and conveniently
MLS Connect Digital Intelligent Lighting Control Modules (LCMs) are multi-purpose connection centers which enable luminaires, sensors and switches to be installed quickly and conveniently. Available in Hard Wired and Pluggable versions, they offer multiple, independently controllable channels for dimmable (Analogue 1-10V, Digital DSI or DALI) or non-dimmable luminaires through pluggable SELV sensors
Others
- Maximum Operating Voltage
- 230 VAC
- Maximum Current Draw
- 16 A
- Supply Voltage
- 230 VAC
- Overall Width
- 213 mm
- Overall Depth
- 91 mm
- Overall Height
- 62 mm
- Maximum Power Consumption
- 18 W
- Product Type
- Dimming Control Module Degrees Celsius
- Brand
- Honeywell
- Housing Color
- Grey
- Maximum Output Current
- 16 A milliampere
- Dimming Type
- Analogue
Others
- Maximum Operating Voltage
- 230 VAC
- Maximum Current Draw
- 16 A
- Supply Voltage
- 230 VAC
- Overall Width
- 213 mm
- Overall Depth
- 91 mm
- Overall Height
- 62 mm
- Maximum Power Consumption
- 18 W
- Product Type
- Dimming Control Module Degrees Celsius
- Brand
- Honeywell
- Housing Color
- Grey
- Maximum Output Current
- 16 A milliampere
- Dimming Type
- Analogue
- Maximum Operating Voltage : 230 VAC
- Maximum Current Draw : 16 A
- Supply Voltage : 230 VAC
- Overall Width : 213 mm
- Overall Depth : 91 mm
- Overall Height : 62 mm
- Maximum Power Consumption : 18 W
- Product Type : Dimming Control Module Degrees Celsius
- Brand : Honeywell
- Housing Color : Grey
- Maximum Output Current : 16 A milliampere
- Dimming Type : Analogue