Lighting Controllers
LightSpot Long Range Microwave
LightSpot long range microwave by Ex-Or ideal for sports halls, stadia, warehouses and other large areas with a single detector.
LightSpot Stand-alone lighting control by presence detection and photocell saves the energy by switching off the lights when no-one is there, dimming or switching them off when there is enough natural light - the savings are automatic and can be as high as 80% and they accrue year after year. Maintenance costs are reduced too - lamps are on less, they last longer and need replacing less often. Saving energy also cuts CO2 emissions. The installation of LightSpot controls can help meet the requirements of environmental legislation such as Part L of the Building Regulations (Conservation of Fuel and Power) and Carbon Reduction Commitment Energy Efficiency Scheme.
LightSpot long range microwave ideal for sports halls, stadia, warehouses and other large areas with a single detector. Robust die-cast housing offers protection. Range of this microwave is up to 60m. Mounting options of long range microwave are flush, surface, box-mounted. Wall mounting kit is available for LR-type detectors.
Features & Benefits:- Powerful, versatile microwave presence detection system
- Ideal for sports halls, stadia, warehouses and other large areas
- Ranges of 15m, 30m and 60m
- Directionally adjustable
- Two types of detector housing, LRD-type particularly robust and secure against accidental damage
- Detectors and control units can be combined, or separated for more convenient electrical connection and commissioning
- Optional remote photocell
Please Sign In to view part numbers available for purchase based on your account