Lighting Controllers
SceneSelect II Control Panel
SceneSelect II Control Panels provide a simple user interface to the SceneSelect bus and are capable of functions ranging from straightforward scene-setting tasks through to complex conditional logic routines.
SceneSelect II Control Panels provide a simple user interface to the SceneSelect bus and are capable of functions ranging from straightforward scene-setting tasks through to complex conditional logic routines. The Classic and Standard ranges are described here but further options are available via the modular Series 3 range. Classic range control panels are available in several formats. They are supplied in a linished stainless steel finish with square switch caps in silver, black surround and black engraving. These panels can be programmed to give pre-set levels as detailed below. Alternatively, they can be programmed to run sequential and conditional logic routines.