/content/hbtbt/ae/en/search-results.html

Plant & Integration Controllers

A-6 Integration Engine Controller/Server

Alerton® Integration Engine A-7 is a compact, embedded controller/server platform that combines integrated control, supervision, data logging, alarming, scheduling and network management functions.

Overview

Alerton® Integration Engine A-6 is a compact, embedded controller/server platform that combines integrated control, supervision, data logging, alarming, scheduling and network management functions with Internet connectivity and web-serving capabilities in a small, compact platform. The A-7 enables you to control and manage external devices over the Internet and view real-time information in web-based graphical displays.

The A-7 is part of Alerton’s line of products designed to integrate a variety of devices and protocols—including BACnet™, LonWorks™, Modbus, oBIX, Internet standards and many others—into unified, distributed systems. The Alerton A-7 serves data and rich graphical displays to a standard web browser using an Ethernet LAN or remotely over the Internet, or dial-up modem. In larger facilities, multi-building applications and largescale control system integrations, Alerton’s Envision for BACtalk™ software can be used to aggregate information (real-time data, history, alarms, etc.) from large numbers of Alerton Integration Engines into a single unified application. BACtalk can manage global control functions, support data passing over multiple networks, connect to enterprise level software applications, and host multiple, simultaneous client workstations connected over the local network, the Internet, or optional modem card. The A-7 is ideal for remote sites and for distributing control and monitoring throughout large facilities. Optional input/output modules can be plugged in for applications where local control is required. The A-7 supports a wide range of field busses for connection to remote I/O and stand-alone controllers.

Features & Benefits:
  • Flexible
  • Powerful
  • Dynamic
  • Interoperable
Certifications:
  • UL 916, C-UL listed to Canadian Standards Association (CSA), C22.2 No. 205-M1983 “Signal
  • Equipment,” CE, FCC part 15 Class A
Specifications

Others

  • Maximum Operating Humidity
    • 95 (Non-Condensing) percentage relative humidity
  • Minimum Operating Humidity
    • 5 (Non-Condensing) percentage relative humidity
  • Communication Technology
    • Modbus
  • Type of Terminals
    • Screw Terminal
  • Brand
    • Alerton
  • Application
    • Larger Facilities
    • Multi-Building
  • Product Type
    • Engine Degrees Celsius
  • Communications Protocol
    • BACnet
  • Mounting Type
    • DIN Rail inch

Others

  • Maximum Operating Humidity
    • 95 (Non-Condensing) percentage relative humidity
  • Minimum Operating Humidity
    • 5 (Non-Condensing) percentage relative humidity
  • Communication Technology
    • Modbus
  • Type of Terminals
    • Screw Terminal
  • Brand
    • Alerton
  • Application
    • Larger Facilities
    • Multi-Building
  • Product Type
    • Engine Degrees Celsius
  • Communications Protocol
    • BACnet
  • Mounting Type
    • DIN Rail inch
  • Maximum Operating Humidity : 95 (Non-Condensing) percentage relative humidity
  • Minimum Operating Humidity : 5 (Non-Condensing) percentage relative humidity
  • Communication Technology : Modbus
  • Type of Terminals : Screw Terminal
  • Brand : Alerton
  • Application : Larger Facilities|Multi-Building
  • Product Type : Engine Degrees Celsius
  • Communications Protocol : BACnet
  • Mounting Type : DIN Rail inch