/content/hbtbt/ae/en/search-results.html

    Plant & Integration Controllers

    EAGLEHAWK NX Controllers

    EAGLEHAWK NX Controllers is the ideal solution for HVAC controls requiring combination with lighting, shading, access control and security applications It provides unparalleled energy efficiency through the use of a vast HVAC Application Library

    Overview

    EAGLEHAWK NX Controllers is a BACnet-compliant heating, ventilation, air conditioning building controller. It runs the CentraLine Niagara NX framework, integrating all trades in a building.

    EAGLEHAWK NX Controllers enables uniform graphical operation, control, data logging, alarming, scheduling, and network management functions for HVAC and non-HVAC applications. Through its integrated web server, it allows real-time access to all information through web-based graphical views .

    It supports full remote engineering, including changes to the control program and the graphical user interface. This greatly supports reduction of life cycle and maintenance cost.

    EAGLEHAWK NX Controllers is freely programmable using the graphic COACH NX Engineering Tool and is thus ideal for all Integration, Building Control, and Building Management tasks.

    EAGLEHAWK NX Controllers allows the definition of a large number of user levels with defined read and write rights. Several users with individual passwords can be defined for each user level. And different views can be assigned to the individual users

    Features & Benefits:
    • Reduced total installed cost
    • Reduced life cycle cost
    • Universal operation: Via Internet browser
    • Multiple international communication standards are supported
    • Datapoints can be trended and historical values stored and viewed
    • Embedded QNX ensures reliable, independent, and secure operation
    • Embedded e-mail alarming: Configurable e-mail alarming options allow alarms to be sent
    • Optional SMS alarming: SMS alarming via GSM
    • Easy Mounting onto wall or onto panel back wall, into panel door, onto panel rail
    • Direct 24 VAC power supply
    Certifications:
    • ISO 16484-5, 14908
    • EN 1434-3
    • EN 13321-1
    • UL916
    • IEEEC 802.3.
    Specifications

    Others

    • Brand
      • CentraLine

    Others

    • Brand
      • CentraLine
    • Brand : CentraLine