/content/hbtbt/ae/en/search-results.html

    plant and integration controllers

    HAWK 8000 Base Licenses

    Base Licenses for HAWK 8000

    Overview

    Base Licenses for HAWK 8000 Controllers. The CentraLine by Honeywell HAWK 8000 is a compact, embedded IoT (Internet of Things) controller and server platform for connecting multiple and diverse devices and subsystems. The HAWK 8000 controller provides integrated control, supervision, data logging, alarming, scheduling and network management. It streams data and rich graphical displays to a standard Web browser via an Ethernet or wireless LAN, or remotely over the Internet. The licensing model for the HAWK 8000 controller is simplified and features standard drivers along with optional I/O and field bus Expansion Modules for ultimate flexibility and expandability. The HAWK 8000 controller operates with CentraLine NX for optimum performance.

    Features & Benefits:
    • TI AM3352: 1000MHz ARM® Cortex™-A8
    • 1GB DDR3 SDRAM
    • Removable micro-SD card with 4GB flash total storage/2GB user storage
    • Wi-Fi (Client or WAP): IEEE802.11a/b/g/n, IEEE802.11n HT20 at 2.4GHz, IEEE802.11n HT20/HT40 at 5GHz, Configurable radio (Off, WAP, or Client), WPAPSK/WPA2PSK-supported, Wi-Fi Antenna
    • USB type A connector: Back-up and restore support
    • Two isolated RS-485 interfaces with selectable bias and termination
    • Two 10/100 MB Ethernet ports
    • Secure boot
    • Runs CentraLine NX 4.1 and later
    • Real-time clock
    • Battery-free
    Specifications

    Others

    • Brand
      • CentraLine

    Others

    • Brand
      • CentraLine
    • Brand : CentraLine