/content/hbtbt/ae/en/search-results.html

    Plant & Integration Controllers

    HAWK 8000 Controller

    HAWK 8000 Controllers provides integrated control, supervision, data logging, alarming, scheduling and network management

    Overview

    The HAWK 8000 are a compact, embedded IoT (Internet of Things) controller and server platform for connecting multiple and diverse devices and subsystems. With Internet connectivity and Web serving capability It streams data and rich graphical displays to a standard Web browser via an Ethernet or wireless LaN, or remotely over the Internet. The licensing model for theHAWK 8000 controller is simplified and features standard drivers along with optional I/O and field bus Expansion Modules for ultimate flexibility and expandability.

    The HAWK 8000 controller operates with CentraLine NX for optimum performance. In larger facilities, multi‐building applications and large scale control system integrations, CentraLine NX Supervisors can be used with HAWK 8000 controllers to aggregate information, including real time data, history and alarms, to create a single, unified application

    Features & Benefits:
    • TI AM3352: 1000MHz ARM® Cortex™-A8
    • 1GB DDR3 SDRAM
    • Removable micro-SD card with 4GB flash total storage/2GB user storage
    • Runs CentraLine NX 4.1 and later
    • Real-time clock
    • Battery-free
    • Two isolated RS-485 interfaces with selectable bias and termination
    • Two 10/100 MB Ethernet ports
    • Secure boot
    Certifications:
    • UL 916
    • CE
    • FCC
    • C-UL
    • Ethernet IEEEC 802.3