/content/hbtbt/ae/en/search-results.html

Plant & Integration Controllers

IQ41x Intelligent Controller

IQ41x Intelligent Controllers by Trend are designed for use as unitary controllers in building control systems.

Overview
Product Number
Image
SKU
Description
alt
IQ411-1000U500000
IQ41124VAC-IQ411 controller 6 DO 3 UI 2 DI with Ethernet (24Vac) Datasheet TA201247.
alt
IQ411-1000U500200
IQ411INT24VAC IQ41x Intelligent Controllers, 24 V AC, Input Power Supply
alt
IQ411-1000U501000
IQ411BAC24VAC-IQ411 controller 6 DO 3 UI 2 DI with Ethernet and BACnet IP (24Vac) Datasheet TA201247.
alt
IQ411-1000U501200
IQ411INTBAC24VAC IQ41x Intelligent Controllers, 24 V AC, Input Power Supply, BAC
alt
IQ411-1000U800000
IQ411230-IQ411 controller 6 DO 3 UI 2 DI with Ethernet (230Vac) Datasheet TA201247.
alt
IQ411-1000U800200
IQ411INT230 IQ41x Intelligent Controllers, 230 V AC, Input Power Supply
alt
IQ411-1000U801000
IQ411BAC230-IQ411 controller 6 DO 3 UI 2 DI with Ethernet and BACnet IP (230Vac) Datasheet TA201247.
alt
IQ411-1000U801200
IQ411INTBAC230 IQ41x Intelligent Controllers, 230 V AC, Input Power Supply, BAC
alt
IQ411-1010U500000
IQ411LAN24VAC-IQ411 controller 6 DO 3 UI 2 DI with Ethernet and Trend current loop Lan (24Vac) Datasheet TA201247.
alt
IQ411-1010U500200
IQ411INTLAN24VAC IQ41x Intelligent Controllers, 24 V AC, LAN, Input Power Supply
Image
SKU
Description
alt
IQ411-1000U500000
IQ41124VAC-IQ411 controller 6 DO 3 UI 2 DI with Ethernet (24Vac) Datasheet TA201247.
alt
IQ411-1000U500200
IQ411INT24VAC IQ41x Intelligent Controllers, 24 V AC, Input Power Supply
alt
IQ411-1000U501000
IQ411BAC24VAC-IQ411 controller 6 DO 3 UI 2 DI with Ethernet and BACnet IP (24Vac) Datasheet TA201247.
alt
IQ411-1000U501200
IQ411INTBAC24VAC IQ41x Intelligent Controllers, 24 V AC, Input Power Supply, BAC
alt
IQ411-1000U800000
IQ411230-IQ411 controller 6 DO 3 UI 2 DI with Ethernet (230Vac) Datasheet TA201247.
alt
IQ411-1000U800200
IQ411INT230 IQ41x Intelligent Controllers, 230 V AC, Input Power Supply
alt
IQ411-1000U801000
IQ411BAC230-IQ411 controller 6 DO 3 UI 2 DI with Ethernet and BACnet IP (230Vac) Datasheet TA201247.
alt
IQ411-1000U801200
IQ411INTBAC230 IQ41x Intelligent Controllers, 230 V AC, Input Power Supply, BAC
alt
IQ411-1010U500000
IQ411LAN24VAC-IQ411 controller 6 DO 3 UI 2 DI with Ethernet and Trend current loop Lan (24Vac) Datasheet TA201247.
alt
IQ411-1010U500200
IQ411INTLAN24VAC IQ41x Intelligent Controllers, 24 V AC, LAN, Input Power Supply